Swivel Casters 4.92 inch
Stainless,
Levina, 5380PJC125R05-28x45

EAN:
4031582349153

Swivel caster, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, solid plug fitting. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.26 inch
Bolt-Ø 1.10 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.26 inch

Bolt-Ø

1.10 inch

Bolt length

1.77 inch

Offset

1.50 inch

Swivel Interference

7.91 inch

Overall height

6.34 inch

Load capacity (dynamic)

220 LBS

Temperature

- 14 / + 104 °F

Standard

EN 12530

Weight

2 LBS

Dome-Ø

59.00 inch

Swivel Radius

3.96 inch

Hardness of tread

A 87 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Casters

Versions

Casters

5387PJC125R05-28x45

Swivel caster with total lock, trailing end of caster, housing made from high grade synthetic materials with metal parts...

Casters

5381PJC125R05-28x45

Swivel caster with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless...

Login


Registered customers




New customers

Registration