Swivel Casters 4.92 inch
Conductive
Integral, 2070XSP125R05-28

EAN:
4031582363265

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle riveted for attaching the cover, covering of the housing made of Polypropylene, RAL 9002 grey-white, solid plug fitting. Wheel center made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.26 inch
Bolt-Ø 1.10 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.26 inch

Bolt-Ø

1.10 inch

Bolt length

1.77 inch

Offset

1.61 inch

Swivel Interference

8.15 inch

Overall height

6.42 inch

Load capacity (dynamic)

220 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12530

Swivel Radius

4.07 inch

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

Yes

Housing

Swivel Casters

Login


Registered customers




New customers

Registration