Swivel Casters 3.94 inch
Alpha, 3470HUR100P62 black TFR

EAN:
4031582400045

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, dustguard, plate fitting. Hybrid-wheel "SYNTECH", wheel center and tread made of Polyamide, with elastic solid rubber center, noise reduced, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 3.94 inch
Wheel width 1.42 inch
Plate size 4.13 x 3.15 inch
Further technical data

Technical data

Wheel diameter

3.94 inch

Wheel width

1.42 inch

Plate size

4.13 x 3.15 inch

Plate hole centers

3.15/3.03 x 2.36 inch

Plate hole

0.35 inch

Offset

1.81 inch

Swivel Interference

7.09 inch

Overall height

5.04 inch

Load capacity (dynamic)

355 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

2 LBS

Swivel Radius

3.54 inch

Hardness of tread

D 75 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Accessories

Wheels

DVR100x30-Ø12

Wheel center made of pressed steel, Tread: solid rubber, black, roller bearing

Versions

Casters

3477HUR100P62 grey

Swivel caster with total lock, trailing end of caster, housing made of pressed steel, bright zinc plated, blue passivate...

Casters

3478HUR100P62 grey

Fixed caster, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Hybri...

Login


Registered customers




New customers

Registration