Swivel Casters 2.95 inch
Agila twin, 1970PIP075P50 TFR

EAN:
4031582400243

Swivel caster, housing made of pressed steel, bright zinc plated, blue passivated, double ball bearing swivel head, wheel axle with nut, plate fitting. Wheel center made of Polypropylene, Tread: solid rubber, grey non-marking, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 2.95 inch
Wheel width 0.98 inch
Plate size 3.03 x 2.64 inch
Further technical data

Technical data

Wheel diameter

2.95 inch

Wheel width

0.98 inch

Plate size

3.03 x 2.64 inch

Plate hole centers

2.42/2.20 x 2.03/1.83 inch

Plate hole

0.33 inch

Offset

1.24 inch

Swivel Interference

5.43 inch

Overall height

3.90 inch

Load capacity (dynamic)

175 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12530

Weight

0.331 LBS

Swivel Radius

2.71 inch

Hardness of tread

A 87 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Versions

Casters

1977PIP075P50 TFR

Swivel caster with total lock, trailing end of caster, housing made of pressed steel, bright zinc plated, blue passivate...

Login


Registered customers




New customers

Registration