Swivel Casters 2.56 inch
Stylea, 5920UOI065B10-11x20 DOM27

EAN:
4031582335682

Swivel caster, housing made of Polyamide, stem with circlip. Wheel center made of Polyamide, plain bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 2.56 inch
Wheel width 0.31 inch
Metal stem with circlip 0.43 x 0.79 inch
Further technical data

Technical data

Wheel diameter

2.56 inch

Wheel width

0.31 inch

Metal stem with circlip

0.43 x 0.79 inch

Offset

0.98 inch

Swivel Interference

4.17 inch

Overall height

2.68 inch

Load capacity (dynamic)

110 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12528

Weight

0.273 LBS

Dome-Ø

27.00 inch

Swivel Radius

2.09 inch

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Versions

Casters

5923UOI065B10-11x20 DOM27

Swivel caster with intermittend brake, housing made of Polyamide, stem with circlip. Wheel center made of Polyamide, pl...

Login


Registered customers




New customers

Registration