Swivel Casters 11.81 inch
Kappa, 9650FTP300P63

EAN:
4031582314274

Swivel caster, housing and plate steel-welded, bright zinc plated, blue passivated, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel center made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 11.81 inch
Wheel width 1.97 inch
Plate size 5.31 x 4.33 inch
Further technical data

Technical data

Wheel diameter

11.81 inch

Wheel width

1.97 inch

Plate size

5.31 x 4.33 inch

Plate hole centers

4.13 x 3.15/2.95 inch

Plate hole

0.43 inch

Offset

2.76 inch

Swivel Interference

17.52 inch

Overall height

13.98 inch

Load capacity (dynamic)

2,645 LBS

Temperature

+ 14 / + 140 °F

Standard

EN 12533

Weight

33 LBS

Dome-Ø

111.00 inch

Swivel Radius

8.76 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters

Accessories

Wheels

FTP300x80-Ø30 HL92

Wheel center made of cast iron, Tread: Polyurethane, casted, precision ball bearing

Versions

Casters

9652FTP300P63

Swivel caster with total lock, leading end of caster, housing and plate steel-welded, bright zinc plated, blue passivate...

Casters

9651FTP300P63

Swivel caster with directional lock, housing and plate steel-welded, bright zinc plated, blue passivated, sealed swivel ...

Login


Registered customers




New customers

Registration