Swivel Casters with total lock 5.91 inch
Kappa, 9682ITP150P63 Flat

EAN:
4031582315943

Swivel caster with total lock, leading end of caster, housing and plate steel-welded, bright zinc plated, blue passivated, sealed single swivel double ball bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel center made of Aluminum, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 5.91 inch
Wheel width 1.97 inch
Plate size 5.31 x 4.33 inch
Further technical data

Technical data

Wheel diameter

5.91 inch

Wheel width

1.97 inch

Plate size

5.31 x 4.33 inch

Plate hole centers

4.13 x 3.15/2.95 inch

Plate hole

0.43 inch

Offset

2.28 inch

Swivel Interference

10.83 inch

Overall height

7.87 inch

Load capacity (dynamic)

1,435 LBS

Temperature

+ 14 / + 140 °F

Standard

EN 12532

Weight

10 LBS

Dome-Ø

111.00 inch

Swivel Radius

5.41 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with total lock

Accessories

Wheels

ITP160x50-Ø20 flat

Wheel center made of Aluminum, Tread: Polyurethane, casted, precision ball bearing

Versions

Casters

9680ITP150P63 Flat

Swivel caster, housing and plate steel-welded, bright zinc plated, blue passivated, sealed single swivel double ball bea...

Casters

9681ITP150P63 Flat

Swivel caster with directional lock, housing and plate steel-welded, bright zinc plated, blue passivated, sealed single ...

Casters

9688ITP150P63 Flat

Fixed caster, Fork and plate steel welded, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Whee...

Login


Registered customers




New customers

Registration