Swivel Casters with directional lock 7.87 inch
Kappa, 9651ITP200P63 Flat

EAN:
4031582314595

Swivel caster with directional lock, housing and plate steel-welded, bright zinc plated, blue passivated, sealed swivel bearing with dual purpose bearing and tapered roller bearing, threaded king pin and locking nut secured, grease nipple, wheel axle with nut, plate fitting. Wheel center made of Aluminum, Tread: Polyurethane, casted, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 7.87 inch
Wheel width 1.97 inch
Plate size 5.31 x 4.33 inch
Further technical data

Technical data

Wheel diameter

7.87 inch

Wheel width

1.97 inch

Plate size

5.31 x 4.33 inch

Plate hole centers

4.13 x 3.15/2.95 inch

Plate hole

0.43 inch

Offset

2.32 inch

Swivel Interference

12.60 inch

Overall height

9.65 inch

Load capacity (dynamic)

1,765 LBS

Temperature

+ 14 / + 140 °F

Standard

EN 12532

Weight

11 LBS

Dome-Ø

111.00 inch

Swivel Radius

6.30 inch

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Swivel Casters with directional lock

Accessories

Wheels

TOP200x50-Ø25

Wheel center made of Polyamide, heavy duty, precision ball bearing

Accessory

Foot Protection Ø200

Flexible foot protection for maximum occupational safety; suitable for use with our 3640, 4680, 9650 and 9680 housing ra...

Versions

Casters

9650ITP200P63 Flat

Swivel caster, housing and plate steel-welded, bright zinc plated, blue passivated, sealed swivel bearing with dual purp...

Casters

9652ITP200P63 Flat

Swivel caster with total lock, leading end of caster, housing and plate steel-welded, bright zinc plated, blue passivate...

Login


Registered customers




New customers

Registration