Swivel Casters with directional lock 4.92 inch
Stainless,
Levina, 5381UAC125R05-25.4

EAN:
4031582426373

Swivel caster with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, solid plug fitting. Wheel center made of Polyamide, Tread: Polyurethane, precision ball bearing, stainless, washable

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.26 inch
Bolt-Ø 1 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.26 inch

Bolt-Ø

1 inch

Bolt length

1.77 inch

Offset

1.50 inch

Swivel Interference

7.91 inch

Overall height

6.34 inch

Load capacity (dynamic)

220 LBS

Temperature

- 14 / + 104 °F

Standard

EN 12530

Swivel Radius

3.96 inch

Hardness of tread

A 92 Shore

Stainless

Yes

Electrical conductivity

No

Housing

Swivel Casters with directional lock

Versions

Casters

5387UAC125R05-25.4

Swivel caster with total lock, trailing end of caster, housing made from high grade synthetic materials with metal parts...

Login


Registered customers




New customers

Registration