Swivel Casters with directional lock 4.92 inch
Stainless, Conductive
Levina, 5381XSC125P52

EAN:
4031582426236

Swivel caster with directional lock, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball bearing swivel head, plate fitting. Wheel center made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.26 inch
Plate size 3.74 x 2.76 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.26 inch

Plate size

3.74 x 2.76 inch

Plate hole centers

2.05/1.75 x 2.99/2.83 inch

Plate hole

0.43 inch

Offset

1.50 inch

Swivel Interference

7.91 inch

Overall height

6.50 inch

Load capacity (dynamic)

220 LBS

Temperature

- 14 / + 104 °F

Standard

EN 12530

Swivel Radius

3.96 inch

Hardness of tread

A 91 Shore

Stainless

Yes

Electrical conductivity

Yes

Housing

Swivel Casters with directional lock

Versions

Casters

5380XSC125P52

Swivel caster, housing made from high grade synthetic materials with metal parts made of Stainless Steel, double ball be...

Casters

5387XSC125P52

Swivel caster with total lock, trailing end of caster, housing made from high grade synthetic materials with metal parts...

Login


Registered customers




New customers

Registration