Rigid Casters 4.92 inch
Delta, 3648UAP125P63

EAN:
4031582396607

Fixed caster, Fork made of heavy pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel center made of Polyamide, Tread: Polyurethane, precision ball bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.57 inch
Plate size 5.39 x 4.53 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.57 inch

Plate size

5.39 x 4.53 inch

Plate hole centers

4.13 x 3.15/2.95 inch

Plate hole

0.43 inch

Overall height

7.01 inch

Load capacity (dynamic)

660 LBS

Temperature

- 40 / + 176 °F

Standard

EN 12532

Hardness of tread

A 92 Shore

Stainless

No

Electrical conductivity

No

Housing

Rigid Casters

Versions

Casters

3640UAP125P63

Swivel caster, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision ball bearing swivel h...

Casters

3641UAP125P63

Swivel caster with directional lock, housing made of heavy pressed steel, bright zinc plated, blue passivated, precision...

Casters

3642UAP125P63

Swivel caster with total lock, leading end of caster, housing made of heavy pressed steel, bright zinc plated, blue pass...

Login


Registered customers




New customers

Registration