Rigid Casters 4.92 inch
Alpha, 3478POR125P62 white

EAN:
4031582406764

Fixed caster, Fork made of pressed steel, bright zinc plated, blue passivated, wheel axle with nut, plate fitting. Wheel center made Polypropylene, roller bearing

Technical data

Roll performance
Movement noise
Attrition
Corrosion resistance
Wheel diameter 4.92 inch
Wheel width 1.57 inch
Plate size 4.06 x 3.35 inch
Further technical data

Technical data

Wheel diameter

4.92 inch

Wheel width

1.57 inch

Plate size

4.06 x 3.35 inch

Plate hole centers

3.15/3.03 x 2.36 inch

Plate hole

0.35 inch

Overall height

6.10 inch

Load capacity (dynamic)

440 LBS

Temperature

- 4 / + 140 °F

Standard

EN 12532

Weight

1 LBS

Hardness of tread

D 65 Shore

Stainless

No

Electrical conductivity

No

Housing

Rigid Casters

Login


Registered customers




New customers

Registration