- Home
- Castors & Wheels
- Wheels
- Wheels by Bearing Type
-
Precision Ball Bearing
Wheels with Precision Ball Bearing
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm tread width, constructed with a polyamide electric conductive body and an elastic tyre that is non-marking, antistatic, and vulcanised. Equipped with precision ball bearings, this wheel offers a dynamic load capacity of 160kg at 4km/h and a static load capacity of 320kg. It is specifically designed for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a robust aluminium body construction with a 100 mm diameter and 40 mm tread width, incorporating an elastic tyre in black vulcanised rubber for optimal performance. The wheel is equipped with precision ball bearings and an 8 mm axle hole diameter, whilst the hub extends 45 mm in length to ensure secure mounting. Load capacity specifications include a dynamic rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide foamed polyurethane tread, incorporating precision ball bearings for smooth operation. The wheel accommodates an 8mm axle hole diameter with a 44mm hub length, providing optimal structural integrity. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 175 mm
The Maxtech wheel features a robust polypropylene body with a 175mm diameter and 30mm wide polyurethane foamed tread, incorporating precision ball bearings for smooth operation. The wheel includes a 60mm hub length with an 8mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 44 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 30 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearing technology with an 8 mm axle hole diameter and 60 mm hub length. This castor wheel delivers exceptional load performance with a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Maxtech wheel is engineered for castor applications, featuring a 200 mm diameter with a 50 mm wide polyurethane foamed tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 60 mm hub length for optimal performance. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty industrial and commercial applications.
Wheel 200 mm
The Elastech wheel features a robust polyamide body with a 200 mm diameter and an elastic tyre, black, vulcanized tread measuring 46 mm in width. The wheel incorporates a precision ball bearing system with a 20 mm axle hole diameter and a 60 mm hub length. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 100 mm
The Duratech silent wheel features a robust polyamide construction with an identical wheel body and tread material, measuring 100 mm in diameter with a 36 mm tread width and 45 mm hub length, whilst incorporating an 8.4 mm axle hole diameter. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it ideal for demanding industrial castor applications requiring reliable, quiet operation.
Wheel 125 mm
The Duratech silent wheel features a robust polyamide construction with matching tread material, measuring 125mm in diameter with a 40mm tread width and 45mm hub length, whilst incorporating an 8.4mm axle hole diameter for secure mounting. This precision ball bearing, damped wheel delivers exceptional performance with a dynamic load capacity of 300kg at speeds up to 4km/h and an impressive static load capacity of 600kg, making it ideal for demanding industrial applications requiring reliable, quiet operation and superior load-bearing capabilities.
Wheel 125 mm
The Maxtech wheel for castor applications features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 600 kg and dynamic capacities of 300 kg at speeds up to 4 km/h and 300 kg at speeds up to 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility and durability.
Wheel 100 mm
The Elastech heat wheel is an aluminium-bodied castor wheel featuring a 100 mm diameter with a damping, heat resistant tread measuring 35 mm in width and a hub length of 45 mm, whilst the axle hole diameter is 8.3 mm. This precision ball bearing, stainless steel equipped wheel offers exceptional load performance with a dynamic load capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it ideal for demanding industrial applications requiring heat resistance and reliable performance.
Wheel 200 mm
The Maxtech castor wheel features a robust construction with a 200 mm diameter and 50 mm tread width, incorporating a polyamide body with injected polyurethane tread material for optimal performance. The wheel is equipped with precision ball bearings and has a 25 mm axle hole diameter with a 60 mm hub length. Load capacity specifications include a static load rating of 1000 kg, whilst dynamic load capacity varies with speed: 500 kg at 4 km/h and 400 kg at 6 km/h, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 40 mm wide elastic tyre, black, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 49 mm hub length. Load capacity specifications include a dynamic load rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 50 mm
The Supratech wheel features a 50mm diameter with an 18mm wide thermoplastic rubber tread and polypropylene body construction, incorporating precision ball bearing technology for smooth operation. The wheel measures 22mm in hub length with a 6.2mm axle hole diameter, providing precise fitment for castor applications. Load specifications include a dynamic capacity of 40kg at speeds up to 3km/h and a static load capacity of 80kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Wheel 100 mm
The Supratech wheel features a 100 mm diameter with a 35 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a precision ball bearing system with an 8.3 mm axle hole diameter and 45 mm hub length for optimal performance. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for demanding industrial castor applications requiring reliable load-bearing performance.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg, whilst maintaining dynamic load capacities of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it ideal for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, with dynamic load ratings of 660kg at 4km/h and 550kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and precision ball bearing system, incorporating a casted polyurethane tread measuring 50mm in width. The wheel is engineered with a 25mm axle hole diameter and 60mm hub length for secure mounting applications. Load specifications include a static capacity of 2400kg, whilst dynamic load ratings are 1440kg at 4km/h operating speed and 1200kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 300mm in diameter with an 80mm tread width and 92mm hub length, whilst incorporating a precision ball bearing system and 30mm axle hole diameter. This industrial wheel delivers exceptional load performance with a static load capacity of 4000kg and dynamic load capacities of 2400kg at speeds up to 4km/h or 2000kg at speeds up to 6km/h, making it suitable for demanding material handling applications.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and an 80mm wide polyurethane casted tread for optimal performance. The wheel incorporates precision ball bearings and has an axle hole diameter of 25mm with a hub length of 92mm. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel features a robust steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 250 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 250mm diameter with a 50mm tread width and 60mm hub length, accommodating a 40mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this wheel incorporates precision ball bearings for optimal performance. The wheel delivers exceptional load capacity with dynamic ratings of 4200kg at 4km/h and 3500kg at 6km/h, whilst supporting a maximum static load of 8400kg for demanding industrial applications.