- Home
- Castors & Wheels
- Castors
- Castors by Housing Material
-
Polypropylene
Polypropylene Castors
Swivel castor 50 mm
The Lumina swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is manufactured from durable polypropylene material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes under load. The wheel assembly comprises a polypropylene body with electric-conductive properties, fitted with a thermoplastic rubber tread that maintains electrical conductivity throughout operation. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, providing optimal balance between manoeuvrability and stability. The complete assembly has an overall height of 61mm, making it suitable for compact installations where space constraints are critical. This castor configuration is particularly suited for applications requiring static discharge protection whilst maintaining reliable mobility performance in industrial and commercial environments.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polypropylene material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body with tread material identical with wheel body, ensuring consistent performance characteristics, whilst the plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel measures 50mm in diameter, and the complete assembly has an overall height of 33mm, making it suitable for compact applications. The castor delivers a dynamic load capacity of 30kg at speeds up to 3km/h, providing dependable mobility for light to medium-duty industrial and commercial applications where space constraints and manoeuvrability are critical considerations.
Customized solution 50 mm
The Glide customized solution features a stem with grip ring, with collar fitting system for secure installation. The housing is manufactured from polypropylene material and incorporates a stem, swiveling swivel bearing mechanism that enables smooth directional changes during operation. The wheel construction utilises a polypropylene, electric conductive body material with tread material that is identical with wheel body, ensuring consistent electrical conductivity throughout the contact surface. The wheel operates on a plain bearing with spacer tube system for reliable performance and incorporates a 50mm diameter wheel for optimal manoeuvrability. The complete assembly measures 33mm in overall height, providing a compact profile suitable for applications requiring low clearance. This technical specification delivers a comprehensive mobility solution combining electrical conductivity with practical swiveling functionality.
Linea light
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polypropylene material with a stem, swivelling bearing mechanism that ensures smooth directional changes. The wheel incorporates a polypropylene, electric conductive body paired with thermoplastic rubber, electric-conductive tread material, supported by a plain bearing with spacer tube for reliable operation. With a 75mm diameter wheel, the castor achieves an overall height of 75.5mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 60kg at speeds up to 3km/h and a static load capacity of 120kg, providing excellent performance for medical equipment, office furniture, catering systems, and professional cleaning applications where anti-static properties are essential.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake designed for controlled mobility applications. The fitting features a stem with grip ring configuration, incorporating a collar for secure mounting and positioning. The housing is constructed from polypropylene material and utilises a stem-based swivelling bearing system that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polypropylene body with electrically conductive properties, ensuring safe operation in environments where static discharge control is essential. The tread material is identical to the wheel body, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for enhanced durability and reduced friction. The wheel diameter measures 50mm, optimised for manoeuvrability in confined spaces. The overall height dimension is 61mm, making it suitable for low-profile applications where clearance is limited. Load specifications are determined by the combination of materials and bearing configuration.
Swivel castor 50 mm
The Mono swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swiveling bearing mechanism that enables smooth directional changes. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing with spacer tube configuration for reliable operation. The wheel measures 50mm in diameter, contributing to the castor's overall height of 72mm. Load specifications include a dynamic capacity of 30kg at operating speeds up to 3km/h, whilst the static load capacity reaches 60kg when stationary. This compact swivel castor provides versatile mobility solutions for light to medium-duty applications requiring manoeuvrability and dependable performance across various industrial and commercial environments.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for industrial applications. The castor features a blind hole fitting compatible with B10 mounting systems, ensuring secure installation in various equipment configurations. The housing is manufactured from durable polypropylene material and incorporates a stem-type swiveling bearing mechanism that provides smooth directional movement whilst maintaining structural integrity. The wheel assembly consists of a polypropylene body fitted with a thermoplastic rubber tread for enhanced grip and floor protection, supported by a plain bearing system with spacer tube for reliable rotation. The wheel measures 50mm in diameter, contributing to an overall castor height of 72mm. Load specifications include a dynamic capacity of 30kg at operational speeds up to 3km/h, with a static load rating of 60kg, making it suitable for medium-duty mobile applications requiring precise manoeuvrability and reliable braking functionality.
Swivel castor 50 mm
The Mono swivel castor is a versatile mobility solution engineered for applications including bedside tables, media furniture, nursing and retirement homes, and nursing carts. This swivel castor features a blind hole fitting designed for B10 stem installation, ensuring secure and reliable attachment to compatible furniture bases. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity in demanding healthcare and domestic environments. The swivel mechanism utilises a stem with swiveling capability, also manufactured from polypropylene, which enables smooth 360-degree rotation and facilitates effortless directional changes during operation. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, mounted on a plain bearing with spacer tube for optimal load distribution and smooth rolling performance. The plain bearing design minimises friction whilst the spacer tube maintains consistent wheel alignment and spacing. The overall height of the castor measures 72 mm, making it suitable for integration into compact furniture designs where space constraints are critical. The load capacity specifications indicate a static load rating of 60 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 30 kg at a maximum operational speed of 3 km/h, ensuring safe performance during active use in mobile applications. These technical specifications combine to deliver a robust, reliable castor solution suitable for professional healthcare settings and domestic applications requiring dependable mobility and load-bearing capability.
Swivel castor with wheel brake 50 mm
The Mono is a swivel castor with wheel brake designed for versatile mobility applications in healthcare and furniture settings. The castor features a blind hole fitting for B10 stems, enabling secure and straightforward installation on compatible equipment. The housing is constructed from polypropylene and incorporates a stem that swivels to facilitate multidirectional movement and manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, which provides reliable grip and durability across various floor surfaces whilst minimising noise and vibration during operation. The wheel is supported by a plain bearing with spacer tube, ensuring smooth rotation and extended service life under regular use. The overall height of the castor is 72 mm, which must be considered when integrating the unit into equipment design to ensure appropriate clearance and stability. The castor demonstrates a static load capacity of 60 kg, permitting substantial weight support when the equipment is stationary, whilst the dynamic load capacity is rated at 30 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Mono particularly suitable for bedside tables, media furniture, nursing and retirement home installations, and nursing carts where reliable, controlled mobility and safety are paramount considerations.
Linea light
The Linea light swivel castor has a blind hole for b10 fitting fitting and a housing made of polypropylene. It features a swiveling swivel bearing and a stem, with a wheel body made of polypropylene and a tread made of thermoplastic rubber. The wheel has a plain bearing with spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 60 kg at 3 km/h and a static load capacity of 120 kg.
Swivel castor 42 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and reliable installation across various furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The swivel bearing incorporates a stem that enables smooth 360-degree rotation, facilitating effortless manoeuvrability and directional control. The wheel assembly comprises a 42 mm diameter wheel manufactured from polypropylene, with an identical tread material matching the wheel body to ensure consistent performance and wear characteristics. The bearing system utilises a plain bearing with spacer tube configuration, which provides reliable support and smooth rolling motion whilst minimising maintenance requirements. The overall height of the castor measures 49 mm, making it suitable for applications requiring compact mobility solutions without excessive elevation. The load capacity specifications indicate a static load rating of 60 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 30 kg at a maximum speed of 3 km/h, ensuring safe and controlled movement under operational conditions. This combination of robust construction, reliable bearing technology, and specified load parameters makes the Lumina swivel castor an appropriate choice for furniture requiring dependable mobility and stability.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and straightforward installation across a range of furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for diverse furniture applications. The swivel bearing utilises a stem configuration that enables smooth rotational movement, facilitating effortless directional changes and manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, matching the material composition of the wheel body for consistent performance characteristics and aesthetic integration. The wheel is supported by a plain bearing with spacer tube, which ensures smooth rolling motion and reliable load distribution throughout the castor's operational lifespan. The tread material is identical with the wheel body, providing uniform wear characteristics and predictable performance under varied floor conditions. The overall height of the castor measures 56 mm, a compact dimension that facilitates integration into furniture designs with space constraints. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity reaches 40 kg at operational speeds of 3 km/h, ensuring safe and reliable performance during active use and furniture repositioning.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. This swivel castor features a blind hole fitting designed for B10 stem compatibility, ensuring secure and reliable installation across a range of furniture platforms. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity whilst maintaining a lightweight profile suitable for various furniture applications. The swivel bearing mechanism utilises a stem that swivels smoothly, facilitating multidirectional movement and enhanced manoeuvrability. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread, which delivers superior grip and floor protection whilst minimising noise during operation. The wheel is supported by a plain bearing with spacer tube, ensuring smooth rotation and extended service life under regular use. The overall height of the castor measures 56 mm, providing a compact design that integrates seamlessly into contemporary furniture aesthetics. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity reaches 40 kg at speeds up to 3 km/h, ensuring safe and controlled movement when the castor is in active use. These technical specifications combine to create a robust, reliable castor solution suitable for both commercial and domestic furniture applications requiring dependable mobility and stability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure attachment and easy installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement whilst maintaining structural integrity. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth operation and reduces friction during use. The overall height of the castor measures 61 mm, making it suitable for integration into compact furniture designs. The castor demonstrates a static load capacity of 80 kg, allowing it to support substantial weight whilst remaining stationary, and a dynamic load capacity of 40 kg at speeds up to 3 km/h, ensuring safe operation during movement. The polypropylene construction throughout both the housing and wheel body provides excellent chemical resistance and durability, whilst maintaining a lightweight profile ideal for furniture applications requiring both mobility and stability.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel with a thermoplastic rubber tread material bonded to a polypropylene body, ensuring durability and floor protection whilst maintaining excellent grip and smooth rolling characteristics. The plain bearing with spacer tube provides consistent performance and longevity under regular use. With an overall height of 61 mm, the castor integrates seamlessly into most furniture designs without compromising aesthetic appeal or functional clearance. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support when the castor is stationary, whilst the dynamic load capacity of 40 kg at 3 km/h ensures safe operation during movement and repositioning. These specifications make the Lumina swivel castor an ideal choice for applications requiring reliable, smooth-rolling mobility with robust load-bearing capability and long-term durability in domestic and commercial environments.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent performance and durability. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and reduces friction during operation. The overall height of the castor measures 61 mm, making it suitable for integration into compact furniture designs whilst maintaining adequate ground clearance. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a wide range of domestic and commercial furniture applications, providing both stability and manoeuvrability for end users.
Swivel castor 50 mm
The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting that provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel body manufactured from electrically conductive polypropylene, with an identical tread material that ensures consistent rolling performance and durability across diverse floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under operational loads. The overall height of the castor measures 61 mm, providing a compact profile suitable for low-profile furniture applications. The castor delivers a static load capacity of 80 kg per unit, accommodating substantial weight requirements for stationary applications, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe and controlled movement when the castor is in active use. This combination of robust construction, reliable bearing system, and carefully specified load ratings makes the Lumina swivel castor an ideal choice for demanding furniture applications requiring both stability and manoeuvrability.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The fitting comprises a stem with grip ring and collar, providing secure and convenient installation. The housing is constructed from polypropylene and features a stem with swiveling capability, enabling smooth rotational movement in multiple directions. The wheel assembly incorporates a 50 mm diameter wheel with a thermoplastic rubber tread material, ensuring reliable grip and durability across various floor surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity. The overall height of the castor is 61 mm, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 80 kg, allowing for substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure that the Lumina castor delivers reliable performance in both stationary and mobile applications, providing stability and manoeuvrability for a wide range of furniture solutions.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth rotational movement whilst maintaining structural integrity. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, ensuring smooth operation and extended service life under typical usage conditions. The overall height of the castor is 61 mm, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 80 kg, whilst the dynamic load capacity is rated at 40 kg when operating at speeds up to 3 km/h. These specifications ensure reliable performance across a wide range of domestic and commercial furniture applications, with the intermittent brake function providing enhanced safety and stability when the castor is not in use.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a stem with grip ring and collar fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth 360-degree rotation, allowing for effortless manoeuvrability in confined spaces and around obstacles. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and performance longevity. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion whilst maintaining structural integrity under operational loads. The overall height of the castor measures 61 mm, making it suitable for integration into compact furniture designs where space constraints are a consideration. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications ensure reliable performance across a broad range of domestic and commercial furniture applications, providing users with dependable mobility and stability.
Swivel castor with wheel brake 50 mm
The Lumina is a swivel castor with wheel brake designed for versatile applications including bedside tables, furniture, media furniture, and office furniture. The castor features a blind hole fitting for B10 mounting, ensuring secure and straightforward installation on compatible equipment. The housing is constructed from polypropylene and incorporates a stem for swiveling functionality, providing smooth rotational movement and directional control. The wheel assembly comprises a 50 mm diameter wheel manufactured from polypropylene, with the tread material being identical to the wheel body for consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which ensures reliable operation and longevity under typical usage conditions. The overall height of the castor measures 56 mm, making it suitable for applications where space constraints or aesthetic considerations require a compact design. The load capacity specifications indicate a static load rating of 80 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina particularly well suited for mobile furniture applications requiring dependable performance and durability across diverse commercial and domestic environments.
Swivel castor 50 mm
The Lumina swivel castor is a versatile mobility solution engineered for contemporary furniture applications, featuring a stem with grip ring and collar fitting that ensures secure and reliable installation. The housing is constructed from polypropylene and incorporates a stem swiveling mechanism that enables smooth directional changes and optimal manoeuvrability across various surfaces. The wheel assembly comprises a 50 mm diameter polypropylene body with an identical tread material, providing consistent rolling characteristics and durability throughout its operational lifespan. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under load. The overall height of the castor measures 56 mm, making it suitable for integration into compact furniture designs without compromising accessibility or aesthetic considerations. The load capacity specifications indicate a static load rating of 80 kg, permitting substantial weight support during stationary use, whilst the dynamic load capacity reaches 40 kg at a maximum speed of 3 km/h, ensuring safe operation during transport and repositioning. This castor is particularly well suited for bedside tables, general furniture, media furniture, and office furniture applications where reliable mobility, stability, and ease of installation are essential requirements for end-user satisfaction and product longevity.
Swivel castor with intermittend brake 50 mm
The Lumina is a swivel castor with intermittent brake, designed for applications including bedside tables, furniture, media furniture, office furniture, and office chairs. The castor is fitted with a stem with grip ring and collar, which provides secure attachment and ease of installation. The housing is constructed from polypropylene and features a stem that swivels, enabling smooth multidirectional movement and rotation. The wheel has a diameter of 50 mm and is manufactured from polypropylene, with the tread material being identical to the wheel body, ensuring consistent wear characteristics and durability. The bearing is a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity. The overall height of the castor is 55 mm, making it suitable for compact installations where space is limited. The load capacity specifications are as follows: the static load capacity is 80 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is 40 kg at a speed of 3 km/h, ensuring safe operation during movement and transport. These specifications make the Lumina an ideal choice for mobile furniture applications requiring reliable performance and durability.
Advantages of Polypropylene Castors
Polypropylene castors combine a lightweight housing with smooth rolling performance, making them perfect for light-duty applications. With durable injection-moulded construction, they are well-suited for office furniture, display units, medical carts, and small equipment. Their low-noise operation and ease of movement make them a versatile solution for indoor environments.
TENTE polypropylene castors offer various benefits:
Lightweight Construction - Polypropylene castors feature a lightweight yet durable housing, making them easy to install and ideal for applications where minimal weight is an advantage. This also allows for smooth and effortless movement on furniture and equipment.
Design Flexibility - Available in various wheel designs, colors, and mounting styles, allowing them to blend into furniture and equipment while still delivering reliable performance.
Easy to Clean - The smooth, non-porous surface of polypropylene housings prevents dirt buildup and allows for quick and simple cleaning, ensuring hygiene in areas like retail.
Types of Polypropylene Castors
Polypropylene castors are available in various designs to meet the needs of light-duty applications — from office furniture to display equipment. Each type is designed to combine lightweight construction with reliable performance and ease of movement. Below are some of the most common types of polypropylene castors and their key benefits:
Braked Polypropylene Castors
These castors are equipped with an integrated brake that locks the wheel securely in place when needed. They provide both mobility and stability, making them ideal for display units or office furniture, where equipment must remain stationary during use or loading.
Polypropylene Swivel Castors
These castors feature a 360° rotating housing, allowing for maximum flexibility and ease of movement in any direction. Often found on furniture or retail displays, they provide effortless maneuverability while maintaining a lightweight structure.
Twin-Wheel Polypropylene Castors
Twin-wheel castors feature two parallel wheels in a single housing, distributing weight evenly for better maneuverability. They are ideal for office chairs, office furniture, and media furniture, as the twin-wheel setup allows for smooth swiveling with minimal effort. The polypropylene housing offers a stylish appearance while being durable and easy to maintain.
Fields of Application for Polypropylene Castors
Polypropylene castors are an excellent choice for furniture and retail applications where lightweight construction, smooth rolling, and easy handling are essential. In furniture, they are commonly used on office chairs, mobile storage units, and small pieces of home or office furniture, enabling easy repositioning without damaging floors. Their lightweight housing makes them ideal for furniture that needs to be frequently moved, such as modular office systems or home storage solutions. In retail environments, polypropylene castors are often fitted to store fixtures, display stands, and promotional units, ensuring flexible positioning to adapt to seasonal layouts or changing customer flows. Their clean design and availability in various colours make them blend seamlessly with modern retail furniture while providing smooth, reliable movement. No matter the setting, polypropylene castors excel in indoor applications that require easy maneuverability, a low-maintenance design, and a lightweight yet durable housing.