- Home
- Castors & Wheels
- Castors
- Castors by Functionality
-
Levelling
Levelling Castors
Swivel castor 50 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a housing constructed from polyamide super heavy material, which provides exceptional durability and resistance to impact and wear in high-stress environments. The wheel assembly comprises a 50 mm diameter wheel with an injected polyurethane tread, delivering superior grip and floor protection whilst minimising noise during operation. The wheel is mounted on a roller bearing with damping characteristics, which ensures smooth rotation and reduces vibration transmission to the supported equipment. The overall height of the castor measures 82.5 mm, allowing for precise integration into existing equipment designs and spatial constraints. With a static load capacity of 250 kg, the Footmaster swivel castor is suitable for supporting substantial loads whilst maintaining manoeuvrability and directional control. The combination of heavy-duty polyamide housing, damped roller bearing technology, and polyurethane wheel tread creates a reliable castor system capable of withstanding the rigorous demands of industrial and commercial environments.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing technology provides reliable performance across varied working environments, offering enhanced stability and reduced wear on both the castor and the surfaces upon which it operates. The overall height of the unit measures 71 mm, providing a compact profile suitable for integration into space-constrained applications without compromising functionality or accessibility. The castor demonstrates impressive load-bearing capabilities with a static load capacity of 60 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for both stationary support and mobile applications requiring controlled movement at moderate speeds. This combination of robust construction, precision bearings, and substantial load capacity makes the Footmaster swivel castor an ideal choice for engineers and facility managers seeking reliable, durable mobility solutions that can withstand the rigours of industrial and commercial environments whilst maintaining consistent performance throughout extended operational periods.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing technology provides reliable performance across varied working environments and surfaces, delivering consistent rotational characteristics essential for equipment stability and operator safety. The castor achieves an overall height of 82 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate exceptional strength and durability, with both static and dynamic load ratings of 280 kg, enabling the castor to support substantial equipment and machinery without performance degradation. The dynamic load rating of 280 kg is maintained at operational speeds up to 3 km/h, ensuring reliable performance during controlled movement and repositioning of heavy loads. This combination of robust construction, precision bearing technology, and substantial load-carrying capability makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions that can withstand the rigorous demands of industrial environments whilst maintaining smooth, controlled operation.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The overall height of the unit measures 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or clearance requirements. The castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 550 kg, enabling it to support substantial stationary loads with reliability and stability. For dynamic applications, the castor maintains a load capacity of 550 kg at speeds up to 4 km/h, and an additional 550 kg capacity at 3 km/h, allowing for flexible deployment across different operational scenarios and movement requirements. The damped roller bearing system provides superior performance characteristics, reducing wear on both the wheel and supporting structures whilst extending the service life of the castor assembly. This combination of robust construction, precise engineering, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions in industrial and commercial environments.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor is engineered to deliver exceptional performance with a static load capacity of 800 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h, making it suitable for both stationary support and mobile applications requiring reliable weight distribution. The overall height of the assembly measures 120 mm, providing a compact profile that integrates seamlessly into various equipment configurations without compromising stability or manoeuvrability. The damped roller bearing system is specifically designed to absorb shock loads and reduce impact stress, thereby extending the operational lifespan of both the castor and the equipment it supports. This combination of load-bearing capacity, controlled movement characteristics, and compact dimensions makes the Footmaster swivel castor an ideal choice for industrial environments where precision, durability, and consistent performance are essential requirements for safe and efficient operations.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system to ensure smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is engineered to deliver reliable performance across extended operational periods, with the damped bearing mechanism providing enhanced stability and reduced wear on connected equipment. The castor achieves an overall height of 120 mm, making it suitable for integration into compact spaces whilst maintaining adequate ground clearance for most industrial applications. Load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 800 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 800 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during transport and repositioning tasks. This combination of robust construction, precision bearings, and substantial load capacity makes the Footmaster swivel castor an ideal choice for applications requiring reliable mobility solutions in challenging industrial environments where durability and performance are paramount considerations.
Swivel castor 75 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust 75 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor achieves an overall height of 120 mm, making it suitable for integration into a wide range of equipment and furniture configurations. The load-bearing capacity of this castor is exceptional, with a static load capacity of 1000 kg and a dynamic load capacity of 1000 kg at a maximum operational speed of 3 km/h, ensuring reliable performance under sustained and moving loads. The damped roller bearing technology provides enhanced stability and durability, reducing wear on both the wheel and supporting structures whilst maintaining consistent manoeuvrability across various floor surfaces. This combination of robust construction, generous load capacity, and precision bearing technology makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions in industrial, commercial, and workshop environments where performance and longevity are paramount considerations.
Swivel castor 75 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 75 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The overall height of the unit measures 120 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or clearance requirements. The castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 1000 kg at a speed of 3 km/h, making it suitable for both stationary support and mobile applications. The damped roller bearing technology enhances operational longevity by reducing impact stress and wear, whilst the swivel design permits unrestricted directional movement, facilitating manoeuvring in confined spaces and improving overall handling efficiency. This combination of robust construction, reliable bearing system, and substantial load capacity makes the Footmaster swivel castor an ideal choice for industrial environments requiring dependable mobility solutions with minimal maintenance requirements.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system to ensure smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly incorporates advanced damping technology that enhances stability and reduces impact stress on connected equipment and flooring surfaces. The overall height of the castor measures 71 mm, providing a compact profile suitable for integration into space-constrained installations without compromising functionality or accessibility. The load capacity specifications indicate a static load rating of 50 kg and a dynamic load rating of 50 kg at a maximum operational speed of 3 km/h, ensuring reliable performance under sustained and moving load conditions. These specifications make the Footmaster swivel castor an ideal choice for applications requiring dependable mobility, precise load handling, and extended operational longevity in professional and industrial environments where equipment repositioning and flexible workspace configuration are essential requirements.
Swivel castor 42 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 42 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor achieves an overall height of 71 mm, making it suitable for integration into compact assemblies and equipment where vertical space is constrained. The wheel's damped roller bearing technology provides reliable performance across extended operational cycles, whilst the swivel mechanism allows for multidirectional manoeuvrability essential in dynamic working environments. Load capacity specifications indicate a static load rating of 50 kg and a dynamic load rating of 50 kg at a maximum operational speed of 3 km/h, ensuring safe and stable performance under typical industrial conditions. The combination of these technical specifications positions the Footmaster swivel castor as a dependable component for applications requiring controlled mobility, durability, and precision engineering in professional and industrial settings.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to provide reliable performance across varied working environments, with the damped bearing mechanism offering enhanced stability and extended service life. The castor achieves an overall height of 82.5 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 250 kg, enabling the castor to support substantial equipment and machinery whilst maintaining operational integrity. The dynamic load rating of 250 kg is rated at a maximum speed of 3 km/h, ensuring safe and controlled movement under full load conditions. This combination of robust construction, precision bearing technology, and substantial load-bearing capability makes the Footmaster swivel castor an ideal choice for applications requiring reliable, durable mobility solutions in industrial and commercial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and extends the operational lifespan of the castor by reducing impact stress during frequent directional changes and load transfers. The overall height of the castor measures 82.5 mm, making it suitable for integration into compact assembly configurations where vertical space is constrained. The Footmaster castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 250 kg at operational speeds up to 3 km/h, ensuring reliable performance under both stationary and mobile conditions. These specifications make the Footmaster castor an ideal choice for applications requiring dependable mobility solutions with consistent performance across varied industrial environments and demanding operational scenarios.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel's damped roller bearing design provides enhanced stability and reduces impact stress on connected equipment, making it particularly suitable for environments requiring reliable, consistent performance over extended periods. The castor achieves an overall height of 102 mm, providing a compact profile that integrates seamlessly into space-constrained installations without compromising functionality or accessibility. The load capacity specifications demonstrate substantial engineering capability, with both static and dynamic load ratings of 500 kg, the dynamic rating being applicable at operational speeds up to 3 km/h. This dual-rated capacity ensures the castor maintains structural integrity and performance consistency whether supporting stationary loads or facilitating controlled movement across facility floors. The combination of precision bearing technology, damped wheel design, and generous load capacity makes the Footmaster swivel castor an exceptionally versatile solution for applications demanding reliable mobility, durability, and operational safety across diverse industrial and commercial environments.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly incorporates advanced damping technology to provide enhanced stability and reduced impact stress on both the castor and the supported structure. The overall height of the castor measures 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or operational clearance. The load capacity specifications demonstrate exceptional performance characteristics, with both static and dynamic load ratings of 500 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 500 kg is maintained at operational speeds of up to 3 km/h, ensuring reliable performance during transport and repositioning tasks. The swivel mechanism allows for 360-degree rotation, facilitating manoeuvrability in confined spaces and enabling efficient directional changes without requiring complete equipment repositioning. This combination of robust construction, precision bearings, and generous load capacity makes the Footmaster swivel castor an ideal choice for applications requiring durability, reliability, and consistent performance in challenging industrial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to provide reliable performance across varied working environments, with the damped bearing mechanism offering enhanced stability and extended service life. The castor achieves an overall height of 82.5 mm, making it suitable for integration into compact assemblies and space-constrained applications where vertical clearance is a critical design consideration. The load capacity specifications demonstrate exceptional performance characteristics, with both static and dynamic load ratings of 250 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 250 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during transport and repositioning tasks. This combination of robust construction, precision bearing technology, and generous load capacity makes the Footmaster swivel castor an ideal choice for engineers requiring reliable mobility solutions that deliver durability, stability, and consistent performance in demanding industrial and commercial environments.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to provide reliable performance across varied working environments, with the damped bearing mechanism offering enhanced stability and extended service life. The castor achieves an overall height of 82.5 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical design consideration. The load capacity specifications demonstrate exceptional strength and durability, with both static and dynamic load ratings of 250 kg, the dynamic rating being validated at a maximum operational speed of 3 km/h. This balanced load capacity ensures consistent performance whether the castor is subjected to stationary loads or continuous movement, providing engineers with reliable specifications for structural calculations and equipment design. The combination of precision bearing technology, controlled damping characteristics, and substantial load-bearing capability makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions with minimal maintenance requirements and extended operational longevity.
Swivel castor 63 mm
The Footmaster swivel castor is a versatile mobility solution engineered for demanding industrial and commercial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing design that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and reduces impact stress on connected equipment, making it particularly suitable for environments where precision and durability are paramount. The castor achieves an overall height of 102 mm, which facilitates integration into various equipment configurations and spatial constraints. With respect to load-bearing capabilities, the Footmaster swivel castor demonstrates impressive performance specifications, supporting a static load capacity of 500 kg and a dynamic load capacity of 500 kg at operational speeds up to 3 km/h. These load ratings ensure reliable performance across both stationary and mobile applications, providing engineers with confidence in the castor's structural integrity and longevity. The combination of the damped bearing system, substantial load capacity, and compact dimensional profile makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions with minimal maintenance requirements and extended service life in challenging industrial environments.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 63 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The castor achieves an overall height of 102 mm, providing a compact profile suitable for integration into various equipment configurations without compromising accessibility or operational clearance. The wheel's roller bearing, damped design delivers reliable performance across extended operational cycles, whilst the swivel mechanism enables multidirectional manoeuvrability essential for flexible positioning and repositioning of equipment. Load capacity specifications demonstrate the castor's substantial structural integrity, with both static and dynamic load ratings of 500 kg, the latter measured at a maximum operational speed of 3 km/h, ensuring safe and stable performance under typical industrial working conditions. The combination of precision engineering, damped bearing technology, and generous load capacity makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility, durability, and controlled movement in professional and industrial environments.
Swivel castor 90 mm
The Footmaster swivel castor is a robust mobility solution engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a 90 mm diameter wheel equipped with a roller bearing, damped design that ensures smooth operation whilst effectively absorbing vibrations and impact loads during transport and repositioning tasks. The castor achieves an overall height of 132 mm, providing optimal clearance and manoeuvrability in confined spaces and around obstacles. The damped roller bearing technology enhances stability and reduces noise transmission, making it particularly suitable for environments where operational quietness is valued. The load capacity specifications demonstrate exceptional strength, with both static and dynamic load ratings of 1500 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 1500 kg is maintained at speeds up to 3 km/h, ensuring reliable performance during controlled movement of heavy loads across various floor surfaces. The precision engineering of the swivel mechanism allows for smooth directional changes whilst maintaining structural integrity under full load conditions. This combination of high load capacity, compact dimensions, and advanced bearing technology makes the Footmaster swivel castor an ideal choice for applications requiring dependable mobility solutions in industrial and commercial settings where durability and performance are paramount considerations.
Swivel castor 50 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a 50 mm diameter wheel equipped with a roller bearing, damped system that ensures smooth, controlled movement whilst minimising vibration and noise during operation. The wheel assembly is specifically engineered to provide reliable performance across varied working environments, with the damped bearing mechanism offering enhanced stability and extended service life. The castor achieves an overall height of 82 mm, making it suitable for integration into compact and space-constrained installations where vertical clearance is a critical consideration. The load capacity specifications demonstrate exceptional strength and durability, with both static and dynamic load ratings of 280 kg, enabling the castor to support substantial equipment and machinery. The dynamic load rating of 280 kg is maintained at operational speeds up to 3 km/h, ensuring consistent performance during transport and repositioning tasks. This combination of robust construction, precision bearing technology, and substantial load-bearing capability makes the Footmaster swivel castor an ideal choice for applications requiring reliable mobility, stability, and durability in industrial and commercial environments.
Swivel castor 63 mm
The Footmaster swivel castor is a precision-engineered mobility solution designed for demanding industrial applications including machine construction, scaffolding, store fixtures and display systems, transport equipment, and work benches. This swivel castor features a robust housing construction that accommodates a wheel assembly with a 63 mm diameter, equipped with a roller bearing, damped system that ensures smooth, controlled rotation whilst minimising vibration and noise during operation. The damped roller bearing technology provides enhanced stability and extends component lifespan by reducing impact stress during directional changes and load transfers. The castor achieves an overall height of 102 mm, making it suitable for integration into compact equipment configurations where vertical space is constrained. The load capacity specifications demonstrate exceptional performance characteristics, with both static and dynamic load ratings of 550 kg, enabling reliable operation at speeds up to 3 km/h under full load conditions. This dual-rated capacity ensures consistent performance whether the castor is subjected to stationary loads or continuous movement, providing engineers with confidence in deployment across diverse industrial environments. The combination of damped bearing technology, generous load capacity, and compact dimensional profile makes the Footmaster swivel castor an ideal choice for applications requiring reliable manoeuvrability, durability, and precision control in professional settings.
Advantages of Levelling Castors
Levelling castors are a hybrid mobility solution designed for applications that must be mobile during use yet remain completely stable when stationary. Unlike standard castors, these units integrate a built-in levelling foot that can be manually adjusted to provide secure, vibration-free positioning and compensate for uneven floor surfaces. This makes them particularly suitable for applications that require occasional re-positioning but are mostly stationary – such as machinery and workshop equipment, like workbenches or tool cabinets - eliminating the need for additional transport devices to move and reposition heavy machines and furniture. Available in different sizes and load capacities, levelling castors help bridge the gap between flexibility and stability, supporting safe, ergonomic, and reliable use.
At TENTE, we have been partnering with G-DOK for several years now to provide our customers with the highest quality levelling castors. G-DOK is an established brand in the market and has a high quality standard regarding its own products and its cooperation partners. In this cooperation we operate with products from G-DOK's own brand "FOOT MASTER®".
Foot Master® levelling castors offer various benefits:
Secure and Stable Stand - Once the application has been moved into the desired position, the integrated levelling foot is lowered to lift the castor off the ground. This creates a firm, vibration-damped stand that ensures absolute stability during stationary use — even on uneven surfaces.
Easy Height Adjustment - Adjustable height levelling castors make it possible to precisely level and stabilise an application without the need for additional tools. The foot can be raised or lowered manually, making it quick and intuitive to compensate for floor irregularities or achieve ergonomic working heights.
Enhanced Durability - Constructed from hardened steel and wear-resistant materials, Foot Master® levelling castors are built to withstand demanding use. This not only extends the product’s service life, but also results in improved swivel performance, even under load or in high-frequency mobility environments.
Certified Conductivity - Foot Master® levelling castors are available as conductive versions to protect users and electrical devices from electrostatic discharge.
Types of Levelling Castors
Foot Master® levelling castors offer a precise balance of mobility and stability through their integrated adjustable foot. Available in multiple configurations, they are designed to meet diverse mounting needs while ensuring optimal performance for stationary and mobile applications alike. Depending on the requirements of your application, these castors are offered with either a plate fitting or a bolt hole. Each mounting solution brings its own functional advantages — from compact integration and simple installation to higher load capacity. Below are the main types of levelling castors in our range and their specific benefits.
Plate Fitting Levelling Castors
At TENTE we offer different Foot Master® levelling castors product series, four of which come with a plate fitting – namely, GD F, GDN F, GDR F, and SGDN F. Plate fitting levelling castors are designed for applications where a wide, stable connection to the base structure is required. The flat mounting plate distributes load evenly across the surface, making this type particularly suitable for heavier applications. Their robust design ensures secure fastening and higher load capacity, while the integrated levelling foot enables precise height adjustment and vibration-free stability during stationary use. The strongest Foot Master® levelling castor featuring a plate fitting is the GD F series. Equipped with a 90 mm wheel, this castor is capable of handling loads of up to 1500 kg per each.
Bolt Hole Fitting Levelling Castors
Thre of the Foot Master® levelling castors product series in our portfolio offer a bolt hole mounting – namely, the GD S, GDN S, and GDR S series. Bolt hole levelling castors are equipped with a central mounting hole in the castor housing, allowing them to be securely fastened to the application using a single bolt. This mounting style offers a compact, space-saving solution, making it ideal for applications with limited mounting surfaces or where discreet integration is a priority. Just like the plate fitting levelling castors, the height can be adjusted quickly and precisely, by turning the adjusting wheel or ratchet, without the need for additional tools.
Fields of Application for Adjustable Levelling Castors
Levelling castors are the ideal solution for applications where stable positioning, vibration damping, and occasional mobility are all required. Their integrated foot allows the wheel to be lifted off the floor, ensuring a secure and level stand for sensitive equipment — even on uneven surfaces. This combination of mobility and rigidity makes them highly versatile across a wide range of industries.
In industrial production environments, levelling castors are used to reposition machines, devices, and technical stations, allowing for flexible setup and simplified maintenance. Their ability to provide a stable base after relocation improves safety and process reliability. Within the medical sector, they support the movement and secure placement of diagnostic equipment, treatment devices, and workstations. The ability to lock equipment in place after transport enhances safety and convenience for both staff and patients. In workshops and garages, levelling castors make it easier to move tool trolleys, support frames, and heavy-duty components, facilitating ergonomic access and precise alignment during service or assembly tasks. Warehouses and logistics operations benefit from their use on transport units and packing stations, where equipment must occasionally be repositioned but remain steady during operation. In offices, they allow for the ergonomic setup of desks, adjustable workstations, and mobile fixtures, ensuring both flexibility and stability in dynamic environments.