Stretcher Castors
integral
The Integral swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth directional changes and long-term durability. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. The wheel operates on sealed precision ball bearings and measures 150 mm in diameter. The complete assembly has an overall height of 183 mm. Load specifications include a dynamic capacity of 150 kg at speeds of 3-4 km/h and a static load rating of 300 kg. This castor is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications.
integral
The Integral swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for the swivel mechanism, ensuring smooth rotational movement. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 200 mm in diameter. The castor has an overall height of 229 mm. Load specifications include a dynamic capacity of 150 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 300 kg. The unit is washable according to AK-BWA standards, making it suitable for medical and healthcare applications requiring stringent hygiene protocols.
integral
The Integral swivel castor features a solid stem, round fitting design, with hospital bed manufacturers required to seal the fitting area for washable bed applications. The housing is constructed from medium-grade steel sheet and incorporates precision ball bearing technology for smooth swivel operation. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electric conductivity throughout. The wheel operates on sealed precision ball bearings and measures 200 mm in diameter. The castor has an overall height of 229 mm. Load specifications include a dynamic capacity of 150 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 300 kg. The unit is washable according to AK-BWA standards, making it suitable for medical and hygiene-critical applications.
integral
The Integral is a swivel castor with central, total lock, designed for use with Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Stretchers and Ultrasound in hospitals and nursing and retirement homes. The fitting is a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is manufactured from medium steel sheet and incorporates a precision ball bearing to enable smooth swivel movement. The wheel has a diameter of 150 mm and features a sealed precision ball bearing, a body of electric-conductive polyamide and an injected, electric-conductive polyurethane tread. The overall height of the castor is 183 mm. The static load capacity is 300 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h.
integral
The Integral is a swivel castor with central, total or directional lock. Its fitting is a stem with a cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing incorporates a precision ball bearing for the swivel action and is manufactured from medium steel sheet. The wheel has a diameter of 125 mm and runs on a sealed precision ball bearing. Its tread is injected polyurethane with electric-conductive properties, while the body is made from electric-conductive polyamide. The overall height of the castor is 158 mm. The static load capacity is 450 kg, and the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospital beds, stretchers and ultrasound in hospitals and nursing and retirement homes.
integral
The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth rotational movement. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 158 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical applications including anesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral is a swivel castor with central, total lock, designed for healthcare mobility applications. The fitting is a stem with a cam hole for profile bars, providing a secure connection to the frame. The housing incorporates a precision ball bearing swivel bearing and is constructed from medium steel sheet. The wheel has a diameter of 150 mm and incorporates a precision ball bearing, with an injected polyurethane tread and a polyamide body. The overall height is 183 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Hospitals, Nursing and Retirement Homes, Stretcher and Ultrasound.
integral
The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 158 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral swivel castor features a solid stem, round fitting with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by a sealed precision ball bearing for reliable performance. With a wheel diameter of 200 mm, the castor has an overall height of 229 mm. The load capacity specifications include a dynamic load rating of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst providing a static load capacity of 450 kg. This castor is specifically designed for demanding healthcare applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral swivel castor features a solid stem, round fitting with the important requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel consists of a polyamide body with injected polyurethane tread material, supported by a sealed precision ball bearing for reliable performance. With a wheel diameter of 200 mm, the castor has an overall height of 229 mm. The load capacity specifications include dynamic loads of 150 kg at 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. This castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral is a swivel castor with central, total or directional lock, designed for demanding healthcare and medical applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound systems in hospitals, nursing homes and retirement facilities. The fitting comprises a stem with cam hole for profile bars, with the important caveat that washable beds must be sealed in the fitting area by the hospital bed manufacturer to ensure proper hygiene and functionality. The housing is constructed from medium steel sheet and incorporates a precision ball bearing for smooth swivel operation. The wheel features a 150 mm diameter with a polyurethane injected tread that is electric-conductive, mounted on a polyamide electric conductive body, and supported by a sealed precision ball bearing to ensure reliable performance in electrostatic-sensitive environments. The overall height of the castor is 183 mm. The load capacity specifications indicate a static load rating of 450 kg, whilst the dynamic load capacity is rated at 150 kg at speeds up to 4 km/h or alternatively 150 kg at speeds up to 3 km/h, providing flexibility for various operational requirements in clinical settings.
integral
The Integral is a swivel castor with central, total or directional lock, designed for demanding healthcare mobility applications such as hospital beds, stretchers, dialysis carts, anaesthesia carts, care beds and ultrasound or C-arm equipment. The fitting is a stem with cam hole for profile bars, short version, which allows secure attachment to the equipment frame and reliable positioning within the chassis. The housing is manufactured from steel sheet, medium, and incorporates a precision ball bearing that enables smooth, controlled swivel movement. The wheel has a diameter of 150 mm and runs on a precision ball bearing, with a polyurethane tread, injected, and a polyamide body. The overall height of the castor is 183 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h.
integral
The Integral swivel castor features a solid stem, round fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade material and incorporates a precision ball bearing swivel bearing system for smooth directional changes. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on precision ball bearing for optimal rolling performance. With a wheel diameter of 150 mm, the castor has an overall height of 183 mm. Load capacity specifications include dynamic loads of 150 kg at speeds of 3 km/h and 150 kg at 4 km/h, whilst the static load capacity reaches 450 kg. This castor is specifically designed for medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound equipment.
integral
The Integral is a swivel castor with central, total lock, intended for hospital and care environments. Its fitting is a stem with a cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made from medium steel sheet and incorporates a precision ball bearing to provide the swivel action. The wheel has a diameter of 125 mm and runs on a sealed precision ball bearing. Its tread is made from injected, electric-conductive polyurethane, and its body is made from electric conductive polyamide. The overall height of the castor is 158 mm. The static load capacity is 450 kg. The dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h. The castor is suitable for anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound systems, hospitals, and nursing and retirement homes.
integral
The Integral is a swivel castor with central, total or directional lock for healthcare use. Its fitting is a short stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is made of medium steel sheet and contains a precision ball bearing for swivelling. The 125 mm wheel incorporates a sealed precision ball bearing, an injected, electric-conductive polyurethane tread and an electric-conductive polyamide body. The overall height is 158 mm. The static load capacity is 450 kg, and the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Applications include hospital beds, care beds, stretchers, dialysis carts, ultrasound, and C-arms, CT scanners, MRI and X-ray equipment.
integral
The Integral is a swivel castor with central, total lock, intended for hospital and care environments. The fitting is a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing incorporates a precision ball bearing for swivelling and is made of steel sheet, medium. The wheel has a diameter of 125 mm and runs on a sealed precision ball bearing, with an injected, electric-conductive polyurethane tread and an electric conductive polyamide body. The overall height is 158 mm. The static load capacity is 450 kg, and the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. Suitable applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Hospitals, Nursing and Retirement Homes, Stretcher and Ultrasound.
integral
The Integral swivel castor features a solid stem, round fitting with precision ball bearing swivel housing constructed from medium steel sheet, noting that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The wheel incorporates a polyamide, electric conductive body with injected polyurethane, electric-conductive tread material and sealed precision ball bearing, measuring 125 mm in diameter. With an overall height of 158 mm, this castor delivers dynamic load capacities of 150 kg at 3 km/h and 150 kg at 4 km/h, whilst supporting a static load capacity of 450 kg. Designed for demanding medical environments, it serves anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, hospitals, nursing and retirement homes, stretchers, and ultrasound applications.
integral
The Integral is a swivel castor with central, total lock, designed for healthcare and institutional use. The fitting is a stem with cam hole for profile bars, short version, which provides secure attachment to the equipment frame. The housing incorporates a precision ball bearing for the swivel action and is manufactured from steel sheet, medium. The wheel has a diameter of 150 mm and runs on a precision ball bearing, with a tread of polyurethane, injected, and a body of polyamide. The overall height of the castor is 183 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h. Typical applications include anaesthesia carts, C-arms, CT scanners, MRI, X-ray, care beds, dialysis carts, hospital beds, stretchers and ultrasound equipment.
integral
The Integral swivel castor with central, total lock features a stem with cam hole for profile bars fitting, with washable beds requiring sealing in the fitting area by the hospital bed manufacturer. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel bearing for smooth operation. The wheel comprises a polyamide body with injected polyurethane tread material, supported by sealed precision ball bearings, and measures 150 mm in diameter. The castor has an overall height of 183 mm and delivers exceptional load performance with a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 450 kg. This robust castor is specifically designed for demanding medical applications including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, and ultrasound equipment across hospitals and nursing facilities.
integral
The Integral is a swivel castor with central, total or directional lock, intended for use in hospitals, nursing and retirement homes. Its fitting is a stem with cam hole for profile bars, enabling secure and precise attachment to the equipment frame. The housing incorporates a precision ball bearing swivel bearing and is manufactured from steel sheet, medium. The wheel has a diameter of 125 mm and runs on a precision ball bearing, with a polyamide body and an injected polyurethane tread. The overall height of the castor is 158 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at a speed of 4 km/h and 150 kg at a speed of 3 km/h. Applications include Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Hospitals, Nursing and Retirement Homes, Stretcher and Ultrasound.
integral
The Integral is a swivel castor with central, total lock. The fitting is a stem with cam hole for profile bars, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing incorporates a precision ball bearing for the swivel action and is manufactured from steel sheet, medium. The wheel has a diameter of 200 mm and runs on a precision ball bearing, sealed, with a polyurethane, injected tread and a polyamide body. The overall height of the castor is 229 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. The castor is suitable for Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Hospitals, Nursing and Retirement Homes, Stretcher and Ultrasound applications.
integral
The Integral is a swivel castor with central, total or directional lock. The fitting is a stem with cam hole for profile bars, short version, and washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing incorporates a precision ball bearing for the swivel action and is manufactured from steel sheet, medium. The wheel has a diameter of 200 mm and runs on a sealed precision ball bearing, with a polyurethane tread, injected, on a polyamide body. The overall height of the castor is 229 mm. The static load capacity is 450 kg, while the dynamic load capacity is 150 kg at 4 km/h and 150 kg at 3 km/h. The castor is suited to Anesthesia Carts, C-Arms, CT Scanners, MRI, X-Ray, Care Beds, Dialysis Carts, Hospital Beds, Hospitals, Nursing and Retirement Homes, Stretcher and Ultrasound applications.
Frequently Asked Questions
Requirements for Stretcher Castors
Patient transport places demanding requirements on equipment moving between wards, treatment rooms and emergency departments. Stretcher castors must support controlled movement under the combined weight of the stretcher, patient and attached equipment, while allowing staff to negotiate confined spaces. Frequent starts, turns and stops require predictable handling without unnecessary physical effort for caregivers. Stable positioning during patient transfers is equally important, alongside quiet movement that limits disturbance to patients and others nearby. Castors for medical stretchers also need to suit hospital floors and cleaning routines, balancing everyday mobility with hygiene requirements and resistance to repeated use.
Benefits of TENTE Stretcher Castors
Well-matched mobility solutions help caregivers concentrate on the patient throughout each journey. Our stretcher castors can support easier handling and precise positioning, helping staff manage repeated movements through busy clinical environments. Selecting a configuration suited to the load and transport route can reduce unnecessary effort while maintaining control when approaching doorways, turning corners or positioning the stretcher beside other equipment. Quiet movement can also improve the patient experience and limit disruption around wards and treatment spaces. Together, appropriate running characteristics and dependable locking support a smoother transition between transport, patient transfer and stationary care.
Important Functions of Stretcher Castors
Effective mobility depends on coordinating movement and locking with the way a stretcher is operated. Swivel movement allows stretcher castors to change direction during manoeuvring, while directional locking restricts swivelling to guide straight travel. Total locking secures both wheel rotation and swivel movement when the stretcher needs to remain stationary. Wheel and bearing selection influences rolling resistance and running behaviour, so these should match the intended load, floor conditions and frequency of transport. The chosen locking arrangement must also work with the stretcher’s controls, allowing staff to switch between movement and secure positioning as required.
Stretcher Castor Solutions from TENTE
Our featured stretcher castors are Integral and Integral assist, offering single-wheel mobility and electrically assisted movement for medical patient transport.
Integral
Integral combines a lightweight single-wheel design with resistance to shock loads for demanding medical use. The version with a 200 mm wheel diameter is particularly suitable for stretchers, supporting quick manoeuvring where responsive handling matters.
The series offers directional locking, total locking and free movement, with quiet, easy actuation. Soft wheel options support smooth, low-noise running, while the enclosed design and sealed wheel bearings help protect against dirt and splashwater.
Integral is available with wheel diameters from 100 to 200 mm and load capacities from 100 to 150 kg, depending on the version. Permanently washable and electrically conductive options allow the specification to be matched to the application’s cleaning and electrostatic discharge requirements.
Integral assist
Integral assist provides electrically powered support during patient transport, helping reduce the physical effort required to start and move a loaded stretcher. Its integrated drive supports manoeuvring and straight travel, making it relevant to repeated transport tasks.
The castor forms part of our WeAssist system and is also available separately for integration into other compatible systems. Installation and calibration must suit the equipment, and it must be combined with Integral castors or other castor types approved by the manufacturer.
Integral assist has a 150 mm wheel diameter, with load capacities from 100 to 150 kg depending on the version. It is intended for indoor operation on level, dry floors, so the transport route and operating conditions need to be considered when specifying the system.