- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Fire Fighting Technology
Fire Fighting Technology Castors
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust durability and structural integrity for demanding industrial environments. The wheel incorporates a polypropylene body with solid black rubber tread material, mounted on a plain bearing system for smooth operation. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust durability and resistance to wear in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth rotation and reliable performance across extended operational periods. With an overall height of 128 mm, the castor integrates seamlessly into compact equipment designs whilst maintaining structural integrity. The Alpha demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile fixed castor combines engineering precision with practical functionality, delivering dependable performance in diverse industrial contexts.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation whilst maintaining low maintenance requirements. With an overall height of 128 mm, the castor integrates seamlessly into compact equipment designs without compromising functionality. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for a diverse range of applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This combination of robust construction, reliable performance, and versatile load capacity establishes the Alpha as an essential component for industrial mobility solutions across multiple sectors.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm with an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor 125 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on a roller bearing, stainless configuration, with a diameter of 125 mm for optimal performance across various surfaces. The castor has an overall height of 155 mm, providing appropriate clearance for most applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor 100 mm
The Alpha swivel castor is a robust industrial mobility solution engineered for demanding applications across automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys. The housing is constructed from heavy steel sheet, ensuring exceptional durability and structural integrity, whilst the swivel mechanism incorporates two ball races to enable smooth, reliable rotation and directional control. The wheel features a 100 mm diameter design with a polyamide body and is equipped with a roller bearing for smooth operation. The tread is manufactured from elastic tire material that is non-marking and vulcanised, making it suitable for sensitive environments including clean-room facilities where floor protection is essential. The overall height of the castor measures 128 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications indicate a static load rating of 320 kg, whilst the dynamic load capacity reaches 160 kg at a maximum operational speed of 4 km/h, making this castor suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Swivel castor 160 mm
The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a roller bearing, stainless for corrosion resistance and durability, and measures 160 mm in diameter. The castor has an overall height of 200 mm, providing appropriate ground clearance for various applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications and equipped with a small rectangular plate fitting for secure mounting to equipment and trolleys. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is mounted on a roller bearing, with an elastic tire of non-marking, vulcanised rubber that provides excellent grip and floor protection whilst minimising marking on sensitive surfaces. The wheel body is manufactured from polyamide, offering durability and resistance to wear in challenging environments. The castor achieves an overall height of 155 mm, making it suitable for integration into various equipment designs. Load capacity specifications indicate a static load rating of 500 kg and a dynamic load rating of 250 kg at speeds up to 4 km/h, providing robust performance for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This comprehensive specification ensures reliable operation across diverse industrial and commercial sectors.
Fixed castor 125 mm
The Alpha is a fixed castor engineered for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter design mounted on a roller bearing, with an elastic tire featuring non-marking, vulcanised tread material that protects sensitive surfaces whilst delivering reliable traction and manoeuvrability. The tire body is manufactured from polyamide, offering excellent resistance to wear and chemical exposure. The overall height of the castor is 155 mm, accommodating standard equipment configurations and clearance requirements. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty materials, precision engineering, and substantial load ratings ensures reliable performance across diverse industrial sectors.
Swivel castor 80 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with solid black rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 80 mm, the castor has an overall height of 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel comprises a 125 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation whilst minimising maintenance requirements. The overall height of the castor is 155 mm, making it suitable for integration into various equipment configurations and spatial constraints. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance across these diverse industrial sectors.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with an elastic tyre, black, vulcanised tread material, supported by a roller bearing for reliable operation. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm. Load capacity specifications include a dynamic rating of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a plain bearing for reliable operation, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on various equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and exceptional durability in challenging operational environments. The wheel assembly comprises a 125 mm diameter design mounted on a roller bearing, with an elastic tire in black vulcanized material that delivers reliable traction and noise reduction across diverse surfaces. The overall height of the castor measures 155 mm, making it suitable for integration into compact and space-constrained installations. This castor is engineered to support a static load capacity of 500 kg, whilst maintaining a dynamic load capacity of 250 kg at speeds up to 4 km/h, ensuring safe and stable performance during transport and material handling operations. The polyamide wheel body combines lightweight characteristics with excellent chemical resistance and longevity. The Alpha castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for comprehensive industrial and commercial requirements.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for rotational movement, with a diameter of 80 mm. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, ensuring consistent performance and reliable grip across various surfaces, whilst the plain bearing facilitates smooth rotation and minimises friction during operation. With an overall height of 108 mm, the castor integrates seamlessly into compact spaces whilst maintaining structural integrity. The Alpha delivers impressive load-bearing capabilities, supporting static loads of up to 400 kg and dynamic loads of 200 kg at speeds of 4 km/h, making it exceptionally versatile for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This combination of robust materials, precise engineering, and substantial load capacity establishes the Alpha as a dependable solution for industrial mobility requirements across multiple sectors.
Swivel castor 125 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with casted polyurethane tread material, mounted on precision ball bearings for optimal rolling performance, with a diameter of 125 mm. The castor has an overall height of 161 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 200 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a polyamide body with an elastic tyre in black vulcanised rubber for optimal floor protection and smooth operation, supported by precision roller bearings for enhanced mobility and reduced rolling resistance. With a wheel diameter of 100 mm, the castor achieves an overall height of 128 mm, making it suitable for various equipment configurations. The unit delivers exceptional load performance with a dynamic load capacity of 160 kg at speeds up to 4 km/h and a static load capacity of 320 kg, ensuring reliable operation across diverse industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and transport equipment.
Fixed castor 125 mm
The Alpha fixed castor is engineered for demanding industrial applications requiring reliable, stationary wheel support without swivel capability. The castor is fitted with a small rectangular plate that provides secure mounting to equipment and structures across diverse sectors including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth operation and extended service life under continuous use. The wheel features a 125 mm diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread material, delivering excellent durability and floor protection whilst maintaining optimal grip across various surfaces. The precision ball bearing integrated within the wheel assembly guarantees smooth rotation and reliable performance in demanding environments. The overall height of the castor measures 155 mm, providing appropriate clearance for most industrial applications. The load capacity specifications indicate a static load rating of 360 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 180 kg at operational speeds of 4 km/h, ensuring safe performance during transport and movement operations. This combination of robust construction, precision engineering, and substantial load ratings makes the Alpha fixed castor an ideal solution for heavy-duty industrial and commercial applications.
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the castor is 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.