- Home
- Castors & Wheels
- Wheels
- Wheels by Tread Material
-
Polyurethane
Polyurethane Wheels
Wheel 250 mm
The Novatech wheel is a robust cast iron wheel body designed for demanding industrial castor applications, featuring a 250mm diameter with a 75mm wide polyurethane casted tread that provides excellent durability and floor protection. This precision-engineered component is specifically suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment where reliable performance is essential.
Wheel 230 mm
The Novatech wheel features a robust cast iron construction with a diameter of 230 mm and is fitted with an 82 mm wide polyurethane, casted tread for optimal performance and durability. This wheel body is specifically engineered for demanding castor applications across diverse industrial sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in heavy-duty operational environments.
Wheel 250 mm
The Novatech wheel features a robust cast iron construction with a 250mm diameter and an 80mm wide polyurethane casted tread, engineered for demanding industrial applications. This versatile wheel body is specifically designed for integration into castor assemblies across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment, delivering reliable performance in challenging operational environments.
Wheel 200 mm
The Novatech wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating an 80mm wide casted polyurethane tread for optimal performance. The wheel accommodates a 25mm axle hole diameter with a 90mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 3,360kg and dynamic capacities of 1,680kg at 4km/h and 1,400kg at 6km/h, making it suitable for demanding applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and various industrial transport solutions.
Wheel 200 mm
The Maxtech wheel features a 200 mm diameter with a 45 mm wide polyurethane foamed tread and polypropylene body construction, incorporating precision ball bearings and an 8 mm axle hole diameter with 53 mm hub length. This wheel delivers a dynamic load capacity of 70 kg at 3 km/h and static load capacity of 140 kg, making it suitable for airport equipment, automotive OEM applications, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 95 mm
The Novatech wheel features a 95mm diameter with a 40mm wide polyurethane, casted tread and 45mm hub length, incorporating a 20mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers a static load capacity of 800kg and dynamic load capacity of 400kg at 3km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
The Novatech wheel features a 150mm diameter with a 50mm wide polyurethane, casted tread and 60mm hub length, incorporating a 25mm axle hole diameter and precision ball bearing within an aluminium body construction. This wheel delivers a static load capacity of 1000kg and dynamic load capacities of 400kg at 6km/h or 500kg at 4km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology and fire protection, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment applications.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane, casted tread and 40mm hub length, incorporating a 15mm axle hole diameter and precision ball bearing system within an aluminium body construction. This castor wheel delivers a static load capacity of 600kg and dynamic load capacities of 240kg at 6km/h or 300kg at 4km/h, making it suitable for demanding industrial applications requiring reliable performance and precise movement control in material handling equipment.
Wheel 250 mm
The Novatech cast‑iron wheel features a diameter of 250 mm and a tread width of 50 mm made from cast polyurethane. The hub length is 62 mm with a 25 mm axle‑bore diameter, and it is equipped with precision ball bearings. The dynamic load capacity is 1,440 kg at 4 km/h and 1,200 kg at 6 km/h, while the static load capacity reaches 2,880 kg. Typical fields of application include the aerospace industry, AMR systems, automotive OEMs, mechanical engineering and transport equipment.
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
The Novatech wheel features a 140mm diameter with a 60mm wide polyurethane, casted tread and 65mm hub length, incorporating a 12mm axle hole diameter. This cast iron wheel utilises precision ball bearing, sealed technology and delivers exceptional load performance with a static capacity of 1400kg and dynamic capacity of 700kg at 3km/h. Designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and machine construction environments.
Wheel 160 mm
The Maxtech wheel features a 160mm diameter with a 40mm wide polyurethane injected tread and polyamide body construction, incorporating precision ball bearings within a 60mm hub length and 20mm axle hole diameter. This wheel delivers a static load capacity of 700kg and dynamic load capacities of 300kg at 6km/h or 350kg at 4km/h, making it suitable for airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 75 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 140 mm
The Novatech wheel features a 140mm diameter with a 50mm wide polyurethane, casted tread and cast iron body construction. The hub length measures 55mm with a 20mm axle hole diameter, fitted with precision ball bearing, sealed for reliable operation. Load capacity specifications include 1260kg static load and 630kg dynamic load at 3km/h operating speed. This wheel is designed for diverse industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, machine construction, and various transport equipment solutions.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with a 90 mm wide polyurethane, casted tread and 90 mm hub length, incorporating a 17 mm axle hole diameter with precision ball bearing and steel, iron body material. This wheel delivers exceptional load performance with a static capacity of 1600 kg and dynamic capacity of 800 kg at 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and machine construction amongst others.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with an 85 mm tread width and 95 mm hub length, incorporating a 20 mm axle hole diameter. This wheel delivers exceptional load performance with a static capacity of 1,600 kg and dynamic capacity of 800 kg at speeds up to 3 km/h. Constructed with a steel and iron body, it features a casted polyurethane tread and precision ball bearing that is sealed for reliability. The wheel is engineered for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and transport equipment.
Wheel 85 mm
The Novatech wheel features an 85 mm diameter with an 80 mm wide polyurethane, casted tread and steel, iron body construction. The hub length measures 85 mm with a 12 mm axle hole diameter, incorporating precision ball bearing, sealed for smooth operation. This wheel delivers exceptional load capacity with 1,600 kg static load rating and 800 kg dynamic load capacity at speeds up to 3 km/h, making it suitable for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 260 mm
The Maxtech wheel features a 260mm diameter with a 75mm tread width and 74mm hub length, incorporating a 25mm axle hole diameter for secure mounting. Constructed with a polypropylene body and polyurethane foamed tread material, this roller bearing-equipped wheel delivers reliable performance with a dynamic load capacity of 75kg at 3km/h and static load capacity of 150kg. Designed for demanding industrial applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 20 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 389 mm
The Maxtech wheel features a diameter of 389 mm with a tread width of 85 mm and hub length of 74 mm, incorporating a 25 mm axle hole diameter. Constructed with a polypropylene body and foamed polyurethane tread material, this roller bearing-equipped wheel delivers a dynamic load capacity of 75 kg at 3 km/h and static load capacity of 150 kg. Designed for demanding applications including airport equipment, automotive OEM, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Novatech wheel features a 125mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating a bore with keyway bearing system and 17mm axle hole diameter with 54mm hub length. This wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 500kg at 4km/h or 400kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, machine construction, and various transport equipment across industrial sectors.
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Advantages of Polyurethane Wheels
Polyurethane wheels are valued for their strength, rolling efficiency, and adaptability, making them suitable for a wide variety of applications. TENTE offers a broad portfolio of wheels in different polyurethane compounds and hardness levels, enabling individual solutions for diverse performance requirements. The ideal choice depends on factors such as floor conditions, load capacity, wheel size, and the type of castor housing used.
TENTE polyurethane castor wheels offer several key benefits:
High Wear Resistance – Polyurethane wheels are known for their excellent resistance to abrasion and cutting, providing long service life even in demanding environments. Harder compounds further enhance durability under high-load conditions.
Efficient Rolling Performance – With lower rolling resistance than many other wheel materials, polyurethane wheels make it easier to move loads smoothly and with less effort. Harder treads improve energy efficiency, while softer compounds balance comfort and control.
Vibration and Noise Dampening – Depending on tread hardness, polyurethane wheels can help reduce vibration and noise levels. Softer treads absorb more impacts for quieter operation, whereas harder treads prioritise rolling efficiency over damping.
Floor Protection – Non-marking polyurethane options protect sensitive surfaces and reduce wear on flooring, making them suitable for environments where maintaining surface quality is critical.
Types of Polyurethane Wheels
Polyurethane wheels are available in a wide range of designs, tread hardness levels, and load capacities, allowing you to select the ideal solution for almost any mobility requirement. At TENTE, our portfolio covers options from compact wheels designed for smaller applications to robust solutions capable of handling high loads in demanding environments. While the tread material influences performance, the castor housing plays an equally important role in determining the mobility solution’s overall load capacity, stability, and longevity. Selecting the right combination of wheel and housing ensures smooth operation, safety, and long-lasting performance. Below are some of the commonly searched polyurethane wheels:
Soft Polyurethane Wheels
Soft polyurethane wheels are designed to prioritise comfort and surface protection. Their elastic compounds provide improved vibration damping, quieter rolling, and enhanced traction, especially on smooth or delicate floors. They are ideal for environments where noise control and reduced surface wear are essential. When combined with lightweight housings, they offer even more responsive handling, while pairing them with reinforced housings enables use in higher load scenarios without compromising ride comfort. Among our product offerings, the ICP wheels serve as a prime example. They use our premium Ultratech casted polyurethane, available in different tread hardnesses, with the softest being 75 Shore A. These soft polyurethane wheels are available with an aluminium wheel body and precision ball bearings.
Hard Polyurethane Wheels
Hard polyurethane wheels are optimised for durability, energy efficiency, and high load capacities. Their reduced rolling resistance makes it easier to move heavier loads with less effort, especially on smooth industrial floors. These wheels also provide exceptional resistance to abrasion, cuts, and wear, giving them a long service life under demanding conditions. Paired with robust housings, they are well-suited for heavy duty transport and continuous-use applications where longevity and efficiency are top priorities. Within our selection, FTP wheels stand out as a notable example. They combine a durable 92 Shore A casted polyurethane tread, with a cast iron wheel body and precision ball bearings. When combined with a robust housing, these hard polyurethane wheels are an ideal solution for demanding industrial applications.
Small Polyurethane Wheels
Small polyurethane wheels are designed for equipment where compact dimensions and precise manoeuvrability are required. Despite their smaller size, they deliver smooth rolling performance and can be configured to meet a variety of load requirements depending on the chosen tread hardness and housing type. Lighter housings make them ideal for lower load requirements, while pairing them with robust reinforced housings increases their strength and stability in more demanding environments. One representative product line in our range are our UAP wheels, available as small as 50 mm wheel diameter. These small polyurethane wheels combine a polyamide wheel body with an injected polyurethane tread and precision ball bearings. They are commonly used in our Agila, Levina, and Linea castor series.
Fields of Application for Polyurethane Wheels
Polyurethane wheels are used across a wide range of industries thanks to their combination of durability, rolling efficiency, and adaptability. Their suitability for specific applications depends on factors such as tread hardness, wheel size, and the type of castor housing used. In healthcare environments, polyurethane wheels are often found on applications like medical carts, patient lifters, recliners, treatment chairs, hospital beds, and anything else where smooth, quiet rolling and reliable floor protection are essential. In the industrial sector, they support demanding applications like automated shuttle systems, heavy transport solutions, or machinery and workshop equipment, offering excellent wear resistance, low rolling resistance, and consistent handling even under substantial loads. For furniture and mobile applications, polyurethane wheels are integrated for example into catering carts, meal delivery systems, or store fixtures and displays, delivering controlled manoeuvrability, long service life, and a quieter rolling experience on sensitive floors. By selecting the right polyurethane compound, tread hardness, and matching them with suitable housings, TENTE polyurethane wheels can be configured to perform reliably — from precision-driven healthcare equipment to high-capacity industrial transport solutions.