- Home
- Industries & Solutions
- Industry
- Aerospace Intralogistic
-
Airport Equipment
Wheels and Castors for Airport Equipment
Swivel castor 125 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, incorporating two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body fitted with an elastic tyre, black, vulcanized tread material, supported by precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 164 mm. Load capacity specifications include dynamic loads of 300 kg at 4 km/h and 240 kg at 6 km/h operating speeds, whilst the static load capacity reaches 600 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliability and performance are critical requirements.
Drive Unit 125 mm
The E-Drive ultimate is a Drive Unit castor engineered for electromobility applications, featuring a rectangular plate fitting for secure installation on mobile equipment. This advanced castor is equipped with a 125 mm diameter wheel constructed from elastic, non-marking vulcanised tread material, ensuring optimal grip and floor protection across diverse environments. The wheel body is manufactured from polyamide, delivering exceptional durability and chemical resistance. The housing is constructed from electric-grade materials, providing robust protection for the integrated drive mechanism. This versatile castor is ideally suited for Airport Equipment, Anesthesia Carts, Automotive OEM applications, C-Arms, CT Scanners, MRI and X-Ray systems, Ceramic and Glass Manufacturers, Computers on Wheels, Container Construction, Electronic Systems and Clean-Room Technology, Fire Fighting Technology and Fire Protection, Machine Construction, Medication Carts, Nursing Carts, Production and Platform Trolleys, Ultrasound equipment, Work Benches, and Transport Equipment. The E-Drive ultimate combines precision engineering with practical functionality for demanding industrial and medical environments.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 75 mm in width, providing optimal grip and durability across varied operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 230 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications, featuring a diameter of 230 mm and a tread width of 82 mm. The wheel is equipped with a polyurethane casted tread that provides excellent durability and grip across diverse operational environments. This wheel body is engineered for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The robust cast iron construction ensures reliable performance and longevity in high-demand industrial settings.
Wheel 250 mm
The Novatech wheel is a cast iron body castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 80 mm in width, providing optimal grip and durability across diverse operational environments. The robust cast iron construction ensures reliable performance and longevity in heavy-duty industrial settings.
Wheel 200 mm
The Novatech wheel is a precision-engineered castor component manufactured from cast iron with a polyurethane, casted tread measuring 80 mm in width. The wheel features a diameter of 200 mm and is equipped with a precision ball bearing for smooth operation. The hub length extends 200 mm, whilst the axle hole diameter is specified at 25 mm to accommodate standard mounting configurations. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 3360 kg, and dynamic load capacities of 1400 kg at 6 km/h or 1680 kg at 4 km/h, making it suitable for demanding industrial applications including airport equipment, automated shuttle systems, forklift trucks, AGV systems, machine construction, and various logistics and transport equipment environments.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 200 mm with a tread width of 45 mm composed of foamed polyurethane, providing excellent grip and shock absorption. The wheel body is manufactured from polypropylene and is supported by a precision ball bearing for smooth, reliable rotation. The hub length measures 53 mm, and the axle hole diameter is 8 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring robust performance and durability in challenging industrial environments.
Wheel 95 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. This wheel features a diameter of 95 mm with a tread width of 40 mm constructed from polyurethane, casted for optimal durability and performance. The wheel body is manufactured from steel and iron, ensuring robust structural integrity, and is equipped with a precision ball bearing for smooth rotation. The hub length measures 45 mm with an axle hole diameter of 20 mm, facilitating straightforward integration into standard castor assemblies. The wheel demonstrates a static load capacity of 800 kg and a dynamic load capacity of 400 kg at 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 150 mm
The Novatech wheel is a precision-engineered castor component featuring a 150 mm diameter with a 50 mm wide polyurethane casted tread, designed for demanding industrial applications. The wheel incorporates an aluminium body with a 60 mm hub length and a 20 mm axle hole diameter, supported by a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1000 kg, whilst maintaining dynamic load capacities of 400 kg at 6 km/h and 500 kg at 4 km/h. The Novatech wheel is ideally suited for use across diverse sectors including airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment, making it a versatile solution for industrial mobility requirements.
Wheel 150 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 150 mm with a tread width of 50 mm constructed from cast polyurethane for optimal durability and performance. The wheel is mounted on an aluminium body with a hub length of 60 mm and incorporates a precision ball bearing for smooth rotation, whilst the axle features a 25 mm hole diameter for secure installation. This wheel demonstrates exceptional load-carrying capabilities, with a static load capacity of 1000 kg, complemented by dynamic load ratings of 400 kg at 6 km/h and 500 kg at 4 km/h, making it suitable for diverse applications including airport equipment, automated guided vehicle systems, forklift trucks, production trolleys, and various material handling and transport equipment across manufacturing, logistics, and industrial sectors.
Wheel 250 mm
The Novatech wheel is a precision-engineered castor wheel designed for demanding industrial applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The wheel features a diameter of 250 mm with a polyurethane casted tread measuring 50 mm in width, mounted on a cast iron body and supported by a precision ball bearing for smooth operation. The hub length extends 62 mm, whilst the axle accommodates a hole diameter of 25 mm for secure mounting. This wheel delivers exceptional load-bearing capabilities, with a static load capacity of 2880 kg, and dynamic load capacities of 1200 kg at 6 km/h or 1440 kg at 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance under substantial loads.
Wheel 82 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 82 mm diameter and a tread width of 70 mm. The wheel is constructed with a cast polyurethane tread that provides excellent durability and floor protection across diverse environments including airport equipment, AMR systems, automated shuttle systems, automotive OEM operations, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment. The hub measures 75 mm in length, whilst the axle incorporates a 17 mm hole diameter for secure mounting. The wheel is equipped with a sealed precision ball bearing to ensure smooth, reliable operation. Load capacity specifications indicate a static load rating of 1400 kg and a dynamic load capacity of 700 kg at 3 km/h, making this wheel suitable for both stationary and mobile castor applications requiring substantial load-bearing capability.
Wheel 140 mm
The Novatech wheel is a precision castor component engineered for demanding industrial applications, featuring a cast iron body with a 140 mm diameter and a 60 mm wide polyurethane casted tread that delivers superior durability and floor protection. The wheel incorporates a sealed precision ball bearing for smooth, reliable operation and is designed with a 65 mm hub length and a 12 mm axle hole diameter to ensure secure mounting compatibility. This wheel demonstrates exceptional load-bearing capabilities, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it ideally suited for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM requirements, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and general transport equipment.
Wheel 160 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polyamide body with an injected polyurethane tread measuring 40 mm in width. The wheel has an overall diameter of 160 mm with a hub length of 60 mm and an axle hole diameter of 20 mm, accommodating standard castor assemblies. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 700 kg, whilst maintaining dynamic load capacities of 300 kg at 6 km/h and 350 kg at 4 km/h. The Maxtech wheel is ideally suited for airport equipment, automotive OEM applications, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for diverse industrial environments requiring reliable mobility and durability.
Wheel 75 mm
The Novatech wheel is a precision-engineered castor component designed for demanding industrial applications, featuring a steel and iron body with a cast polyurethane tread measuring 50 mm in width. With an overall diameter of 75 mm, the wheel incorporates a 50 mm hub length and a 25 mm axle hole diameter, accommodating a precision ball bearing for smooth operation. This wheel demonstrates exceptional load-bearing capabilities, supporting a static load capacity of 1100 kg and a dynamic load capacity of 550 kg at speeds up to 3 km/h, making it suitable for use in airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and various transport equipment.
Wheel 140 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a cast iron body with a polyurethane, casted tread measuring 50 mm in width. With an overall diameter of 140 mm and a hub length of 55 mm, this wheel accommodates a 20 mm axle hole diameter and is equipped with a sealed precision ball bearing for reliable operation. The wheel delivers a static load capacity of 1260 kg and a dynamic load capacity of 630 kg at 3 km/h, making it suitable for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a diameter of 85 mm with a tread width of 90 mm and a hub length of 90 mm. The wheel is constructed from a steel and iron body paired with a polyurethane casted tread, ensuring durability and reliable performance across diverse operational environments. Equipped with a precision ball bearing and designed with a 17 mm axle hole diameter, this wheel delivers exceptional load-bearing capabilities with a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at 3 km/h. The Novatech wheel is ideally suited for airport equipment, AMR systems, automated shuttle systems, automotive OEM applications, ceramic and glass manufacturing, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a steel and iron body with a polyurethane casted tread measuring 85 mm in width. The wheel has an overall diameter of 85 mm with a hub length of 95 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting requirements. Equipped with a sealed precision ball bearing for smooth operation and durability, this wheel delivers a static load capacity of 1600 kg and a dynamic load capacity of 800 kg at speeds up to 3 km/h. The Novatech wheel is suitable for a comprehensive range of applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Wheel 85 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring an 85 mm diameter with an 80 mm polyurethane casted tread and an 85 mm hub length. The wheel is constructed from steel and iron, incorporating a sealed precision ball bearing for reliable operation. It accommodates a 12 mm axle hole diameter and is designed to support a static load capacity of 1600 kg, with a dynamic load capacity of 800 kg at speeds up to 3 km/h. This wheel is suitable for use across diverse sectors including airport equipment, automated material handling systems, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, fire protection technology, forklift trucks, automated guided vehicle systems, machine construction, post logistic operations, production and platform trolleys, and general transport equipment.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. With an overall diameter of 260 mm and a tread width of 75 mm, this wheel features a hub length of 74 mm and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service periods. The tread material provides excellent grip and durability whilst minimising noise during operation. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The robust construction and reliable bearing system ensure consistent performance in both light and moderately demanding industrial environments.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 260 mm with a tread width of 75 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across diverse environments including airport equipment, automotive original equipment manufacturing, ceramic and glass production facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment. The static load capacity reaches 150 kg, whilst the dynamic load capacity is rated at 75 kg when operating at speeds up to 3 km/h, making this wheel suitable for both stationary and mobile applications requiring dependable load-bearing performance in industrial settings.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 20 mm. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service cycles. With a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, the Maxtech wheel is ideally suited for use in airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing facilities, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 389 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. This wheel features a diameter of 389 mm with a tread width of 85 mm and a hub length of 74 mm, accommodating an axle hole diameter of 25 mm. The wheel is equipped with a roller bearing for smooth operation and demonstrates robust load-carrying capabilities, supporting a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h. The Maxtech wheel is ideally suited for use across diverse sectors including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment, making it a versatile solution for industrial mobility requirements.