- Home
- Castors & Wheels
- Castors
- Castors by Tread Material
-
Polyurethane
Polyurethane Castors
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation onto equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging operational environments. The wheel assembly comprises an 80 mm diameter wheel with a polyurethane injected tread mounted on a roller bearing, delivering smooth rotation and reliable performance across varied surfaces. The polyamide wheel body ensures lightweight construction whilst maintaining excellent wear resistance and longevity. With an overall height of 108 mm, the castor integrates seamlessly into compact spaces whilst maintaining optimal ergonomic clearance for equipment operation. The Alpha demonstrates impressive load-bearing capabilities, supporting a static load capacity of 300 kg and a dynamic load capacity of 150 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, offering versatile performance across diverse industrial sectors.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst the roller bearing ensures smooth rolling performance and extended service life. With a wheel diameter of 125 mm, the castor has an overall height of 155 mm, making it suitable for medium-duty applications. The unit offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it ideal for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 125 mm
The Alpha swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and straightforward installation across a wide range of equipment platforms. The housing is constructed from heavy steel sheet and incorporates two ball races within the swivel bearing assembly, delivering exceptional rotational performance and extended operational longevity under continuous use. The wheel comprises a 125 mm diameter design with a PUR casted premium tread material mounted on an aluminium body, paired with precision ball bearings that guarantee smooth, reliable rotation and minimal maintenance requirements throughout the product's service life. With an overall height of 161 mm, the castor integrates seamlessly into compact spaces whilst maintaining robust structural integrity. The load capacity specifications demonstrate exceptional versatility, supporting static loads of up to 600 kg, whilst dynamic load ratings reach 200 kg at 6 km/h or 300 kg at 4 km/h, accommodating diverse operational scenarios. This swivel castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection applications, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it an exceptionally versatile solution for industrial mobility requirements.
Swivel castor with total lock 80 mm
The Alpha is a swivel castor with total lock, designed for demanding industrial applications requiring reliable manoeuvrability and secure positioning. The castor is fitted with a small rectangular plate that provides secure attachment to equipment and trolleys across diverse sectors including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The swivel mechanism incorporates two ball races, enabling smooth 360-degree rotation whilst maintaining the total lock functionality for secure positioning when required. The wheel features an 80 mm diameter and is equipped with a roller bearing for smooth operation and extended service life. The tread is manufactured from injected polyurethane, delivering excellent wear resistance and floor protection, whilst the wheel body is constructed from polyamide for optimal strength-to-weight ratio. The castor achieves an overall height of 108 mm, making it suitable for applications where space constraints are a consideration. The load capacity specifications are rated at 300 kg static load and 150 kg dynamic load at a speed of 4 km/h, ensuring reliable performance under typical operational conditions whilst maintaining safety margins for industrial use.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide body with polyurethane, injected tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 240 mm, providing suitable clearance for various applications. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and directional control are essential requirements.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is a precision engineered mobility solution designed for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and exceptional durability under continuous operational stress. The wheel features a 125 mm diameter and is manufactured from PUR casted premium material, which delivers superior wear resistance and optimal grip characteristics across varied floor surfaces. The wheel is supported by a precision ball bearing that guarantees smooth rolling performance and extended service life. The aluminium body material provides a lightweight yet robust structural foundation whilst maintaining corrosion resistance properties. The overall height of the castor assembly measures 164 mm, accommodating standard installation requirements within typical equipment frameworks. The load capacity specifications indicate a static load rating of 1000 kg, whilst the dynamic load capacity reaches 400 kg at 6 km/h or 500 kg at 4 km/h, enabling flexible deployment across applications requiring either higher speed operation at moderate loads or lower speed operation at elevated loads. This comprehensive specification ensures the Zeta castor delivers reliable performance in the most demanding industrial environments.
Swivel castor with directional lock 125 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing comprises very heavy steel sheet construction incorporating two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and exceptional durability under continuous operational stress. The wheel features a 125 mm diameter with a PUR casted premium tread material mounted on an aluminium body, supported by precision ball bearings that deliver reliable performance across extended service cycles. The overall height of the castor measures 164 mm, accommodating integration into various trolley and equipment configurations. Load capacity specifications indicate a static rating of 800 kg, whilst dynamic load ratings vary according to operational speed, with a capacity of 320 kg at 6 km/h or 400 kg at 4 km/h, enabling flexible deployment across different transport and handling scenarios. The combination of reinforced bearing races, premium tread material, and robust steel housing ensures this castor delivers consistent performance in high-demand industrial environments requiring both manoeuvrability and load stability.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to various equipment bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 160 mm diameter and is mounted on precision ball bearings, delivering reliable rotational performance. The wheel tread is manufactured from PUR casted premium material, offering excellent wear resistance and grip characteristics, whilst the wheel body is constructed from aluminium to minimise overall weight without compromising structural integrity. The castor achieves an overall height of 200 mm, making it suitable for integration into compact equipment designs. The load capacity specifications are comprehensive: the castor supports a static load of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. These specifications ensure the Zeta castor performs reliably across diverse industrial environments where precision, durability, and controlled directional movement are essential operational requirements.
Swivel castor with directional lock 160 mm
The Zeta swivel castor with directional lock is a robust mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining ease of installation and adjustment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 160 mm diameter and is manufactured from PUR casted premium material, which delivers exceptional wear resistance and durability across varied floor surfaces. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity, and is supported by precision ball bearings that facilitate smooth, reliable rotation under continuous operational demands. The overall height of the castor assembly measures 200 mm, providing a compact profile suitable for integration into diverse equipment configurations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 1100 kg, whilst the dynamic load capacity reaches 440 kg at 6 km/h or 550 kg at 4 km/h, enabling reliable performance across variable operational speeds and load conditions. These specifications position the Zeta castor as a dependable component for applications requiring precision engineering, durability, and consistent performance in challenging industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and trolley bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and enhanced durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, whilst the tread is manufactured from PUR casted premium material to deliver superior grip, wear resistance, and load distribution. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity. The overall height of the castor assembly is 240 mm, accommodating standard platform and trolley configurations. The castor demonstrates exceptional load-bearing capability, with a static load capacity of 1600 kg, whilst the dynamic load capacity reaches 640 kg at 6 km/h or 800 kg at 4 km/h, depending on operational speed requirements. This combination of robust construction, precision bearings, and premium materials makes the Zeta castor suitable for high-performance applications requiring reliable directional control and substantial load support in industrial environments.
Swivel castor with directional lock 200 mm
The Zeta swivel castor with directional lock is engineered for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit is fitted with a medium rectangular plate that provides secure attachment to mobile equipment and machinery. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and exceptional durability under continuous use. The wheel features a 200 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering superior wear resistance and load distribution characteristics. The overall height of the castor assembly measures 240 mm, accommodating standard platform and trolley configurations. The load capacity specifications indicate a static load rating of 1400 kg, whilst the dynamic load capacity reaches 560 kg at 6 km/h or 700 kg at 4 km/h, enabling reliable performance across varying operational speeds and load conditions. This combination of robust construction, precision bearings, and premium wheel materials makes the Zeta castor suitable for heavy-duty industrial environments requiring both manoeuvrability and directional control.
Swivel castor 125 mm
The Zeta swivel castor is a precision engineered component designed for demanding industrial applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment. This unit features a medium rectangular plate fitting that ensures secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which provide exceptional durability and smooth rotational movement under operational stress. The wheel assembly comprises a 125 mm diameter wheel with a PUR casted premium tread material bonded to an aluminium body, ensuring optimal performance across varied floor surfaces whilst maintaining excellent wear resistance. The wheel is supported by a precision ball bearing that facilitates smooth and reliable operation throughout the castor's service life. The overall height of the assembly measures 164 mm, providing a compact profile suitable for integration into diverse equipment configurations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust performance and reliability in challenging industrial environments.
Swivel castor 160 mm
The Zeta swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment and structures. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotational movement and extended operational longevity. The wheel features a 160 mm diameter and is manufactured from PUR casted premium material, which delivers exceptional wear resistance and durability in high-traffic environments. The wheel is supported by a precision ball bearing that minimises friction and facilitates smooth rolling performance. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity to optimise overall castor performance. The overall height of the castor assembly measures 200 mm, providing a compact profile suitable for integration into various equipment configurations. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under substantial and sustained loads. These specifications position the Zeta swivel castor as a dependable component for industrial mobility requirements where strength, precision engineering, and operational reliability are paramount.
Swivel castor 200 mm
The Zeta swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting on equipment and trolleys. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to provide exceptional durability and smooth rotational movement under continuous operational stress. The wheel comprises a 200 mm diameter design with a precision ball bearing at its core, combined with a PUR casted premium tread material that delivers superior wear resistance and reliable performance across varied floor surfaces, whilst the aluminium body material ensures an optimal balance between structural integrity and weight efficiency. With an overall height of 240 mm, this castor is dimensionally suited for integration into airport equipment, automotive original equipment manufacturer applications, production and platform trolleys, and general transport equipment. The load capacity specifications demonstrate its robust engineering credentials, with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at 4 km/h, making the Zeta castor an exceptionally capable component for applications requiring both stability during stationary positioning and reliable performance during mobile operations in industrial and commercial environments.
Swivel castor with total lock 125 mm
The Zeta swivel castor with total lock is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure attachment to host equipment whilst maintaining operational flexibility. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended service life under continuous use. The wheel features a 125 mm diameter and is manufactured from PUR casted premium material, which delivers superior wear resistance and load distribution characteristics. The wheel is supported by a precision ball bearing that facilitates smooth operation and minimises friction during movement. The overall height of the castor assembly measures 164 mm, providing a compact profile suitable for integration into space-constrained equipment designs. The aluminium body material of the wheel reduces overall weight whilst maintaining structural integrity. This castor demonstrates impressive load-carrying capabilities with a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance under substantial and sustained loads. The total lock mechanism provides enhanced safety and stability when the castor is stationary, preventing unwanted movement in critical operational scenarios.
Swivel castor with total lock 160 mm
The Zeta swivel castor with total lock is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring reliable swivel performance and extended operational life in challenging environments. The wheel features a 160 mm diameter and is mounted on a precision ball bearing, delivering smooth rotation and consistent handling characteristics. The wheel tread is manufactured from PUR casted premium material, which provides excellent wear resistance and durability, whilst the wheel body is constructed from aluminium to minimise weight without compromising structural integrity. The overall height of the castor assembly is 200 mm, making it suitable for integration into various equipment configurations. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it ideal for applications requiring both stability and manoeuvrability in high-demand industrial settings.
Swivel castor with total lock 200 mm
The Zeta swivel castor with total lock is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure and stable mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and exceptional durability under continuous operational stress. The wheel features a 200 mm diameter and is mounted on a precision ball bearing, with the tread manufactured from PUR casted premium material that delivers superior wear resistance and reliable grip across diverse floor surfaces. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity. The overall height of the castor assembly measures 240 mm, providing appropriate clearance for most industrial platforms and equipment bases. The load capacity specifications are rated at 1400 kg static load and 700 kg dynamic load at a speed of 4 km/h, making this castor suitable for applications requiring substantial weight support and controlled movement. The total lock mechanism provides enhanced safety and stability when the castor is stationary, preventing unintended movement during loading, unloading, or maintenance operations.
Fixed castor 125 mm
The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications requiring reliable directional control and stability. This unit features a medium rectangular plate fitting, which provides secure and versatile mounting options for integration into various equipment and machinery configurations. The housing is constructed from steel sheet of very heavy gauge, ensuring exceptional durability and resistance to impact, corrosion, and operational stress in challenging industrial environments. The wheel assembly comprises a 125 mm diameter design with a PUR casted premium tread material, delivering superior grip, wear resistance, and performance across diverse floor surfaces, whilst the aluminium body material provides an optimal balance between structural integrity and weight efficiency. The wheel is equipped with a precision ball bearing, guaranteeing smooth rotation, minimal friction, and extended operational longevity under continuous use. The overall height of the castor measures 164 mm, facilitating straightforward integration into existing equipment frameworks and ensuring appropriate clearance for floor-level operations. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 800 kg, enabling it to support substantial stationary loads without deformation or performance degradation. The dynamic load capacity reaches 400 kg at a speed of 4 km/h, making it suitable for mobile applications requiring controlled movement and reliable performance during transport operations. These specifications position the Zeta fixed castor as an ideal solution for heavy-duty industrial applications where stability, durability, and consistent performance are paramount requirements.
Fixed castor 200 mm
The Zeta fixed castor is a robust industrial mobility solution engineered for demanding applications requiring reliable directional control and stability. This castor is equipped with a medium rectangular plate fitting, which provides secure and straightforward installation onto equipment and furniture bases. The housing is constructed from steel sheet of very heavy gauge, ensuring exceptional durability and resistance to impact and wear in high-traffic environments. The wheel assembly features a 200 mm diameter design with a precision ball bearing that delivers smooth, consistent rotation and extended operational life. The wheel tread is manufactured from PUR casted premium material, offering superior grip, reduced noise generation, and excellent resistance to abrasion and chemical exposure. The wheel body is constructed from aluminium, combining lightweight properties with structural integrity to minimise overall equipment weight whilst maintaining performance standards. The castor achieves an overall height of 240 mm, accommodating various installation requirements and clearance specifications. Load capacity specifications indicate a static load rating of 1400 kg, permitting substantial weight support during stationary conditions, whilst the dynamic load capacity reaches 700 kg at operational speeds of 4 km/h, ensuring safe performance during movement and transport operations. These comprehensive specifications position the Zeta fixed castor as a dependable solution for industrial, commercial, and institutional applications demanding precision engineering and reliable performance.
Fixed castor 200 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates an aluminium body with ultratech polyurethane, casted tread material, ensuring excellent durability and floor protection, whilst precision ball bearings deliver smooth operation and extended service life. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm, making it suitable for medium to heavy-duty applications. The load capacity specifications include dynamic ratings of 800 kg at 4 km/h and 640 kg at 6 km/h operating speeds, with a static load capacity of 1600 kg, ensuring reliable performance across various industrial transport and handling requirements.
Swivel castor with total lock 200 mm
The Zeta swivel castor with total lock is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. The castor is fitted with a medium rectangular plate that provides secure mounting to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races that are either reinforced or stainless, ensuring reliable swivel performance and extended operational life in challenging environments. The wheel features a 200 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering excellent durability, load distribution, and resistance to wear. The overall height of the assembled castor is 240 mm, providing appropriate ground clearance for most industrial trolley and equipment applications. The castor demonstrates exceptional load-bearing capability, with a static load capacity of 1400 kg, whilst the dynamic load capacity reaches 560 kg at 6 km/h or 700 kg at 4 km/h, depending on operational speed requirements. This combination of robust construction, precision engineering, and substantial load ratings makes the Zeta castor suitable for high-performance applications where reliability and load capacity are critical operational parameters.
Swivel castor with total lock 125 mm
The Zeta swivel castor with total lock is a robust industrial mobility solution engineered for demanding applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure and stable mounting to various equipment bases. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, which ensure smooth swivel operation and exceptional durability under continuous use. The wheel features a 125 mm diameter and is manufactured from PUR casted premium material, delivering superior wear resistance and reliable traction across diverse operational environments. The wheel is supported by a precision ball bearing that guarantees smooth rotation and extended service life. The overall height of the castor assembly measures 164 mm, making it suitable for integration into compact and space-constrained equipment designs. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 800 kg, whilst the dynamic load capacity reaches 320 kg at 6 km/h or 400 kg at 4 km/h, depending on operational speed requirements. The aluminium wheel body provides an optimal balance between strength and weight efficiency, contributing to the castor's overall performance characteristics and making it an ideal choice for applications requiring reliable, heavy-duty mobility solutions with precise directional control.
Swivel castor 125 mm
The Zeta swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment, automotive OEM operations, production and platform trolleys, and transport equipment. This castor is fitted with a medium rectangular plate that provides secure attachment to host equipment. The housing is constructed from very heavy steel sheet and incorporates two ball races, reinforced or stainless, within the swivel bearing assembly to ensure smooth rotation and extended operational life. The wheel features a 125 mm diameter and is mounted on precision ball bearings, with a PUR casted premium tread material bonded to an aluminium body, delivering exceptional durability and load distribution characteristics. The overall height of the castor assembly measures 164 mm, accommodating standard installation requirements across various equipment platforms. The castor demonstrates impressive load-carrying capabilities, with a static load capacity of 800 kg, whilst the dynamic load capacity reaches 320 kg at 6 km/h or 400 kg at 4 km/h, depending on operational speed requirements. This specification ensures reliable performance across a wide range of industrial environments where precision, strength, and consistent mobility are essential operational requirements.
Advantages of Polyurethane Castors
Polyurethane castors are known for their durability, high load capacity, and smooth rolling performance, making them a reliable choice for a wide range of applications. The polyurethane tread provides excellent wear resistance and long service life, even under continuous use or high loads. These castors are widely used in industrial and logistics environments, as well as in commercial and medical applications, where consistent performance and low rolling resistance are essential.
TENTE polyurethane castors offer various benefits:
High Load Capacity - Polyurethane castors are designed to carry heavy loads safely and efficiently. Their robust tread material maintains its shape under stress, ensuring stable and reliable movement even with demanding weight requirements.
Exceptional Wear Resistance - The polyurethane tread offers excellent resistance to abrasion, cuts, and tears, resulting in a long service life even in continuous operation.
Low Rolling Resistance - Polyurethane castors roll smoothly and with minimal effort, which helps reduce strain on users and lowers energy consumption. This feature improves handling efficiency and workflow speed.
Resistance to Oils and Chemicals - Polyurethane treads are resistant to many oils, greases, and mild chemicals, making them a dependable choice in workshops, industrial plants, and production environments where exposure is common.
Versatile Performance - Available in different hardness levels and designs, polyurethane castors can be tailored to applications requiring quiet rolling, floor protection, or heavy-duty endurance.
Types of Polyurethane Castors
Polyurethane castors are available in a wide range of designs to meet the varied requirements of industrial, logistics, commercial and medical applications. Each type is developed to provide specific advantages - from high load capacity and wear resistance to low rolling resistance and long service life. Below are some of the most common types of polyurethane castors and their key benefits:
Heavy Duty Polyurethane Castors
Designed for maximum strength and durability, heavy duty polyurethane castors carry very high loads and are built to withstand continuous operation. Using our Novatech or Ultratech polyurethane wheels, these castors provide excellent abrasion resistance and long service life, even under industrial conditions. Heavy duty polyurethane castors are ideal for production and platform trolleys, roll pallets and dollies, and heavy AGV systems, where reliability and minimal maintenance are crucial. Our strongest polyurethane castor – Omikron twin – can handle up to 15.000 kg and more.
Hard Polyurethane Castors
Hard polyurethane castors offer a high load-bearing capacity, low rolling and swivelling resistance and virtually no abrasion - in other words, ideal properties. Due to their relative hardness, however, the floor is subject to heavy wear, as the load is concentrated on a very small contact surface.
Elastic Polyurethane Castors
Elastic polyurethane treads combine shock absorption, quiet operation, and floor protection, while maintaining strong load-bearing capability. Our TENTE Maxtech wheels feature high-grade thermoplastic polyurethane with good damping and abrasion properties, fully washable designs, and optional ESD compliance, making them perfect for medical trolleys and AGV-supported hospital logistics.
Fields of Application for Polyurethane Castors
Polyurethane castors are the preferred choice wherever high load capacity, durability, and smooth rolling are required. Their wear-resistant tread ensures long service life even under continuous use, while their low rolling resistance improves handling efficiency in both manual and automated applications. In industrial and logistics environments, they are used for example on production and platform trolleys, roll pallets and dollies, AGV systems, and work benches. These castors excel in continuous operation and heavy-duty transport, with materials like our TENTE Novatech and Ultratech ensuring resistance to wear, oils, and mild chemicals. In commercial and furniture applications, polyurethane castors are used for example on office furniture, media furniture, and store fixtures. Their smooth rolling and discreet operation make them ideal for settings where both functionality and aesthetics matter. In the healthcare sector, polyurethane castors are found for example on hospital beds, bedside tables, medication carts, and computers on wheels, where mobility must be quiet, clean, and reliable. Our TENTEMaxtech wheels offer elastic polyurethane treads with ESD protection, washable design, and shock-absorbing properties, making them particularly suited for hygiene-sensitive and hospital logistics applications.