Polyamide / Nylon Castors
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and straightforward installation on a wide range of equipment and machinery. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation whilst minimising maintenance requirements. With an overall height of 128 mm, the castor integrates seamlessly into compact spaces whilst maintaining structural integrity. The load capacity specifications reflect the castor's robust engineering: a static load capacity of 400 kg enables secure positioning and stability when equipment is stationary, whilst the dynamic load capacity of 200 kg at 4 km/h ensures safe manoeuvrability during transport and repositioning. This combination of specifications makes the Alpha particularly well-suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology applications, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, where reliable performance and consistent load handling are essential requirements.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with a plain bearing for reliable operation, and measures 100 mm in diameter. The castor has an overall height of 128 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The wheel comprises a 100 mm diameter polyamide body with an identical tread material, supported by a plain bearing that delivers smooth, reliable rotation and low maintenance requirements. The overall height of the castor measures 128 mm, making it suitable for integration into various equipment configurations. This fixed castor demonstrates impressive load-bearing capabilities, with a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it ideal for applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. The combination of heavy-duty steel housing, polyamide wheel construction, and plain bearing technology ensures reliable performance across these diverse industrial sectors.
Swivel castor with total lock 80 mm
The Alpha is a swivel castor with total lock for demanding industrial use. The fitting is a small rectangular plate, which provides the mounting interface for the castor. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing with two ball races, enabling smooth and precise rotation. The wheel has a diameter of 80 mm and uses a plain bearing, with a body made of polyamide and a tread material identical with the wheel body. Overall height is 108 mm. The static load capacity is 400 kg, while the dynamic load capacity is 200 kg at a speed of 4 km/h. Typical applications include automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches.
Swivel castor 160 mm
The Alpha stainless swivel castor is engineered for demanding industrial applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. This castor features a medium rectangular plate fitting that provides secure and versatile mounting options for various equipment configurations. The housing is constructed from heavy-duty stainless steel, ensuring exceptional corrosion resistance and durability in challenging environments, whilst the swivel mechanism incorporates two ball races to facilitate smooth, reliable rotation and manoeuvrability. The wheel comprises a 160 mm diameter polyamide body with an identical tread material, supported by a stainless steel roller bearing that guarantees long-lasting performance and minimal maintenance requirements. With an overall height of 200 mm, this castor is designed to integrate seamlessly into standard equipment layouts. The load capacity specifications are rated at 800 kg static load and 400 kg dynamic load at a speed of 4 km/h, making it suitable for heavy-duty industrial applications where reliability and strength are paramount. The combination of stainless steel construction throughout the housing and bearing components, coupled with the robust polyamide wheel assembly, ensures superior performance in hygiene-sensitive and corrosive environments.
Fixed castor 125 mm
The Alpha is a fixed castor designed for demanding industrial applications requiring reliable mobility and robust construction. This castor is equipped with a small rectangular plate fitting, which provides secure and straightforward installation onto equipment and transport systems. The housing is manufactured from heavy steel sheet, ensuring exceptional durability and resistance to wear in challenging operational environments. The wheel features a 125 mm diameter and is constructed from polyamide, with the tread material being identical to the wheel body, providing uniform wear characteristics and consistent performance throughout the castor's operational life. The wheel is supported by a plain bearing, which delivers smooth rotation and reliable functionality across extended service periods. The overall height of the castor measures 155 mm, making it suitable for integration into various equipment configurations and transport solutions. The Alpha castor demonstrates impressive load-bearing capabilities, with a static load capacity of 500 kg, allowing it to support substantial stationary loads without deformation or failure. For dynamic applications, the castor maintains a load capacity of 250 kg at speeds up to 4 km/h, ensuring safe and controlled movement of loaded equipment. This fixed castor is ideally suited for automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial sectors.
Swivel castor 125 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with tread material identical to the wheel body, fitted with a plain bearing for reliable operation, and measures 125 mm in diameter. The castor has an overall height of 155 mm, providing optimal clearance for various applications. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 80 mm
The Alpha is a fixed castor designed for demanding industrial applications, featuring a small rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability in challenging environments. The wheel comprises an 80 mm diameter polyamide body with an identical tread material, supported by a plain bearing that enables smooth rotation and reliable performance under continuous operational demands. With an overall height of 108 mm, this castor is engineered to integrate seamlessly into various equipment configurations whilst maintaining optimal manoeuvrability and stability. The Alpha delivers impressive load-bearing capabilities, supporting a static load capacity of 400 kg and a dynamic load capacity of 200 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of industrial applications including automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches. This versatile fixed castor combines exceptional strength with reliable performance across diverse industrial sectors.
Swivel castor with total lock 125 mm
The Alpha is a swivel castor with total lock for use in automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology, fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment and work benches. The fitting is a small rectangular plate for secure mounting. The housing is made of heavy steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 125 mm and runs on a plain bearing; its body is polyamide, and its tread is identical with the wheel body. The overall height of the complete castor is 155 mm. The static load capacity is 550 kg, while the dynamic load capacity is 275 kg at a speed of 4 km/h.
Swivel castor with total lock 100 mm
The Alpha stainless is a swivel castor with total lock, designed for demanding industrial and hygienic environments. The fitting is a small rectangular plate, which provides a compact and secure mounting interface for attaching the castor to the equipment. The housing is manufactured from heavy stainless steel and incorporates a swivel bearing with two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 100 mm and features a body made of polyamide, while the tread material is identical with the wheel body, providing consistent wear characteristics and reliable rolling behaviour. The wheel is fitted with a stainless roller bearing that supports low-friction operation and enhances durability. The overall height of the castor is 128 mm, allowing it to be integrated into a range of carts, containers, and equipment frames with defined clearance requirements. The static load capacity is 400 kg, while the dynamic load capacity is 200 kg at a travel speed of 4 km/h. The product is suitable for applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor with total lock 100 mm
The Alpha is a swivel castor with total lock, engineered for demanding material handling duties. The fitting is a small rectangular plate that provides a secure mounting interface to the supporting equipment. The housing is manufactured from heavy steel sheet and incorporates a swivel bearing with two ball races, ensuring smooth and precise rotation of the castor under load. The wheel has a diameter of 100 mm and runs on a plain bearing, with a tread material identical with the wheel body, which is manufactured from polyamide. The overall height of the castor is 128 mm, allowing compact integration into a wide range of trolleys, cabinets and workstations, including tool cabinets and roll cages. The castor offers a static load capacity of 400 kg and a dynamic load capacity of 200 kg at a travel speed of 4 km/h.
Fixed castor 160 mm
The Alpha stainless is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy-duty stainless steel, providing exceptional corrosion resistance and durability in challenging environments including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment. The castor is equipped with a 160 mm diameter wheel manufactured from polyamide, where the tread material is identical with the wheel body, ensuring consistent performance and wear characteristics throughout the product's operational life. The wheel operates on a plain bearing system, which delivers reliable and maintenance-efficient rotation under continuous use. The overall height of the castor assembly measures 200 mm, providing appropriate clearance for most industrial applications. The castor demonstrates robust load-bearing capabilities, with a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at a speed of 4 km/h, making it suitable for both stationary support and mobile transport applications where stability and strength are critical requirements.
Fixed castor 14 mm
The Compacta fixed castor is a robust mobility solution engineered for demanding industrial applications including tool cabinets, work benches, and transport equipment. This castor features a round plate fitting that provides secure and straightforward installation to various equipment bases. The housing is constructed from light steel sheet, delivering a balance of durability and minimal weight whilst maintaining structural integrity under operational stress. The wheel assembly comprises a 14 mm diameter polyamide body with an identical tread material, ensuring consistent rolling performance and wear characteristics across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining precise axial alignment and reducing friction during movement. The overall height of the castor measures 13.5 mm, making it suitable for applications where space constraints are critical or where a low-profile design is advantageous. The load capacity specifications indicate a static load rating of 30 kg, permitting substantial stationary loads without deformation or permanent damage to the castor components. For dynamic applications, the castor supports a maximum load of 15 kg when operating at speeds up to 3 km/h, ensuring safe and reliable performance during transport and repositioning operations. These comprehensive specifications position the Compacta as an ideal choice for industrial and commercial environments requiring dependable castor solutions.
Fixed castor 14 mm
The Compacta is a fixed castor suited to tool cabinets, work benches and transport equipment, and it is designed for reliable, low-maintenance movement of moderate loads. Its rectangular plate fitting provides a flat, stable mounting surface for secure attachment to the equipment base. The steel sheet, medium housing protects the wheel assembly and gives reliable structural support during operation. The wheel has a diameter of 14 mm and a plain bearing with spacer tube, which supports smooth rotation and helps maintain consistent wheel alignment. Its tread is identical with the wheel body, which is manufactured from polyamide, so wear characteristics remain uniform across the running surface. The overall height is 17 mm, allowing installation in compact arrangements where clearance is restricted. The static load capacity is 50 kg, and the dynamic load capacity is 25 kg at a speed of 3 km/h. Loads should not exceed these stated limits, as doing so may compromise safe operation and reduce the service life of the castor.
Fixed castor 25 mm
The Compacta is a fixed castor intended for tool cabinets, work benches and transport equipment, offering dependable and stable mobility. It is fitted with a rectangular plate fitting, which provides a secure and straightforward attachment to the supporting structure. The housing is manufactured from steel sheet, medium, giving robust protection, structural rigidity and reliable mounting integrity. The wheel has a diameter of 25 mm and incorporates a plain bearing with spacer tube for smooth rotation; the tread is identical with the wheel body, which is made of polyamide. The overall height of the castor is 28 mm, allowing installation where clearance is limited. The static load capacity is 50 kg, and the dynamic load capacity is 25 kg at a speed of 3 km/h. These specifications make the Compacta well suited to workshop and industrial use.
Fixed castor 30 mm
The Compacta is a fixed castor designed for demanding material handling tasks in tool cabinets, work benches and transport equipment. The fitting is a rectangular plate, which provides a secure and stable mounting interface for attaching the castor to the equipment. The housing is manufactured from medium steel sheet, offering robust protection for the internal components and reliable structural strength under repeated use. The wheel has a diameter of 30 mm and features a polyamide body, while its tread is made from the same material as the wheel body, ensuring consistent wear characteristics and smooth rolling behaviour. The wheel is supported by a plain bearing with spacer tube, which maintains correct alignment and allows dependable operation. The overall height of the castor is 34 mm, making it a compact solution for installations where limited clearance is available. The castor is rated for a static load capacity of 60 kg, while its dynamic load capacity is 30 kg at a travel speed of 3 km/h. These specifications ensure that the Compacta performs reliably under both stationary and moving loads within its specified limits.
Fixed castor 45 mm
The Compacta is a fixed castor designed for reliable mobility in tool cabinets, work benches and transport equipment. Its rectangular plate fitting provides a flat, secure mounting surface for firm attachment to the supporting structure. The housing is made from medium steel sheet, offering robust protection for the internal components under repeated operational stress. The 45 mm wheel has a polyamide wheel body, and its tread is identical with the wheel body material, ensuring consistent rolling and uniform wear. It runs on a plain bearing with spacer tube, which keeps alignment accurate and rotation smooth. The overall height is 48.5 mm, suited to designs with limited installation clearance. The static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a travel speed of 3 km/h; these ratings should not be exceeded.
Swivel castor 200 mm
The Zeta swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, fitted with plain bearing and measures 200 mm in diameter. The castor has an overall height of 240 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, with a static load capacity of 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable performance and high load-bearing capability are essential requirements.
Swivel castor with total lock 200 mm
The Zeta is a swivel castor with total lock. The fitting is a medium rectangular plate, which provides a secure mounting interface for the unit. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which may be reinforced or stainless. The wheel has a diameter of 200 mm and a plain bearing, and its tread material is identical with the wheel body, which is made of polyamide. The overall height of the castor is 240 mm. The static load capacity is 1200 kg. Under dynamic conditions, the castor supports 480 kg at a speed of 6 km/h and 600 kg at a speed of 4 km/h. Applications include airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Fixed castor 250 mm
The Zeta fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from steel sheet, very heavy grade material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst utilising a plain bearing system for reliable operation. The wheel diameter measures 250 mm, contributing to smooth movement across various surfaces. The overall height of the complete assembly is 290 mm, making it suitable for applications requiring substantial ground clearance. Load capacity specifications include a static load rating of 1600 kg, with dynamic load capacities of 800 kg at 4 km/h operating speed and 640 kg at 6 km/h operating speed, ensuring reliable performance across different operational requirements.
Swivel castor with directional lock 125 mm
The Zeta is a swivel castor with directional lock for demanding handling duties. The fitting is a medium rectangular plate providing the mounting interface. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, either reinforced or stainless. The wheel has a diameter of 125 mm and runs on a precision ball bearing. Its body is made from heavy polyamide, and the tread is identical with the wheel body material. The overall height of the castor is 164 mm. The static load capacity is 1400 kg. The dynamic load capacity is 560 kg at a speed of 6 km/h and 700 kg at a speed of 4 km/h. It is suited to airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 160 mm
The Zeta is a swivel castor with directional lock designed for demanding material handling duties. Its fitting is a medium rectangular plate, and the housing is manufactured from very heavy steel sheet and fitted with a swivel bearing comprising two ball races, which are either reinforced or stainless. The directional lock holds the castor in a fixed orientation when required, ensuring stable straight-line travel. The wheel has a diameter of 160 mm and runs on a precision ball bearing, with a tread made from material identical with the wheel body, which is constructed from heavy polyamide. The overall height of the castor is 200 mm. The static load capacity is 1600 kg, while the dynamic load capacity is 640 kg at 6 km/h and 800 kg at 4 km/h. Applications include airport equipment, automotive OEM, production and platform trolleys, and transport equipment.
Swivel castor with directional lock 200 mm
Zeta is a swivel castor with directional lock, designed for demanding material handling tasks across airport equipment, automotive OEM production, production and platform trolleys, and transport equipment. The fitting is a medium rectangular plate, which provides a secure and stable mounting interface for attachment to the chassis or frame of the equipment. The housing is manufactured from very heavy steel sheet and incorporates a swivel bearing with two ball races, which may be reinforced or stainless depending on the specification, ensuring smooth rotation and long service life under continuous loading. The wheel has a diameter of 200 mm and features a body made from polyamide, which offers a robust yet lightweight construction. The tread is identical with the wheel body material, giving consistent wear characteristics and reliable rolling performance. The wheel is supported by a precision ball bearing, which minimises rolling resistance and ensures accurate, low-effort manoeuvring. The overall height of the castor is 240 mm, allowing it to be integrated into a wide range of trolley and equipment designs. The static load capacity is 1600 kg, providing a substantial safety margin for stationary loading. The dynamic load capacity ranges from 640 kg at 6 km/h to 800 kg at 4 km/h, so the rated load decreases as the travel speed increases.
Advantages of Nylon Castors
Nylon castors are a robust mobility solution designed for demanding applications. Known for their high load capacity and low rolling resistance, these castors excel in environments where durability and efficiency are key. Their hard nylon tread ensures minimal wear and smooth manoeuvring on firm surfaces. With a variety of housing types and mounting options, nylon castors can be tailored to meet a wide range of operational requirements.
TENTE nylon castors offer various benefits:
High Load Capacity - Nylon castors can carry heavy loads with ease thanks to their rigid and durable tread. This makes them ideal for demanding applications that require reliable performance under pressure.
Low Rolling Resistance - The hard nylon tread surface enables smooth and effortless rolling, even under full load. This improves manoeuvrability and reduces the effort required to move equipment.
Exceptional Wear Resistance - Nylon is highly resistant to abrasion and deformation, ensuring a long service life even in continuous operation. Its durability minimizes maintenance and replacement needs.
Chemical and Moisture Resistance - Nylon castors perform well in environments exposed to water, cleaning agents, and many industrial chemicals. This makes them suitable for hygiene-sensitive and industrial settings.
Temperature Tolerance - Withstanding a wide range of temperatures, nylon castors remain functional in both cold storage and warmer working conditions without compromising performance.
Nylon castors are available in a variety of designs to meet the specific demands of industrial, healthcare, and furniture applications. Each type is engineered to deliver targeted performance benefits - ranging from high load capacity and low rolling resistance to excellent durability and chemical resistance. Below are some of the most common types of nylon castors and their key advantages:
Heavy Duty Nylon Castors
Designed for the most demanding industrial tasks, heavy duty nylon castors excel under high loads without compromising rolling performance. Their rigid tread ensures reliable mobility in warehouses, production halls, and distribution centres. These benefits make nylon castors particularly well-suited for heavy duty transport trolleys and more. One example is our Kappa castor – using a DURATECH nylon wheel it can handle loads of to 3,000 kg. Another example is our Omikron twin, equipped with two nylon wheels it is capable of handling loads of up to 15,000 kg.
Nylon Swivel Castors
Nylon swivel castors provide excellent manoeuvrability, allowing to change direction smoothly and effortlessly. They are especially valuable in confined spaces, making them ideal for applications like catering carts, meal delivery systems, professional cleaning care and mobile furniture, where precise handling is required. One example is our Alpha stainless swivel castor – using a stainless steel swivel housing, it can be equipped with a nylon wheel, allowing for a load capacity of 500 kg per castor.
Small Nylon Castors
Small nylon castors are designed for compact furniture and light equipment where space-saving mobility is essential. With wheel diameters starting from just 35 mm, they provide smooth rolling for applications like bedside tables, office furniture, and other lightweight mobile applications. Their hard nylon tread ensures durable performance while keeping the overall height to a minimum, making them ideal for designs where both functionality and a discreet appearance are required.
Fields of Application for Nylon Castors
Nylon castors are chosen wherever high load capacity, low rolling resistance, and long-lasting durability are required. Their robust design makes them a popular choice for industrial, healthcare, and furniture applications, supporting both light duty and heavy duty equipment. In industrial and logistics environments, nylon castors are used for applications like professional cleaning carts, transport equipment, and production and platform trolleys, where smooth maneuvering under heavy loads is essential. Their hard nylon tread ensures minimal wear, even during continuous operation in production and warehouse settings. In healthcare applications, nylon castors are fitted to applications like patient lifters, treatment chairs, and bedside tables, offering reliable and low-maintenance mobility. Their resistance to cleaning agents and moisture makes them well-suited for hygiene-sensitive environments. For furniture and mobile applications, nylon castors are commonly found on applications like catering carts, media furniture and office chairs. They enable effortless repositioning of equipment and furniture, ensuring functional mobility in both professional and commercial settings.