- Home
- Castors & Wheels
- Castors
- Castors by Load Capacity
-
Extra Heavy Duty
Extra Heavy Duty Castors
Swivel castor with total lock, head end of castor 250 mm
The Kappa load is a swivel castor with total lock, head end of castor, engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. The castor is fitted with a large rectangular plate that provides secure and stable mounting to various equipment bases. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional durability and structural integrity, whilst incorporating a deep-groove ball thrust roller bearing that enables smooth and reliable swivel operation under continuous use. The wheel features a 250 mm diameter design with a cast iron body and PUR casted premium tread material, delivering superior wear resistance and extended service life. The wheel is supported by a precision ball bearing that guarantees smooth rotation and minimal maintenance requirements. The overall height of the castor assembly is 305 mm, providing appropriate ground clearance for most industrial applications. The load capacity specifications are comprehensive: the static load capacity reaches 4080 kg, whilst the dynamic load capacity is rated at 1700 kg at 6 km/h or 2040 kg at 4 km/h, allowing flexibility in operational speed requirements. This combination of robust construction, precision bearings, and substantial load ratings makes the Kappa load an ideal solution for heavy-duty material handling and transport applications.
Swivel castor with total lock, head end of castor 300 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. It features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm. The castor has an overall height of 355 mm. Load capacity specifications include dynamic loads of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 200 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. The castor features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 255 mm. Load capacity specifications include dynamic loads of 1680 kg at 4 km/h and 1400 kg at 6 km/h, with a static load capacity of 2800 kg. This castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 200 mm
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm with an overall height of 255 mm. Load capacity specifications include dynamic ratings of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2800 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 300 mm
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 4000 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 250 mm
The Kappa load is a swivel castor with total lock, head end of castor, designed for heavy-duty industrial applications. The castor features a large rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance. The wheel diameter measures 250 mm, whilst the overall height of the complete assembly is 305 mm. Load capacity specifications include dynamic loads of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, with a static load capacity of 3600 kg. This castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 250 mm
The Kappa load swivel castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 250 mm with an overall height of 305 mm. Load capacity specifications include dynamic ratings of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, whilst the static load capacity reaches 3600 kg. This heavy-duty castor is engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 200 mm
The Kappa load is a fixed castor engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM operations, ceramic and glass manufacturing, production and platform trolleys, and AGV systems. This castor is fitted with a large rectangular plate that provides secure and stable mounting to various equipment and trolley bases. The housing is constructed from iron forged, heavy-duty material, ensuring exceptional durability and structural integrity under demanding operational conditions. The wheel features a 200 mm diameter and is equipped with a precision ball bearing that delivers smooth, reliable rotation and extended service life. The tread is manufactured from PUR casted premium material, which offers superior wear resistance, excellent grip characteristics, and outstanding performance across diverse floor surfaces and environmental conditions. The overall height of the castor measures 255 mm, accommodating standard industrial equipment configurations. The load capacity specifications are comprehensive: the static load capacity reaches 2800 kg, whilst the dynamic load capacity is rated at 1400 kg at 6 km/h or 1680 kg at 4 km/h, allowing flexibility in operational speed and load requirements. These specifications make the Kappa load an ideal solution for heavy-duty material handling and transport applications requiring robust, reliable castor performance.
Swivel castor with directional lock 300 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 300 mm ensuring excellent load distribution and durability. The overall height measures 355 mm, providing optimal ground clearance for various industrial applications. Load specifications include a dynamic capacity of 2400 kg at 4 km/h and 2000 kg at 6 km/h, with a static load capacity of 4000 kg, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 200 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 200 mm ensuring excellent load distribution. The castor has an overall height of 255 mm, making it suitable for heavy-duty industrial applications. Load specifications include a dynamic capacity of 1680 kg at 4 km/h and 1400 kg at 6 km/h operating speeds, whilst providing an impressive static load capacity of 2800 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 250 mm
The Kappa load is a swivel castor with directional lock featuring a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a robust cast iron body with a polyurethane, casted tread surface, mounted on precision ball bearings for optimal performance, with a diameter of 250 mm ensuring excellent load distribution. The castor has an overall height of 305 mm, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic ratings of 2160 kg at 4 km/h and 1800 kg at 6 km/h operating speeds, whilst providing a static load capacity of 3600 kg for stationary applications.
Fixed castor 250 mm
The Kappa fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst the precision ball bearing system ensures smooth operation and extended service life. With a wheel diameter of 250 mm, the castor achieves an overall height of 305 mm. Load capacity specifications include dynamic ratings of 2040 kg at 4 km/h and 1700 kg at 6 km/h operating speeds, with a static load capacity of 4080 kg, making it suitable for heavy-duty material handling and industrial transport applications.
Fixed castor 300 mm
The Kappa fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst the precision ball bearing system ensures smooth operation and extended service life. With a wheel diameter of 300 mm, the castor achieves an overall height of 355 mm. Load specifications include a static capacity of 4800 kg, with dynamic load ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h, making it suitable for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Swivel castor with total lock, head end of castor 300 mm
The Kappa swivel castor with total lock, head end of castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 2400 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 4800 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 500 mm
The Omikron twin swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment and AGV systems. The castor is mounted via an extra large rectangular heavy-duty plate fitting, which provides robust attachment and distributes loads effectively across mounting surfaces. The housing is constructed from heavy forged iron, incorporating a deep-groove ball thrust roller bearing that enables smooth, reliable swivel rotation and accommodates multi-directional movement with minimal friction. The wheel assembly features a 500 mm diameter design with a sheet steel heavy body that provides structural integrity and durability under sustained operational stress. The wheel tread is manufactured from PUR casted premium material, delivering excellent wear resistance, grip characteristics, and longevity in demanding environments. Precision ball bearings are integrated within the wheel assembly to ensure smooth rotation and reduce maintenance requirements. The overall height of the castor is 610 mm, which must be considered during installation and integration into equipment systems. The dynamic load capacity is rated at 10,000 kg at 4 km/h and 10,000 kg at 3 km/h, providing flexibility for different operational speeds whilst maintaining full load support. This specification ensures the Omikron twin castor can reliably handle substantial payloads across varied industrial applications, making it an ideal choice for heavy-duty material handling and transport systems requiring dependable performance and extended service life.
Swivel castor 300 mm
The Omikron twin swivel castor features an extra large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 300 mm, the castor has an overall height of 415 mm. Load capacity specifications include dynamic ratings of 6000 kg at 4 km/h and 4000 kg at 6 km/h operating speeds, whilst providing a static load capacity of 9000 kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems where reliable mobility and high load-bearing capacity are essential requirements.
Swivel castor 250 mm
The Omikron twin swivel castor is a heavy-duty mobility solution engineered for demanding industrial applications including airport equipment and AGV systems. The castor is fitted with an extra large rectangular heavy-duty plate that provides robust mounting capabilities for substantial equipment loads. The housing is constructed from iron forged, heavy-grade material and incorporates a deep-groove ball thrust roller bearing within the swivel mechanism, ensuring smooth rotational performance and extended operational longevity. The wheel assembly features a 250 mm diameter design with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable rolling characteristics across varied floor surfaces. The overall height of the castor measures 365 mm, accommodating integration into diverse equipment configurations. This castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 7500 kg, whilst the dynamic load capacity reaches 3600 kg at 6 km/h or 5000 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin particularly suitable for applications requiring sustained heavy loads and frequent directional changes, such as airport ground support equipment and automated guided vehicle systems where reliability and durability are paramount.
Fixed castor 250 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. It is equipped with a medium rectangular heavy-duty plate fitting that ensures secure and stable mounting on various equipment platforms. The housing is constructed from iron forged, heavy-duty material and incorporates a deep-groove ball thrust roller bearing, which provides exceptional rotational stability and load distribution characteristics essential for fixed castor applications. The wheel features a 250 mm diameter and is constructed with a cast iron body combined with a PUR casted premium tread material, delivering superior durability and wear resistance. The wheel is supported by a precision ball bearing that ensures smooth and reliable operation under continuous use. The overall height of the castor assembly is 325 mm, providing adequate ground clearance for most industrial equipment configurations. The load capacity specifications are comprehensive: the static load capacity reaches 4500 kg, whilst the dynamic load capacity is rated at 2400 kg at 6 km/h or 3000 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin suitable for heavy-duty applications requiring robust performance and extended service life in challenging industrial environments.
Swivel castor 250 mm
The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 250 mm, the castor has an overall height of 325 mm. Load capacity specifications include dynamic ratings of 3000 kg at 4 km/h and 2400 kg at 6 km/h, with a static load capacity of 4500 kg. This robust castor is specifically engineered for airport equipment and AGV systems where reliability and heavy-duty performance are essential requirements.
Swivel castor 200 mm
The Omikron twin swivel castor features a medium rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 275 mm. Load capacity specifications include a dynamic rating of 2500 kg at 4 km/h or 2000 kg at 6 km/h operating speeds, with a static load capacity of 3750 kg. This castor is specifically engineered for airport equipment and AGV systems applications where reliability and heavy-duty performance are essential requirements.
Swivel castor 400 mm
The Omikron twin swivel castor features an extra large rectangular heavy-duty plate fitting designed for demanding industrial applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and durability. With a wheel diameter of 400 mm, the castor has an overall height of 510 mm. Load capacity specifications include dynamic ratings of 7200 kg at 4 km/h and 5000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 10800 kg. This heavy-duty castor is specifically engineered for airport equipment and AGV systems applications where reliability and high load-bearing capacity are essential requirements.
Fixed castor 400 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. This unit is fitted with an extra large rectangular heavy-duty plate that provides robust mounting capabilities for substantial loads and operational stresses. The housing is constructed from iron forged, heavy material, incorporating a deep-groove ball thrust roller bearing that ensures smooth swivel operation and extended service life under continuous use. The wheel features a 400 mm diameter design with a cast iron body and PUR casted premium tread material, delivering exceptional durability and grip characteristics across varied floor surfaces. Precision ball bearings are integrated within the wheel assembly to facilitate smooth rotation and minimise friction during operation. The overall height of the castor measures 510 mm, accommodating integration into equipment with specific spatial constraints. The load capacity specifications indicate a static load rating of 10800 kg, whilst the dynamic load capacity reaches 5000 kg at 6 km/h or 7200 kg at 4 km/h, depending on operational speed requirements. These comprehensive specifications position the Omikron twin as a reliable solution for heavy-duty industrial applications demanding superior load-bearing performance and operational longevity.
Fixed castor 200 mm
The Omikron twin is a fixed castor engineered for demanding industrial applications including airport equipment and AGV systems. It is equipped with a medium rectangular heavy-duty plate fitting that provides robust mounting capabilities for secure installation on various equipment platforms. The housing is constructed from iron forged, heavy-duty material, incorporating a deep-groove ball thrust roller bearing that ensures smooth rotational performance and extended operational longevity. The wheel features a 200 mm diameter with a cast iron body and PUR casted premium tread material, supported by precision ball bearings that deliver reliable load distribution and consistent rolling characteristics. The overall height of the castor assembly measures 275 mm, providing adequate ground clearance for standard industrial applications. This fixed castor demonstrates exceptional load-bearing capabilities, with a static load capacity of 3750 kg, whilst the dynamic load capacity reaches 2000 kg at 6 km/h or 2500 kg at 4 km/h, depending on operational speed requirements. These specifications make the Omikron twin particularly suitable for heavy-duty material handling operations where stability and load capacity are critical performance parameters.
Advantages of Extra Heavy Duty Castors
Extra heavy duty castors are built for demanding applications where each castor must reliably support payloads of over 1,500 kg while starting, rolling, and steering predictably. Our castors combine reinforced housings, with robust wheels and bearings, ensuring long-lasting performance even in the toughest environments. TENTE extra heavy duty castors provide a variety of key advantages:
Durable Construction – Constructed from reinforced materials and engineered for longevity, our extra heavy duty castors are built to endure frequent use while resisting wear, impact, and challenging floor conditions in harsh industrial environments.
Low Maintenance – Options with dust rings and integrated grease nipples simplify lubrication and help maintain smooth running between service intervals.
Optimised Lifecycle Value – By combining long wear life and easier movement, these castors contribute to a lower total cost of ownership in demanding applications.
Adaptable Wheel Options – TENTE extra heavy duty castors are available with a wide range of tread material options to suit different floor types and operating environments
Integrated Safety – For directional stability and secure stationary locking, extra heavy duty castors can be configured with wheel locks and directional locks.
Types of Extra Heavy Duty Castors
Extra heavy duty castors can be configured in a variety of designs to match specific load profiles, drive cycles, and floor conditions. By selecting the right castor housing, wheel material and diameter for your individual environmental requirements, you can optimise rolling effort, manoeuvrability, and service life for demanding use cases. Below are two commonly used types of extra heavy duty castors and their key advantages:
Extra Heavy Duty Polyurethane Castors
Extra heavy duty polyurethane castors combine exceptionally low rolling resistance with outstanding wear resistance under sustained loads. They’re ideal for long runs, frequent stop–start operation, and smooth industrial floors. One representative product line in our range is the TENTE Kappa series. These castors offer smooth running and precise manoeuvring in a compact, welded steel housing. Kappa heavy duty castors with polyurethane wheel tread can also be equipped with a total lock, or directional locking options for improved straight-line guidance on long runs. For tasks that require larger wheel diameters and more than 2400 kg load capacity per castor, have a look at our Omikron twin series. When configured with two 400 mm casted polyurethane wheels, this series can handle payloads of up to 30,000 kg per castor.
Extra Heavy Duty Polyamide Castors
Extra heavy duty polyamide castors are the choice when peak load capacity and dimensional stability matter more than floor care or low noise. Polyamide wheels withstand very high loads and provide a hard, precise running surface, but expect higher surface pressure and louder operation than with softer materials. Generally speaking, castors with polyamide wheels are recommended for indoor use. While ones with polyurethane wheels are all-round talents, capable of handling indoor and outdoor use. Our Omikron twin series uses two super heavy polyamide wheels, paired with precision ball bearings and a robust welded steel housing. Diameter options for polyamide wheels used in our Omikron series range from 100 mm to 400 mm, with the largest configuration being able to carry payloads of 15.000 kg per castor. These extra heavy duty polyamide castors are available as fixed and swivel versions and can be configured with directional lock and wheel lock options.
Fields of Application for Extra Heavy Duty Castors
Extra heavy duty castors are specified wherever extreme payloads, extended duty cycles, and accurate manoeuvring are non-negotiable. In intralogistics and distribution, they support heavy transport solutions and keep high-throughput handling moving in hardware dealer settings. In machinery and workshop equipment – across machine construction, container construction, and transport equipment – they run reliably over industrial floors and tolerate frequent stop–start operation. In the automotive sector, from production and platform trolleys to automotive OEM environments, these castors deliver predictable steering and high rated capacities to keep material flows on schedule.