- Home
- Castors & Wheels
- Castors
- Castors by Fitting Type
-
Bolthole Fitting
Bolt Hole Castors
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock, designed for mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. It has a bolt hole fitting, and castors can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races. The wheel has a diameter of 75 mm and runs on a plain bearing, with a tread made from thermoplastic rubber and a body made from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, and the dynamic load capacity is 75 kg at a speed of 3 km/h.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread for optimal grip and floor protection, whilst utilising a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor achieves an overall height of 100 mm. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 125 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the castor is 155 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Swivel castor with total lock 75 mm
The Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The castor is secured to the equipment via a bolt hole fitting, and it can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth rotation about the vertical axis. The wheel has a diameter of 75 mm and runs on a precision ball bearing, with a tread made of thermoplastic rubber and a body moulded from polypropylene. The overall height of the castor is 100 mm. The static load capacity is 150 kg, while the dynamic load capacity is 75 kg at a speed of 3 km/h.
Swivel castor with total lock 75 mm
Agila is a swivel castor with total lock designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and displays. The castor is fitted with a bolt hole, which allows it to be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates two ball races, providing smooth and reliable swivel action for precise manoeuvring. The wheel has a diameter of 75 mm and runs on a plain bearing. Its tread is made from electric-conductive thermoplastic rubber, while the wheel body is made from electric-conductive polypropylene, so that static electricity is safely dissipated. The overall height of the castor is 100 mm. The castor supports a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a travel speed of 3 km/h.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with electric conductive properties, fitted with a thermoplastic rubber tread that is also electric-conductive, and utilises a plain bearing system for reliable rotation. With a wheel diameter of 75 mm, the castor has an overall height of 100 mm. The load capacity specifications include a dynamic load rating of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it suitable for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by a roller bearing for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the castor is 128 mm. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg. This castor is suitable for diverse applications including automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Swivel castor 75 mm
The Agila swivel castor is a precision-engineered mobility solution designed for demanding institutional and commercial environments. The castor features a bolt hole fitting that accommodates standard screws of any length, enabling straightforward installation across diverse equipment platforms. The housing is constructed from medium steel sheet and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel measures 75 mm in diameter and is engineered with a polypropylene body combined with a thermoplastic rubber tread, delivering optimal grip and durability across varied floor surfaces. The precision ball bearing integrated within the wheel assembly facilitates smooth rolling motion whilst minimising friction and wear. The overall height of the castor is 100 mm, providing a compact profile suitable for integration into space-constrained applications. The load capacity specifications indicate a static load rating of 150 kg, permitting substantial weight distribution during stationary use, whilst the dynamic load capacity reaches 75 kg when the castor is in motion at speeds up to 3 km/h. The Agila swivel castor is particularly well-suited for deployment across care beds, catering carts and meal delivery systems, hospital environments, nursing and retirement homes, professional cleaning carts, and store fixtures and display applications, where reliable mobility and load-bearing performance are essential operational requirements.
Swivel castor 125 mm
The Agila stainless swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and plain bearing system, delivering a wheel diameter of 125 mm for optimal mobility across various surfaces. With an overall height of 160 mm, this castor offers compact integration whilst maintaining robust performance characteristics. The load capacity specifications include a dynamic load rating of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideally suited for demanding applications including catering carts and meal delivery systems as well as professional cleaning carts where reliability and hygiene standards are paramount.
Swivel castor with total lock 125 mm
The Agila stainless is a swivel castor with total lock, designed for demanding mobile equipment. It is fitted with a bolt hole fitting, and castors can be mounted with standard screws of any length. The housing is manufactured from stainless steel, medium, and its swivel bearing comprises two ball races to ensure smooth rotation. The total lock function secures the castor in a fixed position, preventing both rotation and swivelling. The wheel has a diameter of 125 mm and runs on a plain bearing, with a thermoplastic rubber tread and a polypropylene body. The overall height of the castor is 160 mm. The static load capacity is 200 kg, while the dynamic load capacity is 100 kg at a speed of 3 km/h. Typical applications include catering carts and meal delivery systems, as well as professional cleaning carts.
Swivel castor 50 mm
The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a cone ball bearing for reliable rotation, and measures 50 mm in diameter. The castor has an overall height of 69 mm, making it suitable for compact applications. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg. This castor is designed for applications including care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.
Swivel castor 75 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 60 kg at speeds up to 3 km/h and a static load capacity of 120 kg, delivering reliable performance under demanding operational conditions.
Swivel castor 125 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 125 mm, contributing to the castor's overall height of 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Swivel castor 150 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length for versatile installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and enhanced durability. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining reliable traction. The wheel operates on a plain bearing system and measures 150mm in diameter. The castor has an overall height of 185mm. Load specifications include a dynamic load capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Swivel castor 100 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for reliable operation. The wheel diameter measures 100 mm, contributing to an overall height of 135 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium-duty industrial and commercial applications requiring manoeuvrability and dependable performance.
Swivel castor 125 mm
The Agila swivel castor features a bolt hole fitting system that enables mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for optimal rolling performance. The wheel diameter measures 125 mm, contributing to an overall castor height of 160 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility and manoeuvrability.
Swivel castor 150 mm
The Agila swivel castor features a bolt hole fitting system that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing mechanism for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and precision ball bearing for reliable operation. The wheel diameter measures 150 mm, contributing to an overall castor height of 185 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial and commercial applications requiring manoeuvrability and dependable performance.
Swivel castor with total lock 75 mm
Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The fitting is a bolt hole type, and the castor can be mounted using standard screws of any length. The housing is manufactured from medium steel sheet and incorporates two ball races, which provide smooth and reliable swivel action around the stem. The wheel has a diameter of 75 mm and runs on a plain bearing, ensuring robust and straightforward operation under load. Its tread is made from solid rubber that is non-marking, protecting floors during use, while the body of the wheel is constructed from polypropylene for durability and low weight. The overall height of the castor is 100 mm, a compact profile suited to installations where space is limited. The static load capacity is 120 kg per castor, while the dynamic load capacity is 60 kg at a travel speed of 3 km/h, which should be considered when specifying castors for moving loads.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for demanding mobile equipment and reliable everyday operation. The fitting is a bolt hole type, and the castor can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates two ball races to provide smooth, reliable swivel movement. The wheel has a diameter of 125 mm and runs on a plain bearing, with a solid rubber, non-marking tread and a polypropylene body. The overall height of the castor is 160 mm. The static load capacity is 160 kg, while the dynamic load capacity is 80 kg at a speed of 3 km/h. Suitable applications include care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display.
Swivel castor with total lock 150 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications such as care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display. The fitting is a bolt hole type, and castors can be mounted with standard screws of any length, so no special hardware is required. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races for smooth rotation. The wheel has a diameter of 150 mm and runs on a plain bearing, with a solid rubber, non-marking tread and a polypropylene body. The overall height of the castor is 185 mm, which should be considered when designing the mounting height of the equipment. The castor has a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a speed of 3 km/h.
Swivel castor with total lock 100 mm
The Agila is a swivel castor with total lock, designed for demanding mobility applications such as care beds, catering carts and meal delivery systems, hospital equipment, nursing and retirement home furnishings, professional cleaning carts, and store fixtures and displays. Its fitting is a bolt hole type, and castors can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which allows smooth rotation and reliable directional control. The wheel has a diameter of 100 mm and runs on a precision ball bearing, ensuring low rolling resistance and consistent performance. Its tread is made from solid rubber that is non-marking, protecting floor surfaces in clinical and commercial environments, while the wheel body is moulded from polypropylene for durability and light weight. The overall height of the castor is 135 mm, providing a compact profile suited to installation beneath equipment with limited clearance. The castor offers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a travel speed of 3 km/h.
Swivel castor with total lock 125 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The castor is fitted using a bolt hole, and it can be mounted with standard screws of any length, which allows straightforward installation on a wide range of frames and equipment. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, providing smooth, stable rotation and reliable directional control under load. The wheel has a diameter of 125 mm and runs on a precision ball bearing, while its solid rubber tread is non-marking to protect floors during use, and its body is moulded from polypropylene for durability and low weight. The overall height of the castor is 160 mm, a dimension that should be considered when establishing clearance beneath the equipment it supports. The castor offers a static load capacity of 200 kg, and a dynamic load capacity of 100 kg at a travel speed of 3 km/h, values that should be observed to ensure safe and long-lasting operation.
Swivel castor with total lock 150 mm
The Agila is a swivel castor with total lock, designed for demanding mobile applications in care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display units. The castor is fitted via a bolt hole, and the fitting hint specifies that it can be mounted with standard screws of any length. The housing is manufactured from medium steel sheet and incorporates a swivel bearing with two ball races, which ensures smooth, controlled rotation of the castor about its vertical axis. The wheel has a diameter of 150 mm and runs on a precision ball bearing for low rolling resistance and reliable performance. The tread is made from solid rubber that is non-marking, protecting floors during operation, while the wheel body is moulded from polypropylene. The overall height of the castor is 185 mm, measured from the mounting surface to the lowest point of the wheel. The static load capacity is 160 kg, and the dynamic load capacity is 80 kg at a travel speed of 3 km/h.
Frequently Asked Questions
Advantages of Bolt Hole Castors
Bolt hole castors are a compact and highly adaptable solution for applications requiring light duty mobility with flexible installation options. Characterised by a single central mounting hole, they are ideal for applications with limited surface area. Bolt hole castors are available in swivel, fixed, and braked designs, and are compatible with a wide range of wheel materials and sizes. This makes them suitable for furniture, healthcare, and retail environments where space efficiency, clean aesthetics, and reliable rolling performance are key.
TENTE castors with bolt hole fitting offer various benefits:
Space-Saving Design - The bolt hole mounting method requires only a single central hole, making these castors ideal for applications with limited mounting surfaces.
Flexible Mounting Compatibility - Bolt hole castors are compatible with a wide range of threaded inserts, expander fittings, or customized mounting adapters. This flexibility allows them to be easily integrated into existing structures without extensive modification.
Easy Installation and Replacement - Thanks to their simple single-hole configuration, bolt hole castors can be installed quickly and securely, reducing downtime and maintenance effort.
Minimalistic Appearance - Without a large mounting plate or visible hardware, bolt hole castors help maintain a streamlined visual design, which is particularly beneficial in visible applications such as retail furniture.
Types of Bolt Hole Castors
Bolt hole castors are available in a variety of configurations to meet the specific needs of different applications across healthcare, furniture, and retail sectors. From swivel and fixed castors to versions with integrated brakes , each type offers distinct advantages in mobility, safety, and handling performance. Below is an overview of the most common bolt hole castor types and their typical use cases.
Bolt On Swivel Castors
Bolt on swivel castors enable effortless directional changes, allowing applications to be repositioned with ease, even in confined or high-traffic areas. The central bolt hole mounting offers a discreet and space-efficient connection, particularly useful for designs that prioritize both form and function. This type is commonly used for healthcare furniture applications like bedside tables and shower chairs, medical carts like ventilators or dialysis carts. Bolt on swivel castors are also used in retail environments for applications such as store fixtures and shopping trolleys, , where smooth maneuverability and compact construction are key requirements.
Braked Bolt Hole Castors
Braked bolt hole castors combine precise mobility with enhanced safety and positional control, making them a valuable choice for applications that require both flexibility and secure stationary positioning. Depending on the configuration, TENTE braked bolt hole castors may include total lock systems that secure both the wheel and the swivel head simultaneously, or directional locking mechanisms that prevent the swivel action to maintain a straight path while still allowing forward and backward rolling. Other models feature intermittent locking functions, which engage under specific conditions to offer temporary braking support - ideal for situations where brief holds are needed without full immobilisation. In addition, some versions are equipped with wheel brakes only, allowing the wheel to be stopped while the swivel head remains free, offering a balance between movement and partial control.
Small Bolt Hole Castors
Small bolt hole castors are designed for compact applications where space is limited but smooth mobility is still essential. Despite their size, these castors offer precise rolling behaviour, quiet operation, and reliable load handling for light duty applications. The bolt hole mounting allows for a clean and discreet connection, making them particularly well suited for applications where both aesthetics and functionality must be maintained in a confined space. Our smallest bolt hole castor Stylea impresses with an overall height of just 33 mm, while still allowing for a load capacity of 50 kg per castor. Another example for a small, yet capable bolt hole castor is our Linea light. With an overall height of just 50.5 mm it can carry up to 100 kg per castor.
Fields of Application for Bolt Fitting Castors
Bolt hole castors are widely used across healthcare, retail, and furniture-related applications, particularly in cases where compact installation, clean design, and flexible mobility are essential. Thanks to their central mounting design, they are especially well-suited for applications with limited mounting space or where aesthetic integration is important. In healthcare environments, bolt hole castors are used in applications such as bedside tables, shower chairs, medication carts, and anaesthesia carts. These settings benefit from castors that offer smooth and quiet mobility, along with mounting solutions that allow for quick maintenance or replacement in hygiene-sensitive environments. In retail environments, bolt hole castors are commonly used for store fixtures and display, as well as shopping trolleys. For furniture and mobile applications, bolt hole castors are commonly found on office chairs, media furniture, and catering carts & meal delivery systems. Their unobtrusive mounting and visual minimalism allow them to support both the functional and aesthetic requirements of modern designs, while enabling effortless movement and reconfiguration.