- Home
- Castors & Wheels
- Wheels
- Wheels by Load Capacity
-
Light Duty
Light Duty Wheels
Wheel 100 mm
The Supratech wheel is a precision castor component engineered for demanding industrial and commercial applications including roll cages, shopping trolleys, store fixtures and display systems, tool cabinets, work benches, and transport equipment. This wheel features a polypropylene body with a thermoplastic rubber tread measuring 32 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 100 mm, with a hub length of 34.9 mm and an axle hole diameter of 12 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth operation, the Supratech wheel is rated for a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 125 mm
The Puretech wheel is a robust castor wheel engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering reliable performance across varied surfaces. The wheel diameter is 125 mm with a hub length of 48 mm and an axle hole diameter of 12 mm, accommodating standard castor mounting configurations. Equipped with a roller bearing for smooth operation, the Puretech wheel offers a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring dependable load support and durability.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, non-marking tread and polypropylene body construction. The hub length measures 44.4mm with a 12mm axle hole diameter, incorporating roller bearing technology for smooth operation. Load capacity specifications include 150kg static load and 75kg dynamic load at speeds up to 4km/h. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 80 mm
The Basetech wheel features an 80 mm diameter with a 34 mm wide tread made from polypropylene, identical to the wheel body material. The hub measures 44.4 mm in length with a 12.1 mm axle hole diameter and incorporates a plain bearing system. This wheel offers a static load capacity of 250 kg and a dynamic load capacity of 125 kg at speeds up to 4 km/h, making it suitable for roll cages, store fixtures and display applications in commercial and industrial environments.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is fitted with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments where reliable mobility and durability are essential requirements.
Wheel 200 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a 200 mm diameter with a 45 mm wide polyurethane foamed tread and a polypropylene body. The wheel incorporates a precision ball bearing and measures 53 mm in hub length with an 8 mm axle hole diameter, making it suitable for airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturers, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel delivers a static load capacity of 140 kg and a dynamic load capacity of 70 kg at speeds up to 3 km/h, providing reliable performance across diverse industrial environments.
Wheel 125 mm
The Puretech wheel is a precision castor component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a solid rubber, black tread measuring 37 mm in width, delivering optimal grip and durability across varied floor surfaces. The wheel diameter is 125 mm, with a hub length of 58 mm and an axle hole diameter of 15 mm, ensuring compatibility with standard castor assemblies. Equipped with a roller bearing for smooth, reliable operation, the Puretech wheel supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring robust performance and extended service life.
Wheel 125 mm
The Puretech wheel is a robust castor wheel manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 125 mm with a tread width of 37 mm, whilst the hub length measures 58 mm and the axle hole diameter is 15 mm. Equipped with a roller bearing for smooth operation, this wheel demonstrates a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 4 km/h, making it suitable for applications requiring reliable performance and durability in varied operational environments.
Wheel 75 mm
The Puretech wheel is a 75 mm diameter castor wheel manufactured from polypropylene with a solid rubber, non-marking tread measuring 25 mm in width. The wheel features a hub length of 26.5 mm and is equipped with a plain bearing, accommodating an 8 mm diameter axle hole for secure mounting. This wheel is designed to support a static load capacity of 120 kg and a dynamic load capacity of 60 kg at speeds up to 3 km/h, making it suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The combination of its robust polypropylene construction and non-marking rubber tread ensures reliable performance whilst protecting floor surfaces across demanding industrial and commercial environments.
Wheel 150 mm
The Puretech wheel is a precision castor wheel manufactured from polypropylene with a solid rubber, non-marking tread, designed for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel features a diameter of 150 mm with a tread width of 32 mm, whilst the hub length measures 36.5 mm and the axle hole diameter is 8 mm. Equipped with a precision ball bearing for smooth operation, this wheel delivers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile castor applications requiring reliable performance and durability.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has a diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 26.5 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance in demanding environments where heat resistance is essential.
Wheel 75 mm
The Duratech heat wheel is a castor wheel manufactured from thermoplastic synthetics with heat-resistant properties, featuring a plain bearing for smooth operation. The wheel has an overall diameter of 75 mm with a tread width of 25 mm, where the tread material is identical with the wheel body. The hub length measures 31 mm, and the axle hole diameter is 8 mm, accommodating standard castor fittings. This wheel is engineered to support a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for applications requiring reliable performance in demanding environments where heat resistance is essential.
Wheel 200 mm
The Puretech air wheel is a pneumatic tyre castor wheel featuring a 200 mm diameter with a 50 mm tread width and line profile design. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth operation. The hub measures 58 mm in length, whilst the axle features a 20 mm hole diameter for secure mounting. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at a speed of 3 km/h, making it suitable for applications requiring reliable performance across varied operational conditions.
Wheel 260 mm
The Maxtech wheel is a precision-engineered castor component manufactured from polypropylene with a foamed polyurethane tread, designed for demanding industrial applications. With an overall diameter of 260 mm and a tread width of 75 mm, this wheel features a hub length of 74 mm and accommodates a 20 mm axle hole diameter, ensuring compatibility with standard castor assemblies. The wheel is equipped with a roller bearing for smooth operation and reliable performance across extended service cycles. The tread material provides excellent grip and durability whilst minimising noise and vibration during operation. This wheel is rated for a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for a diverse range of applications including airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding systems, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 260 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread measuring 75 mm in width. The wheel has an overall diameter of 260 mm with a hub length of 74 mm and accommodates a 25 mm axle hole diameter, utilising a roller bearing for smooth operation. This wheel demonstrates a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive original equipment manufacture, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 389 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polypropylene body with a foamed polyurethane tread measuring 85 mm in width, delivering optimal grip and durability across diverse operational environments. The wheel diameter is 389 mm with a hub length of 74 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Maxtech wheel demonstrates a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Wheel 389 mm
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread measuring 85 mm in width. With an overall diameter of 389 mm and a hub length of 74 mm, this wheel accommodates a 25 mm axle hole diameter and is equipped with a roller bearing for smooth operation. The wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 80 mm
The Puretech wheel is a precision castor component engineered for demanding industrial and commercial applications including scaffolding, shopping trolleys, store fixtures and display systems, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a diameter of 80 mm with a tread width of 30 mm composed of solid rubber in black, providing excellent grip and durability. The hub length measures 44.4 mm, whilst the axle accommodates a hole diameter of 12 mm for secure mounting. The wheel body is constructed from sheet steel and incorporates a roller bearing for smooth, reliable rotation. The load capacity specifications are rated at 140 kg static load and 70 kg dynamic load at a maximum speed of 4 km/h, making it suitable for applications requiring robust performance and consistent load handling in both stationary and mobile castor configurations.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel with an 80 mm diameter and a tread width of 34 mm, featuring a hub length of 44.4 mm and a 12 mm axle hole diameter. The wheel is equipped with a roller bearing and utilises a tread material identical with the wheel body. This wheel is designed for applications including roll cages and store fixtures and display systems. It offers a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail environments requiring reliable castor performance.
Wheel 65 mm
The Basetech Wheel is a 65 mm diameter castor wheel manufactured from polypropylene with a tread width of 30 mm that is identical with the wheel body. The hub length measures 34.5 mm, and the wheel is fitted with a plain bearing and an axle hole diameter of 12 mm. This wheel is designed for applications including roll cages and store fixtures and display systems. The static load capacity is 240 kg, whilst the dynamic load capacity reaches 120 kg at a speed of 4 km/h, making it suitable for moderate-duty material handling and retail environments where reliable performance and durability are required.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring an 80 mm diameter with a tread width of 34 mm that is identical with the wheel body material. The hub length measures 44.4 mm, and the wheel is fitted with a 12 mm axle hole diameter for secure mounting. This wheel is equipped with a plain bearing for smooth rotation and reliable performance. The load capacity specifications indicate a static load rating of 250 kg, whilst the dynamic load capacity is rated at 125 kg when operating at speeds up to 4 km/h, making it suitable for moderate-duty industrial and commercial applications requiring dependable castor performance.
Wheel 80 mm
The Basetech Wheel is a polypropylene castor wheel designed for roll cages and store fixtures and display applications, featuring a diameter of 80 mm with a tread width of 34 mm that is identical with the wheel body. The hub length measures 44.4 mm, and the wheel is equipped with a roller bearing for smooth operation. The axle hole diameter is 12 mm, accommodating standard castor fittings. This wheel demonstrates robust load-bearing capabilities, with a static load capacity of 250 kg and a dynamic load capacity of 125 kg at a speed of 4 km/h, making it suitable for demanding commercial and industrial environments requiring reliable mobility solutions.
Wheel 60 mm
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a robust steel and iron body with a 60 mm diameter and a 12 mm hub length. The wheel is equipped with a precision ball bearing and incorporates a 20 mm wide polyurethane cast tread that provides excellent durability and grip across diverse operating environments. The axle features a 20 mm hole diameter for secure mounting compatibility. This wheel demonstrates impressive load-bearing capabilities, with a static load capacity of 200 kg and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for a comprehensive range of applications including airport equipment, automated shuttle systems, automotive original equipment manufacturing, forklift trucks, AGV systems, machine construction, and post logistic systems.
Advantages of Light Duty Wheels
Light duty wheels are intended for applications with modest loads of up to 150 kg per wheel. They deliver stable, smooth rolling where heavy duty capacity isn’t required, without compromising on control or service life. Available across multiple materials, tread profiles, diameters, hubs, bores, and bearing types, they can be matched to floor conditions, environmental factors, and the needs of your application. For best results, pair the wheel with an appropriately rated castor housing to achieve the desired load rating and stability. TENTE light duty wheels offer various key benefits:
Agile, Precise Manoeuvrability – Engineered for easy handling, light duty castor wheels support smooth directional changes and controlled movement in tight spaces or with frequent repositioning. This makes day-to-day tasks faster and more predictable.
Ergonomic Performance – With the right bearing package and diameter, starting and rolling forces stay low – supporting better push/pull ergonomics and reducing operator fatigue over long shifts.
Rolling Behaviour Tailored to Your Floor – Choose compounds such as thermoplastic rubber, polypropylene, or polyurethane and the right tread geometry to balance low rolling resistance, noise levels, and floor protection. The proper diameter and width further refine stability and ride quality.
Types of Light Duty Wheels
Light Duty Plastic Wheels
Light duty plastic wheels are a go-to when you need low weight, corrosion-free construction, and efficient rolling on smooth, hard floors. Polypropylene wheel bodies keep equipment agile and economical, while the harder tread delivers easy starting forces – best where floor protection and noise are secondary to manoeuvrability. One representative product are our POO wheels. These wheels are fully made from polypropylene and use a plain bearing. Available in 65 mm, 75 mm, 80 mm, and 100 mm wheel diameter variations, POO light duty plastic wheels – depending on their size – are capable of handling loads of up to 140 kg per wheel, with 125 mm wheel diameter versions capable of handling even higher loads.
Light Duty Rubber Wheels
Light duty rubber wheels are designed to provide reliable mobility across a wide range of environments. By matching tread hardness to the floor type, you can keep rolling effort low while preserving surface finishes – ideal for frequent moves and dependable day-to-day service. Grip is compound-dependent: softer rubbers deliver higher adhesion and help mitigate slip on smooth or slightly uneven floors, while harder blends favour lower rolling resistance and easier starting forces. Where floor protection and quieter running are priorities, soft-tread light duty rubber wheels on polypropylene centres are an excellent fit. Within our selection, PIO wheels stand out as a notable example. These wheels combine a polypropylene wheel body with a non-marking solid rubber tread and a plain bearing.
Fields of Application for Light Duty Wheels
Light duty caster wheels are used wherever equipment benefits from smooth, controlled movement at lower loads. Typical uses include retail applications such as shopping trolleys, store fixtures, and mobile displays; healthcare equipment like anaesthesia carts, medication carts, and care beds; lighter industrial and workshop gear including production & platform trolleys, tool cabinets, and work benches; and logistics equipment such as roll cages and smaller transport carts. Selecting wheel material and diameter to suit the floor and duty cycle helps balance rolling effort, noise, and surface protection – for example, pairing harder treads with soft floors and softer treads with hard floors to achieve the desired handling and care profile.