- Home
- Industries & Solutions
- Lifestyle
-
Shopping & Retail
Castors and Wheels for Shopping and Retail
Wheel 100 mm
The Supratech wheel features a 100mm diameter with a 32mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system and 12mm axle hole diameter with 44.4mm hub length. This wheel delivers a dynamic load capacity of 80kg at 3km/h and static load capacity of 160kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment applications.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load specifications include a dynamic capacity of 70kg at 4km/h operating speed and a static load rating of 140kg. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Duratech Wheel features a robust polyamide body construction with a 125mm diameter and 40mm tread width, incorporating a roller bearing system and 12mm axle hole diameter with a 48mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment where reliability and durability are essential.
Wheel 100 mm
The Novatech wheel features a 100mm diameter with a 40mm wide polyurethane casted tread and aluminium body construction, incorporating precision ball bearings and a 20mm axle hole diameter with 40mm hub length. This wheel delivers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport equipment.
Wheel 160 mm
The Puretech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 15mm axle hole diameter and 58mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 135kg at 4km/h operating speed and a static load capacity of 270kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 15mm axle hole diameter with a 58mm hub length. Load capacity specifications include 205kg dynamic loading at 4km/h operating speed and 410kg static loading. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body construction with a 35mm wide solid rubber black tread and plain bearing system. The wheel incorporates a 12mm axle hole diameter and 44.4mm hub length for secure mounting applications. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and a static load rating of 150kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Wheel 125 mm
The Puretech Wheel is a 125mm diameter castor wheel featuring a polypropylene body construction with solid rubber black tread measuring 37mm in width and a plain bearing system. The wheel incorporates a 12mm axle hole diameter and hub length of 44.4mm, providing robust engineering for demanding applications. Load specifications include a dynamic capacity of 100kg at 4km/h operating speed and static load capacity of 200kg, making it suitable for scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment applications.
Wheel 160 mm
The Puretech wheel features a 160mm diameter with a 40mm wide solid rubber black tread and polypropylene body construction, incorporating a plain bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 135kg at 4km/h and a static load capacity of 270kg, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 200 mm
The Puretech wheel features a 200mm diameter with a 50mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 205kg dynamic load at 4km/h operating speed and 410kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 250kg dynamic load at 4km/h operating speed and 500kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 80 mm
The Puretech wheel features an 80mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter, whilst the hub extends 44.4mm in length. Load capacity specifications include 70kg dynamic loading at 4km/h operating speed and 140kg static loading. This wheel design suits various applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 12mm axle hole diameter with a 44.4mm hub length. Load capacity specifications include 75kg dynamic loading at 4km/h operating speed and 150kg static loading. This wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 50mm wide solid rubber black tread and polypropylene body construction. The roller bearing system operates through a 25mm axle hole diameter with a 58mm hub length. Load capacity specifications include 205kg dynamic loading at 4km/h operating speed and 410kg static loading. This wheel design suits various applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and general transport equipment.
Wheel 80 mm
The Puretech Wheel features an 80 mm diameter with a 30 mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 70 kg dynamic load at 4 km/h operating speed and 140 kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 100 mm
The Puretech Wheel features a 100 mm diameter with a 30 mm wide solid rubber black tread and sheet steel body construction. This roller bearing equipped wheel has a 12 mm axle hole diameter and 44.4 mm hub length. Load capacity specifications include 70 kg dynamic load at 4 km/h operating speed and 140 kg static load capacity. Applications include scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 125 mm
The Puretech Wheel features a 125mm diameter with a 37mm wide solid rubber, black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load capacity specifications include 100kg dynamic load at 4km/h operating speed and 200kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Wheel 160 mm
The Puretech Wheel features a 160mm diameter with a 40mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include a dynamic rating of 135kg at 4km/h operating speed and a static load capacity of 270kg. This wheel is specifically designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 200 mm
The Puretech Wheel features a 200mm diameter with a 50mm wide solid rubber black tread and sheet steel body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load capacity specifications include 205kg dynamic load at 4km/h operating speed and 410kg static load capacity. This wheel is designed for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and various transport equipment installations.
Wheel 160 mm
The Supratech wheel features a 160mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a plain bearing system with a 20mm axle hole diameter and 58mm hub length. This wheel delivers a dynamic load capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Wheel 200 mm
The Supratech Wheel is a robust castor component featuring a 200mm diameter with a 50mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 200kg at speeds up to 3km/h and a static load capacity of 400kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 80 mm
The Supratech Wheel features an 80mm diameter with a 30mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a plain bearing system with a 12mm axle hole diameter and 44mm hub length. This wheel delivers a dynamic load capacity of 80kg at speeds up to 3km/h and a static load capacity of 160kg, making it suitable for demanding castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 160 mm
The Supratech Wheel is a robust castor component featuring a 160mm diameter with a 40mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 160kg at 3km/h operating speed and a static load capacity of 320kg. This versatile wheel is engineered for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Wheel 200 mm
The Supratech wheel features a 200 mm diameter with a 40 mm wide thermoplastic rubber tread and polypropylene body construction, incorporating a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. This wheel delivers a dynamic load capacity of 160 kg at speeds up to 3 km/h and a static load capacity of 320 kg, making it suitable for demanding applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and transport equipment.