- Home
- Industries & Solutions
- Industry
-
Distributors
Castors and Wheels for Distributors
Wheel 150 mm
The Puretech wheel features a 150 mm diameter with a 32 mm wide solid rubber, non-marking tread mounted on a sheet steel body. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech castor wheel features a polyamide body with an 80mm diameter and 35mm tread width, incorporating a plain bearing system and an 8.3mm axle hole diameter with a 46mm hub length. The solid rubber black tread provides reliable performance across various applications. This wheel offers a dynamic load capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring dependable mobility solutions.
Wheel 100 mm
The Puretech wheel features a 100mm diameter with a 35mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 75kg at speeds up to 4km/h and a static load capacity of 150kg, making it suitable for medium-duty castor applications requiring reliable performance and durability in industrial and commercial environments.
Wheel 75 mm
The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.
Wheel 80 mm
The Puretech wheel is designed for castor applications, featuring a polypropylene body construction with an 80mm diameter and 35mm tread width made from solid rubber in black. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length for reliable operation. Load specifications include a dynamic capacity of 70kg at speeds up to 4km/h and a static load capacity of 140kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 160 mm
The Puretech castor wheel features a 160mm diameter with a 40mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 135kg at 4km/h operating speed and a static load capacity of 270kg, making it suitable for medium-duty industrial applications requiring reliable mobility and load-bearing performance.
Wheel 160 mm
The Puretech wheel features a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length. Load capacity specifications include a dynamic rating of 135 kg at 4 km/h operating speed and a static load capacity of 270 kg, making it suitable for medium-duty castor applications requiring reliable performance and floor protection.
Wheel 150 mm
The Puretech wheel is designed for castor applications, featuring a 150 mm diameter with a 32 mm wide solid rubber tread that is black and electric-conductive. The wheel incorporates a zinc die-cast body construction with a precision ball bearing that is sealed for reliable operation. Key dimensions include a hub length of 35.5 mm and an axle hole diameter of 8.3 mm for proper mounting. Load capacity specifications are 150 kg dynamic load at 3 km/h operating speed and 300 kg static load capacity.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 48 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications requiring smooth, quiet operation with floor protection.
Wheel 125 mm
The Puretech wheel features a 125 mm diameter with a 37 mm wide solid rubber, non-marking tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12 mm axle hole diameter and 44 mm hub length for reliable operation. Load capacity specifications include a dynamic rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for medium-duty castor applications requiring smooth, quiet operation with excellent floor protection.
Wheel 125 mm
The Puretech wheel is designed for castor applications, featuring a 125mm diameter with a 37mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44mm hub length for reliable operation. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it suitable for medium-duty industrial and commercial applications requiring smooth mobility and durability.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 200 mm
The Puretech wheel is designed for castor applications, featuring a 200 mm diameter with a 50 mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 60mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 295kg at 4km/h operating speed and a static load capacity of 590kg, making it suitable for medium to heavy-duty castor applications requiring reliable performance and durability in industrial environments.
Wheel 200 mm
The Puretech wheel is a robust castor component featuring a 200mm diameter with a 50mm wide solid rubber, non-marking tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 60mm hub length for reliable operation. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it suitable for demanding industrial applications requiring smooth, non-marking mobility solutions.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber, black tread, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Wheel 300 mm
The Puretech wheel features a robust cast iron body with a 300mm diameter and an 85mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static load capacity of 1600kg, whilst maintaining dynamic load capacities of 960kg at speeds up to 4km/h and 800kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable performance under substantial loads.
Wheel 200 mm
The Puretech castor wheel features a cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 20mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static capacity of 1000kg, whilst maintaining dynamic load capacities of 600kg at speeds up to 4km/h and 500kg at speeds up to 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability.
Wheel 200 mm
The Puretech wheel features a robust cast iron body with a 200mm diameter and solid rubber black tread measuring 75mm in width, incorporating a precision ball bearing system with a 25mm axle hole diameter and 90mm hub length. This industrial wheel delivers exceptional load performance with a static capacity of 1000kg and dynamic capacities of 600kg at speeds up to 4km/h or 500kg at speeds up to 6km/h, making it ideal for heavy-duty castor applications requiring reliable load distribution and smooth operation.
Wheel 250 mm
The Puretech castor wheel features a cast iron body with a 250mm diameter and an 80mm wide solid rubber black tread, incorporating a precision ball bearing system with a 30mm axle hole diameter and 90mm hub length. This robust wheel delivers exceptional load performance with a static load capacity of 1,350kg and dynamic load capacities of 810kg at 4km/h and 675kg at 6km/h, making it ideal for heavy-duty industrial applications requiring reliable mobility and durability in demanding operational environments.
Fixed castor 14 mm
The Compacta fixed castor features a round plate fitting for secure mounting applications. The housing is constructed from light steel sheet, providing durability whilst maintaining minimal weight for efficient operation. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, and is equipped with a plain bearing with spacer tube for smooth rotation, measuring 14 mm in diameter. The castor has an overall height of 13.5 mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg. This castor is specifically designed for applications including tool cabinets, work benches, and transport equipment where reliable mobility and space efficiency are essential requirements.
Fixed castor 14 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in demanding applications. The wheel incorporates a polyamide body with identical polyamide tread material, supported by a plain bearing with spacer tube system for smooth operation. With a compact 14mm wheel diameter, this castor achieves an overall height of just 17mm, making it ideal for space-constrained installations. The unit provides a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, ensuring dependable service across various operational conditions. This robust castor is specifically designed for tool cabinets, work benches, and transport equipment applications where compact dimensions and reliable load-bearing capabilities are essential requirements.
Fixed castor 25 mm
The Compacta fixed castor features a rectangular plate fitting and steel sheet medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, equipped with a plain bearing with spacer tube for smooth operation and a 25mm diameter. The housing utilises steel sheet medium material providing robust structural integrity for demanding environments. With an overall height of 28mm, this compact design offers space-efficient mobility solutions. The castor delivers a dynamic load capacity of 25kg at speeds up to 3km/h and a static load capacity of 50kg, making it ideal for tool cabinets, work benches, and transport equipment where reliable movement and load-bearing performance are essential requirements.
Fixed castor 30 mm
The Compacta fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability. The wheel incorporates a polyamide body with tread material identical to the wheel body construction, ensuring consistent performance characteristics, whilst utilising a plain bearing with spacer tube for smooth operation. The wheel diameter measures 30 mm, contributing to the overall height of 34 mm. Load capacity specifications include a dynamic rating of 30 kg at 3 km/h operating speed and a static load capacity of 60 kg. This castor is specifically designed for demanding applications including tool cabinets, work benches, and transport equipment where reliable mobility and load-bearing performance are essential requirements.