Supratech
PJR 100x32-Ø12 HL44,4
Core attributes
Applications | Professional Furniture, Shopping Trolleys |
---|---|
Product name | Supratech |
Load capacity at 4 km/h | 80 KG |
Load capacity Static | 160 KG |
Temperature range (Minimum) | -20 °C |
Temperature range (Maximum) | 60 °C |
Overall weight | 0.17 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Roller bearing |
Tread | Soft tread |
Wheel color | Silver grey (RAL7001) |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Axle hole diameter | 12 mm |
Hub length | 44.4 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 87 Shore A |