Levina care
5344PJP100R36-32S35 D 9002 4xM6
Core attributes
Product name | Levina care |
---|---|
Product type | Swivel castor with central, total or directional lock |
Load capacity at 3 km/h | 100 KG |
Load capacity Static | 200 KG |
Temperature range (Minimum) | -10 °C |
Temperature range (Maximum) | 40 °C |
Overall height | 137 mm |
Overall width | 59 mm |
Overall weight | 0.65 KG |
Performance
Roll performance | |
---|---|
Movement noise | |
Attrition | |
Corrosion resistance |
Housing
Material | Polyamide |
---|---|
Fork shape | Slim |
Swivel bearing | Precision ball bearing |
Color | Grey white (RAL9002), Grey white (RAL9002) |
Offset | 36 mm |
Swivel radius | 86 mm |
Swivel Interference | 172 mm |
Dome diameter | 59 mm |
Wheel
Body material | Polypropylene |
---|---|
Tread material | Thermoplastic rubber |
Bearing | Precision ball bearing |
Tread color | Iron grey (RAL7011), Iron grey (RAL7011) |
Tread | Soft tread |
Wheel color | Grey white (RAL9002) |
Wheel diameter | 100 mm |
Tread width | 32 mm |
Wheel width | 32 mm |
Hardness of tread (A) | 87 Shore A |
Fitting
Fitting type | Stem with cam hole for profile bars, short version |
---|---|
Bolt diameter | 36 mm |
Bolt length | 51 mm |
Bolt thread position | 7 mm |
Bolt mounting holes quantity | 4 |