Skip to main content Skip to search Skip to main navigation

CAD files

The Linea swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates precision ball bearings in the swivel mechanism to ensure smooth rotation and directional control. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, while precision ball bearings in the wheel hub deliver reliable rolling performance. The wheel measures 3.94 inches in diameter. The caster has an overall height of 4.88 inches from the mounting surface to the top of the housing. Load specifications include a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour and a static load capacity of 529.11 pounds, making it suitable for medium-duty industrial and commercial applications requiring directional stability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP100P50 RAL9002
EAN
4031582351699
Core attributes
Type
Swivel caster with directional lock
Overall width
3.23 in
Load capacity at 3 km/h
264.55 lb
Load capacity Static
529.11 lb
Overall Height
4.88 in
Temperature range (Maximum)
104 °F
Temperature range (Minimum)
14 °F
Overall weight
1.91 lb
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
0.33 in
Plate hole length (Maximum)
2.42 in
Plate hole length (Minimum)
2.2 in
Plate hole width (Maximum)
2.03 in
Plate hole width (Minimum)
1.83 in
Plate length
3.03 in
Plate width
2.64 in
Housing
Housing Color
Gray white (RAL9002)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
2.05 in
Swivel interference
8.5 in
Offset
1.26 in
Swivel radius
4.25 in
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
0.79 in
Diameter
3.94 in
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Colour matching
Colors can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock
Painted surface
Gold, chrome, or glossy colors
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Ergonomically friendly use
Wheels with optimised rolling resistance to reduce user effort
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances
Optimised manoeuvrability
Twin wheel castor with high maneuverability due to differential effect
Reduced cleaning
Thanks to mainly smooth surfaces, castors are quick and easy to clean
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor
Individual branding
Engraved, cast, or printed
Skip product gallery

Accessories

Accessory
Linea
5940-CAP

The Linea Accessory is a specialized component designed to enhance the functionality and performance of caster systems in demanding industrial and commercial environments. This precision-engineered accessory integrates seamlessly with standard caster assemblies to provide improved load distribution, enhanced maneuverability, and extended operational durability. The Linea Accessory is engineered to meet rigorous technical specifications and is suitable for applications requiring reliable, consistent performance across varied floor surfaces and operational conditions. Its robust construction ensures compatibility with existing caster infrastructure while delivering measurable improvements in equipment mobility and workplace efficiency.

Skip product gallery

Matching Products

Swivel caster 3.94 in
Linea
5940UAP100P50 9002/7015 2.0

The Linea swivel caster is engineered for demanding medical and commercial applications requiring reliable mobility and precision performance. This swivel caster features a rectangular plate fitting that provides secure and versatile mounting options for various equipment platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and extended operational life. The wheel assembly consists of a 3.94 inch diameter wheel with a polyamide body and an injected polyurethane tread, combined with a precision ball bearing that delivers optimal rolling performance and load distribution. The overall height of the caster measures 4.76 inches, making it suitable for integration into compact and standard equipment designs. This caster is rated for a static load capacity of 529.11 pounds, providing substantial support for stationary applications, while the dynamic load capacity reaches 264.55 pounds at speeds up to 1.86 miles per hour, accommodating mobile equipment requiring controlled movement. The Linea swivel caster is specifically designed for use in anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts, making it an ideal solution for healthcare facilities, hospitals, nursing homes, and specialized medical environments.

3.94 in
4.76 in
265 lb
3.94 in
4.76 in
265 lb
Swivel caster with total lock 3.94 in
Linea
5947UAP100P50 9002/3000/7015 2.0

The Linea swivel caster with total lock is engineered for demanding medical and commercial applications requiring reliable mobility and secure positioning. This caster features a rectangular plate fitting that provides secure attachment to equipment bases and mobile platforms. The housing is constructed from polyamide material and incorporates a precision ball bearing in the swivel mechanism, ensuring smooth rotation and consistent performance across extended operational cycles. The wheel assembly measures 3.94 inches in diameter and combines a polyamide body with an injected polyurethane tread, delivering durability and optimal grip on various floor surfaces while maintaining the precision ball bearing for smooth rolling action. The overall height of the caster is 4.76 inches, accommodating standard equipment mounting requirements. This caster is rated for a static load capacity of 529.11 pounds and a dynamic load capacity of 264.55 pounds at speeds up to 1.86 miles per hour, making it suitable for applications including anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, catering carts, computers on wheels, dialysis carts, medication carts, nursing carts, office furniture, patient lifters, recliners, surgery robots, treatment chairs, ultrasound systems, ventilators, and professional cleaning carts in hospitals, nursing homes, and retirement facilities.

3.94 in
4.76 in
265 lb
3.94 in
4.76 in
265 lb