-
2.95 inch
-
165 LBS
-
4.55 inch
Swivel Casters 2.95 inch
Levina light, 5220PJP075P50
Swivel caster, Housing made of glass-filled Polyamide, plate fitting. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
4.92 inch
-
180 LBS
-
6.83 inch
Swivel Casters 4.92 inch
Levina light, 5220PJP125P52
Swivel caster, Housing made of glass-filled Polyamide, plate fitting. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
4.92 inch
-
180 LBS
-
6.50 inch
Swivel Casters 4.92 inch
Levina light, 5220PJP125B10-11x31
Swivel caster, Housing made of glass-filled Polyamide, stem with circlip. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
2.95 inch
-
165 LBS
-
4.06 inch
Swivel Casters with wheel brake 2.95 inch
Levina light, 5225PJP075L51-10 7001/3000
Swivel caster with wheel brake, Housing made of glass-filled Polyamide, with blind hole fitting. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
3.94 inch
-
220 LBS
-
5.39 inch
Swivel Casters 3.94 inch
Levina care, 5346PJP100R36-32S1x23 N 9011 4xM6
Swivel caster with central lock, housing made of Polyamide, precision ball bearing in swivel head, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing
-
3.94 inch
-
220 LBS
-
5.39 inch
Swivel Casters 3.94 inch
Levina care, 5346PJP100R36-32S35 D 7001 4xM6
Swivel caster with central lock, housing made of Polyamide, precision ball bearing in swivel head, wheel axle with nut, stem with cam hole for profile bars, short version. Wheel center made of Polypropylene, Tread: TENTEprene (thermoplastic rubber), grey non-marking, precision ball bearing