Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila is a swivel castor with total lock featuring a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates two ball races in the swivel bearing assembly, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body fitted with solid rubber, non-marking tread material, mounted on a plain bearing system for consistent rotation. The wheel diameter measures 125 mm, providing optimal balance between manoeuvrability and load distribution. The castor has an overall height of 160 mm, making it suitable for standard industrial applications. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, delivering dependable performance across varied operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477PIO125P50
EAN
4031582361902
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
160 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.87 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
8.5 mm
Plate hole length (Maximum)
61.5 mm
Plate hole length (Minimum)
56 mm
Plate hole width (Maximum)
51.5 mm
Plate hole width (Minimum)
46.5 mm
Plate length
77 mm
Plate width
67 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
41 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Agila
2470PIO125P50

The Agila swivel castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread and plain bearing configuration. The wheel diameter measures 125 mm, providing optimal ground contact and manoeuvrability. Overall height dimensions are 160 mm from mounting surface to floor level. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load rating of 160 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.

125 mm
Light Duty | < 150 kg
160 mm
125 mm
Light Duty | < 150 kg
160 mm
Variants
Swivel castor with directional lock 125 mm
Swivel castor with directional lock 125 mm
Agila
2471PIO125P50

The Agila is a swivel castor with directional lock designed for industrial applications. The castor features a rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from medium-grade steel sheet and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body fitted with a solid rubber, non-marking tread that provides excellent floor protection whilst maintaining grip. The wheel operates on a plain bearing system and measures 125 mm in diameter for optimal load distribution. The complete castor unit has an overall height of 160 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty mobile equipment applications.

125 mm
Light Duty | < 150 kg
160 mm
125 mm
Light Duty | < 150 kg
160 mm
Variants
Fixed castor 125 mm
Fixed castor 125 mm
Agila
2478PIO125P50

The Agila fixed castor features a rectangular plate fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet, providing robust structural integrity and durability in industrial environments. The wheel incorporates a polypropylene body with solid rubber non-marking tread material, ensuring floor protection whilst maintaining excellent grip characteristics. The wheel operates on a plain bearing system and measures 125 mm in diameter. The overall height dimension is 160 mm from base to top. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty material handling applications requiring reliable directional stability.

125 mm
Light Duty | < 150 kg
160 mm
125 mm
Light Duty | < 150 kg
160 mm