Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications where mobility and durability are essential. The castor features a robust wheel with a 75 mm diameter, equipped with an unmachined hub bearing system that provides reliable operation under continuous use. The wheel construction ensures smooth rolling performance whilst maintaining structural integrity under load. The complete assembly achieves an overall height of 123 mm, making it suitable for integration into various equipment designs. This castor delivers a dynamic load capacity of 250 kg at operating speeds up to 3 km/h, making it ideal for machine construction, scaffolding, store fixtures and display units, transport equipment, and work benches where reliable load-bearing performance is required.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GATD-075-ASF-HUD
EAN
4031582495232
S4 Material Number
990800112
Core attributes
Type
Swivel castor
Overall width
131 mm
Load capacity at 3 km/h
250 kg
Overall height
123 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
5.56 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
92 mm
Plate hole width (Maximum)
92 mm
Plate length
112 mm
Plate width
112 mm
Housing
Dome diameter
104 mm
Swivel interference
162 mm
Offset
30 mm
Swivel radius
81 mm
Wheel
Tread width
30 mm
Diameter
75 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.