Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and manoeuvrability. The wheel features a 75 mm diameter construction with an unmachined hub bearing system, providing robust performance whilst maintaining cost-effectiveness for high-volume applications. With an overall height of 120 mm, this castor offers optimal ground clearance and integration flexibility for various equipment configurations. The unit delivers a dynamic load capacity of 250 kg at speeds up to 3 km/h, making it ideally suited for machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches where dependable load-bearing performance and smooth operation are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GASD-075-ASF-HUD
EAN
4031582495201
S4 Material Number
990800105
Core attributes
Type
Swivel castor
Overall width
128 mm
Load capacity at 3 km/h
250 kg
Overall height
120 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
6.97 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
92 mm
Plate hole width (Maximum)
92 mm
Plate length
112 mm
Plate width
112 mm
Housing
Dome diameter
112 mm
Swivel interference
180 mm
Offset
30 mm
Swivel radius
90 mm
Wheel
Tread width
30 mm
Diameter
75 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.