- Home
- Industries & Solutions
- Lifestyle
-
Food & Catering
Food & Catering
Wheel 100 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 200 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or what questions you have.
Wheel 160 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 300 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 400 mm
The Elastech wheel has a wheel body made of sheet steel which makes it heavy and durable. The tread is made of a black, vulcanized elastic tire material providing good traction and shock absorption. The wheel uses a precision ball bearing for smooth and efficient rolling motion. The Elastech wheel has a diameter of 400 mm and a tread width of 80 mm. The axle hole has a diameter of 40 mm to fit standard axles. The hub length is 80 mm to provide stability. At a speed of 4 km/h, the wheel has a load capacity of 1440 kg. When used at 6 km/h, the load capacity is 1200 kg. Under static load conditions, the maximum load capacity is 2880 kg. The precision bearing and elastic tread make the Elastech wheel suitable for smooth rolling under heavy loads.
Wheel 250 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The precision ball bearing wheel has a diameter of 250 mm and a tread width of 50 mm. The axle hole diameter is 20 mm and the hub length is 60 mm. The load capacity at 4 km/h is 400 kg and the static load capacity is 800 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and precision ball bearing provides a durable and smooth-rolling wheel capable of handling substantial loads both dynamically and statically.
Wheel 160 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of black, vulcanized elastic tire material. The precision ball bearing wheel has a diameter of 160 mm and a tread width of 40 mm. The axle hole has a diameter of 20 mm. The hub length is 60 mm. At 4 km/h, the wheel has a load capacity of 250 kg. When static, the load capacity is 500 kg.
Wheel 160 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The wheel contains a roller bearing and has a diameter of 160 mm, a tread width of 46 mm, an axle hole diameter of 20 mm, and a hub length of 58 mm. At 4 km/h, the wheel has a load capacity of 300 kg and a static load capacity of 600 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and roller bearing allows the Elastech wheel to provide high load capacities both dynamically and statically.
Wheel 200 mm
The Elastech wheel has a wheel body made of polyamide and a tread made of elastic vulcanized tire that is non-marking. The wheel contains a roller bearing and has a diameter of 200 mm, a tread width of 46 mm, an axle hole diameter of 20 mm, and a hub length of 58 mm. At 4 km/h, the wheel has a load capacity of 400 kg and a static load capacity of 800 kg. The polyamide wheel body paired with the elastic vulcanized non-marking tread and roller bearing allows the Elastech wheel to support substantial loads both dynamically and statically. The 200 mm diameter provides a large surface area for force distribution while the 20 mm axle hole and 58 mm hub length give ample clearance and stability for axle mounting. With its high load ratings, the Elastech wheel is well-suited for demanding applications requiring heavy-duty performance.
Wheel 300 mm
The Elastech wheel features a 300mm diameter with a 60mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The hub length measures 60mm with a 30mm axle hole diameter, incorporating precision ball bearing technology. Load capacity specifications include 1200kg static load, with dynamic loads of 600kg at 4km/h and 480kg at 6km/h operating speeds. Applications encompass AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with precision stainless ball bearings and an 8 mm axle hole diameter with 45 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 160 kg at 4 km/h and static capacity of 320 kg, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with precision stainless ball bearings and an 8mm axle hole diameter with 45mm hub length. This wheel offers a dynamic load capacity of 250kg at 4km/h and a static load capacity of 500kg, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160mm diameter with a 46mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with a precision ball bearing in stainless steel construction. The hub measures 60mm in length with a 12mm axle hole diameter, providing robust support for demanding applications. This wheel offers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Elastech wheel features a 200 mm diameter with a 46 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with precision ball bearing in stainless steel construction. The wheel incorporates a 12 mm axle hole diameter and 60 mm hub length, delivering a dynamic load capacity of 400 kg at 4 km/h and static load capacity of 800 kg. This robust wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 20 mm axle hole diameter and 44.4 mm hub length, delivering a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 20 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 160 kg dynamic load at 4 km/h operating speed and 320 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 44.4 mm hub length for secure mounting. Load capacity specifications include 250 kg dynamic load at 4 km/h operating speed and 500 kg static load capacity. This versatile wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 58 mm hub length for secure mounting. Load capacity specifications include 300 kg dynamic load at 4 km/h operating speed and 600 kg static load capacity. This wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 200 mm
The Elastech wheel features a 200 mm diameter with a 40 mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with roller bearing construction. The wheel incorporates a 12 mm axle hole diameter and 58 mm hub length for secure mounting. Load capacity specifications include 400 kg dynamic load at 4 km/h operating speed and 800 kg static load capacity. This wheel is engineered for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 34 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel offers a dynamic load capacity of 160 kg at 4 km/h and static load capacity of 320 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125 mm diameter with a 40 mm wide elastic tyre in black vulcanised rubber, mounted on a polyamide body with roller bearing and 12 mm axle hole diameter, plus 44.4 mm hub length. This wheel delivers a dynamic load capacity of 250 kg at 4 km/h and static load capacity of 500 kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 125 mm
The Elastech wheel features a 125mm diameter with a 40mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 15mm axle hole diameter, complemented by a 58mm hub length. This robust wheel delivers exceptional load performance with a dynamic capacity of 250kg at 4km/h and static capacity of 500kg, making it ideal for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Wheel 160 mm
The Elastech wheel features a 160 mm diameter with a 46 mm wide elastic tyre in black vulcanised construction, mounted on a polyamide body with roller bearing and 20 mm axle hole diameter, whilst the hub length measures 58 mm. This wheel delivers a dynamic load capacity of 300 kg at 4 km/h and a static load capacity of 600 kg, making it suitable for demanding applications including AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.