Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a 300mm diameter with a 60mm wide elastic tyre, black, vulcanised tread and aluminium body construction. The hub length measures 60mm with a 30mm axle hole diameter, incorporating precision ball bearing technology. Load capacity specifications include 1200kg static load, with dynamic loads of 600kg at 4km/h and 480kg at 6km/h operating speeds. Applications encompass AMR systems, automated shuttle systems, automotive OEM, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IEP300x60-Ø30 TFR
EAN
4031582428483
Core attributes
Type
Wheel
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.87 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Axle hole diameter
30 mm
Hub length
60 mm
Tread width
60 mm
Diameter
300 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.