Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 46 mm wide elastic tire in non-marking, vulcanised material that ensures optimal grip and floor protection. The wheel body is constructed from polyamide, providing durability and chemical resistance, whilst the hub measures 60 mm in length and accommodates a 12 mm axle hole diameter. Precision ball bearings in stainless steel ensure smooth, reliable rotation and extended service life. This wheel delivers a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFC200X46@12X60
EAN
4031582422320
Core attributes
Housing type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.33 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
12 mm
Hub length
60 mm
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Matching Products

Wheel 200 mm
Elastech
UFC200X46@12X60

The Elastech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 200 mm diameter with a 46 mm wide elastic tire in non-marking, vulcanised material that ensures optimal grip and floor protection. The wheel body is constructed from polyamide, providing durability and chemical resistance, whilst the hub measures 60 mm in length and accommodates a 12 mm axle hole diameter. Precision ball bearings in stainless steel ensure smooth, reliable rotation and extended service life. This wheel delivers a static load capacity of 800 kg and a dynamic load capacity of 400 kg at speeds up to 4 km/h, making it suitable for a comprehensive range of applications including AMR systems, automated shuttle systems, automotive OEM, catering carts and meal delivery systems, container construction, fire fighting technology, machine construction, post logistic systems, production and platform trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.

200 mm
400 kg
200 mm
400 kg
Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha stainless
8470UFC200P63

The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, stainless for optimal rolling performance and corrosion resistance. With a wheel diameter of 200mm, the castor provides an overall height of 240mm. Load specifications include a dynamic capacity of 400kg at speeds up to 4km/h and a static load capacity of 800kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

200 mm
240 mm
400 kg
200 mm
240 mm
400 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha stainless
8478UFC200P63

The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread compound, ensuring floor protection whilst maintaining excellent grip characteristics. The wheel assembly utilises precision ball bearing, stainless components for smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 240 mm. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for heavy-duty industrial applications requiring reliable performance.

200 mm
240 mm
350 kg
200 mm
240 mm
350 kg
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha stainless
8477UFC200P63

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and robust performance. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, stainless for optimal rolling characteristics and corrosion resistance. With a wheel diameter of 200mm, the castor has an overall height of 240mm. Load specifications include a dynamic capacity of 400kg at 4km/h operating speed and a static load capacity of 800kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

200 mm
240 mm
400 kg
200 mm
240 mm
400 kg