Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFR160x46-Ø25 TFR
EAN
4031582390681
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.74 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
65 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
25 mm
Hub length
58 mm
Tread width
46 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.