Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech wheel features a 160mm diameter with a 46mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with a precision ball bearing in stainless steel construction. The hub measures 60mm in length with a 12mm axle hole diameter, providing robust support for demanding applications. This wheel offers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UFC160X46@12X60
EAN
4031582422313
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.95 kg
Product name
Elastech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Axle hole diameter
12 mm
Hub length
60 mm
Tread width
46 mm
Diameter
160 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Wheel 160 mm
Elastech
UFC160X46@12X60

The Elastech wheel features a 160mm diameter with a 46mm wide elastic tyre that is non-marking and vulcanised, mounted on a polyamide body with a precision ball bearing in stainless steel construction. The hub measures 60mm in length with a 12mm axle hole diameter, providing robust support for demanding applications. This wheel offers a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it suitable for AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistics, production trolleys, cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.

Medium Duty | 150 - 500 kg
160 mm
Medium Duty | 150 - 500 kg
160 mm
Variants
Alpha stainless
Alpha stainless
Alpha stainless
8470UFC160P63

The Alpha stainless swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, mounted on precision ball bearing, stainless for optimal rolling performance and corrosion resistance. With a wheel diameter of 160 mm, the castor has an overall height of 200 mm. Load capacity specifications include a dynamic rating of 300 kg at 4 km/h operating speed and a static load capacity of 600 kg, making it suitable for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Fixed castor 160 mm
Fixed castor 160 mm
Alpha stainless
8478UFC160P63

The Alpha stainless fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material, providing exceptional durability and corrosion resistance in demanding environments. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, ensuring smooth operation whilst protecting floor surfaces from marking or damage. The wheel is equipped with a precision ball bearing, stainless system for reliable, long-lasting performance with minimal maintenance requirements. The castor has a wheel diameter of 160 mm and an overall height of 200 mm, making it suitable for medium-duty industrial applications. Load specifications include a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, providing excellent load-bearing performance for heavy equipment and machinery.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha stainless
8477UFC160P63

The Alpha stainless is a swivel castor with total lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing, stainless components for optimal performance and durability. The wheel diameter measures 160mm with an overall height of 200mm. Load specifications include a dynamic capacity of 300kg at 4km/h operating speed and a static load capacity of 600kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.

Medium Duty | 150 - 500 kg
160 mm
200 mm
Medium Duty | 150 - 500 kg
160 mm
200 mm