Wheel 125 mm
Elastech
EAN:
4031582436686
Product number:
UFR125x40-Ø20 Blue
- Non-hazardous materials
- Tested quality
- Non-marking movement
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter...
Details
Custom or high volume? Request a quote now.
Data sheets
The Elastech wheel is a precision castor component engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm wide tread constructed from elastic tire, non-marking, vulcanized material that ensures superior grip and floor protection. The wheel incorporates a polyamide body with a roller bearing for smooth operation and is designed with a 44.4 mm hub length and a 12 mm axle hole diameter for secure mounting. This wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h, making it suitable for use in AMR systems, automated shuttle systems, automotive OEM applications, catering carts, container construction, fire fighting technology, machine construction, post logistic systems, production trolleys, professional cleaning carts, roll cages, scaffolding, tool cabinets, transport equipment, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.