The new benchmark in workplace safety

Greater safety through flexible foot protection – with no compromises



Learn more






Why flexible foot protection?

With TENTE’s foot protection system, you can prevent workplace accidents and ensure maximum occupational safety. The special feature: The flexible rubber guards can be used even on uneven floors and ramps, allowing for smooth transport without interruptions.

Safety meets flexibility

  • Prevents contusions: The flexible rubber guards compress inwards towards the wheel when they come into contact with a foot, providing reliable protection against injury.
  • Overcomes uneven surfaces: Perfect for industrial environments – no snagging or blocking on grooves, ramps, or edges. Even raised manhole covers or tripping hazards at freight lifts are no longer a problem. Suitable for crossing ramps and barriers with an incline of up to 15°.
  • All-round protection: The foot guard provides not only frontal but also lateral protection, also around the wheel axle. A side-mounted, rigid steel guide rail ensures the foot is safely guided past the wheel. Even the wheel axles no longer pose an injury risk.
  • Reduced downtime and resulting costs: Foot injuries caused by wheels are among the most common workplace accidents. Our flexible foot guards significantly reduce this risk – and thus your downtime and associated costs.

Tailored to your application

Benefit from a pre-assembled foot guard on your new heavy-duty castors, or retrofit your existing TENTE castors on-site – without complex modifications.

  • For our heavy-duty series: Delta, Zeta & Kappa
  • Quick and easy retrofitting: A customised fork allows for easy installation by the customer – no realignment or new drill holes on the castor required.
  • Also available pre-assembled: No additional assembly or adjustment needed.
  • For wheels up to ⌀ 250 mm – larger sizes available on request.


Technical Data

Width:151 mm

Length:185 mm to 310 mm (depending on wheel ⌀)

Ground clearance:19 mm – maintains a safe distance from the floor

Material:Flexible rubber, Shore A 75

Temperature resistance:-20 °C to +60 °C

Contact Us

Delta

Delta is one of our most popular heavy duty castors predominantely used to ensure easy maneuverability in industrial settings. Our Delta product family offers load capacities of up to 750 kg per castor, featuring wheel diameters from 125 mm to 200 mm.

The housing of our Delta heavy duty castors is made of heavy duty pressed steel, bright zinc plated and blue passivated. This product family is offered with two types of housings, as single wheel and twin wheel castors. Delta swivel castors are maintenance-free, featuring a sealed precision ball bearing.

Delta features durable wheels with extremely low wear and tear properties. Soft wheel versions are available, helping to create a quiet working environment. Only non-hazardous materials are used to comply with RoHS and REACH regulations.

Get more information about Delta in our product brochure.

Zeta

Our heavy duty castor Zeta offers load capacities of up to 800 kg per castor, featuring wheel diameters from 125 mm to 250 mm.

The housing of Zeta is made of reinforced extra heavy pressed steel, available as fixed castors, swivel castors with total lock, and self-aligning castors. Our Zeta product family is also available as Zeta stainless, featuring a stainless steel housing, this way ensuring permanent washability and corrosion resistance.

Zeta guarantees easy steering by two hardened ball races in the swivel head which are lubricated with long-life grease and fitted ith a grease dispenser for easy maintenance. The swivel bearing features a dust ring for continuos, uninterrupted movement. Our heavy duty castor Zeta can be equipped with different types of wheels: extra soft wheels with good shock-absorbing and noise-reducing properties, wheels with optimised roll resistance to lighten the load for the used, as well as wheels with reduced abrasion for minimised cleaning efforts.

You can read more about our Zeta in the dedicated product brochure.

Kappa

Our heavy-duty castor Kappa is designed for maximum durability and tough conditions. It offers load capacities of up to 1,200 kg per castor in the standard version and up to 3,000 kg in the Kappa load version. The product family covers wheel diameters from 80 mm to 300 mm.

The housing of Kappa castors is made of a solid steel welded construction with electroplated surfaces for highest load capacity and maximum rust protection. It is available in different versions: as a fixed castor, swivel castor, swivel castor with total lock, or with directional lock. For particularly high demands, the Kappa load version with reinforced housing and zinc-iron coating is available.

The swivel bearings are equipped with deep groove ball thrust bearings and tapered roller bearings, lubricated with long-life grease and equipped with grease nipples for easy maintenance. A dust ring ensures trouble-free operation.

You can read more about our Kappa in the dedicated product brochure.

Ask us!

Fill in the contact form below to contact our experts. Our team will be happy to help you finding the perfect mobility solution for your individual needs. Request expert consulting now!

Request
Поля, отмеченные звездочками (*), обязательны для заполнения.