W
Washable castors to comply with strict hygiene regulations
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

Washable castors to comply with strict hygiene regulations



Properties of washable castors
Hospitals, in particular, often have automatic washing systems, which operate rather like a car wash. Hospital beds, for example, are simply pushed in and then thoroughly disinfected and cleaned. To ensure that the hospital bed castors can withstand this, they are made of high-quality chrome-plated sheet steel and components made of stainless steel. The bearings, in particular, are at risk during cleaning. Washable castors are therefore sealed to prevent water and cleaning agents from entering the bearings. If washable castors are used, it is important that the fitting is also sealed. This must be taken into account when the equipment is purchased and is the responsibility of the respective manufacturer. 

TENTE wheels: Washable and stainless 
Selected TENTE castors are washable, stainless and electrically conductive. The castors with a polyamide wheel centre and a polyurethane tread have sealed precision ball bearings. A stainless-steel housing also ensures improved corrosion resistance. These castors, for example, are available in the TENTE Integral bed castor series, which has been continuously developed since 1950 and has already received awards for its design. 
Do you have any questions about our castors and wheels or what makes a washable castor? Please contact us – we will give you in-depth advice. We are also happy to apply our extensive expertise and experience to creating a customised system solution.