W
What requirements do industrial castors have to meet?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What requirements do industrial castors have to meet?

Applications for industrial castors 
Whether at airports, in production facilities or in the army – industrial castors are used in many different areas. Castors for transport equipment, devices, and for heavy-duty use, are found in applications such as pallet trucks, disposal containers, mobile cranes and stairs, as well as for working platforms and many other applications. If you have any questions about which castor is suitable for your specific application, please contact us: We will find the ideal solution for you! 

Properties of industrial castors
TENTE industrial castors have a very high load capacity of up to several thousand kilograms per castor. All of the components – from the tread to the housing – are made of robust materials that ensure good running characteristics as well as high corrosion resistance and wear resistance. Different versions are advantageous depending on the type of application. Different tread surfaces, bearing types and locking mechanisms are possible. Simulations and long-term tests are carried out on each castor to ensure permanently smooth operation.