W
What’s a cone ball bearing?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What’s a cone ball bearing?



Cone ball bearing: Removable and readjustable 
The cone ball bearing in TENTE castors is unlike other wheel bearings because it is detachable. This means that they can be replaced, if necessary, to ensure continued operation. It is also possible to readjust the conical ball bearings if natural wear and tear causes axial and radial play to occur in the wheel bearing. The bearing can be adjusted by tightening the axle screw connection until the play is taken up.
The quality of a castor depends heavily on the type of wheel bearing as well as on the swivel bearing, the tread and the wheel diameter. The choice of bearing therefore plays an important role. A castor used in heavy-duty transport, for example, places different demands on a wheel bearing than hospital bed castors or castors for shopping trolleys. 

The team from TENTE is pleased to inform you about castors and wheels 
 The type of wheel bearing most suited to your application depends, among other things, on the loads to be carried and the duration and speed of use. In our online shop, you can filter your search to show only wheels with the desired wheel bearing, so that all of the suitable products are displayed immediately. If you have any questions about conical ball bearings or any other type of wheel bearing, please do not hesitate to contact us – our experienced staff is at your disposal to give detailed advice.