W
What’s a precision ball bearing?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What’s a precision ball bearing?



Advantages of precision ball bearings 
Precision ball bearings have very little play and meet the most stringent requirements in terms of running characteristics, load-bearing capacity and durability. The environment has little influence on the ball bearings. This makes them particularly suitable for industrial castors that have to meet technically demanding conditions. They are also often used on heavy-duty castors. 
Wheel bearings with heat-resistant precision ball bearings can be used in extremely cold and hot temperatures. Under these thermal conditions, however, the load-bearing capacity is somewhat reduced.
Radial groove ball bearings are very low-maintenance. Even during continuous operation, wear is low and there is no need to replace the bearing. In situations where strict hygiene regulations apply – such as in the medical or food industry – the wheels should be equipped with a sealed ball bearing. 

With TENTE, you’ll find the right wheel bearing 
Depending on the transport equipment, different requirements have to be met. The choice of wheel bearing is one of the important factors here. We will be happy to advise you and help you find the right precision ball bearing, plain bearing, cone ball bearing or any other wheel bearing for your application. Please contact us!