W
What’s a tugger train?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What’s a tugger train?

A tugger train is a modern transport system that is used for just-in-time provision of supplies to the production line. Mainly in areas such as airports and railway stations, but also for order picking in logistics centres, tugger trains are the preferred means of transport and contribute to the efficiency of operational processes.

How a tugger train works  
There are various different types of tugger train. This specific means of transport pulls a load carrier, which can be moved either hydraulically or pneumatically, and which picks up load carriers supported on castors. This is done either fully automatically or with manual loading. As a rule, tugger trains are used as so-called circular train systems. A manned tractor unit manoeuvres any number of trailers with their loads from the pick-up point to the destination along a predefined route within the premises. Possible destinations in the industrial environment include warehouses, assembly stations and production lines. Once they have arrived at their destination, the goods can be removed as required and with minimum expenditure of time, either in the form of individual trailers or load carriers.

Robust castors for load carriers 
At TENTE you will find suitable castors and wheels for every application. This means that special castors are also available which are adapted to the conditions in logistics applications and in other areas where transport systems such as tugger trains are used. Robust materials, a sturdy construction and durable quality all come together in the castor manufacturer's product portfolio.