W
What does ESD stand for?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What does ESD stand for?



Dangers associated with electrostatic discharge 
The phenomenon of ESD is well-known from everyday life and although it can be unpleasant, it is generally harmless. The situation is different, however, in industry or in medical facilities, for example. Here, electrostatic discharges can have dramatic consequences. In areas at risk of fire or explosion, for example, there is a risk that gases or dust may ignite. Also, sensitive equipment can be damaged during discharge – an effect which, especially in hospitals, should be avoided at all costs! In order to prevent this, special ESD-compatible materials, which can conduct the voltage into the ground, are used in these types of situation. 

ESD-compatible materials 
Plastics and rubber are insulators, i.e. non-conductive materials. In order to make such a material conductive, conductive materials such as graphite particles are added to it. This reduces the ohmic resistance and the material can then also be used in the more sensitive areas. TENTE’s ESD-compatible castors are available in numerous versions for a variety of different applications. If required, we can also develop individual special solutions for you, which are designed to meet your specific requirements. Feel free to contact us for advice from our castor experts!