W
Wheels and castors
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

Wheels and castors

Wheels and castors are available in a variety of different designs. The function and quality of a castor or wheel depends on both the overall concept and the individual details. Even small differences can influence mobility solutions in the various fields of application. In order to maximise efficiency and service life, it is therefore extremely important to select the right castor system. This is why TENTE, as an experienced manufacturer of wheels and castors, offers tailored solutions that meet the requirements of its customers.


Overview of wheels and castors 
The wheel consists of the tread, the wheel centre and the wheel bearing. Various materials and designs can be selected for each of the components. For example, tread materials are subdivided into hard and soft materials, which are suitable for different types of floors. The wheel centre can be made of sheet steel, plastic, die-cast zinc or cast metal, for example, and three main groups of wheel bearings are available: Plain bearing, ball bearing and roller bearing.
Castors comprise a wheel, a castor housing and a fitting. Various versions are available here, too. Housings are available as fixed or swivel castor housings, in which either the castor is fixed or can swivel. Steel sheet or malleable cast iron are often used as the housing material. The castor is connected to the device, the application or the trolley by means of a fitting. Depending on the application, tube, plate, or round solid-stem fittings may be used.

Individual system solutions from TENTE 
The overview shows just how diverse wheels and castors are. We are here to help you find the right mobility system for your application – and we can also help you with the development of tailored solutions, if required. Please contact us for advice from our experts on all aspects of wheels and castors!