W
What does PAH stand for?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What does PAH stand for?



Guideline values for the PAH concentration 
BfR and ZEK have developed under the REACH regulation a restriction proposal for consumer products. The restrictions are divided into three categories based on how much contact the products are likely to have with skin or food. TENTE’s castors and wheels belong to category 3, which covers materials with a predicted skin contact time of up to 30 seconds or without any skin contact. In this category, up to 20 mg benzo[a]pyrene per kg and a total of 200 mg/kg of all 16 affected PAHs are permitted. 

The 16 "priority pollutants" in the PAH group 
The following hydrocarbons are among the PAHs affected by the BfR's restriction proposal:
+ Naphthalene (C10H8) 
+ Acenaphthylene (C12H8) 
+ Acenaphthene (C12H10) 
+ Fluorene (C13H10) 
+ Phenanthrene (C14H10) 
+ Anthracene (C14H10) 
+ Fluoranthene (C16H10) 
+ Pyrene (C16H10) 
+ Chrysene (C18H12) 
+ Benzo[a]anthracene (C18H12) 
+ Benzo[b]fluoranthene (C20H12) 
+ Benzo[k]fluoranthene (C20H12) 
+ Benzo[a]pyrene (C20H12) 
+ Indeno[1,2,3-cd]pyrene (C23H13) 
+ Dibenzo[ah]anthracene (C22H14) 
+ Benzo[ghi]perylene (C22H12) 
 
The substances were initially defined by the US Environmental Protection Agency (EPA) as so-called priority pollutants, which is why they are often referred to as "EPA-PAH". 
TENTE products all comply with the directives concerning the concentration of PAH.