W
What is a pallet truck?
  • Produse
  • Sectoare
  • Soluții de mobilitate
Lexicon: W
Washable castors to comply with strict hygiene regulations
Waste collectors: the right castors for smooth operation
What are lubrication nipples?
What are pneumatic tyres particularly suitable for?
What are rubber tyres?
What are the advantages of a polyurethane tread?
What are the advantages of a rubber tread?
What are the advantages of central locking?
What are the advantages of triangle dollies?
What are the properties of polyamide as a tread on wheels and castors?
What are the pros and cons of plastic castors?
What are thermoplastic elastomers?
What does ergonomics mean?
What does ESD stand for?
What does PAH stand for?
What does the RoHS directive regulate?
What factors influence the swivel resistance?
What is a guide castor?
What is a pallet truck?
What is meant by the resistance of wheels and castors?
What properties do solid rubber wheels have?
What requirements do industrial castors have to meet?
What’s a cone ball bearing?
What’s a drive wheel?
What’s a plain bearing?
What’s a plate fitting?
What’s a precision ball bearing?
What’s a stainless steel castor?
What’s a tugger train?
What’s central locking?
What’s important when choosing suitcase castors?
Wheels and castors
Workshop trolleys: Find suitable castors
A B C D E F H I L O P R S T V W
Pagina de pornire | Cuprins
Navigarea în lexicon
A B C D E F H I L O P R S T V W Pagina de pornire Cuprins

What is a pallet truck?

Pallet trucks are used to transport light, heavy and sometimes bulky goods. The wheels and castors are exposed to heavy loads and stresses. If unsuitable or poor-quality products are used, the performance of the pallet trucks will be impaired. The service life will also be reduced. Wheels with a polyurethane tread and precision ball bearings are the ideal solution for pallet trucks. For electric pallet trucks, wheel bodies made of steel are recommended, whereas aluminium wheel bodies are the better option for hand pallet trucks.

TENTE castors and wheels for pallet trucks The innovative TENTE castors and wheels for pallet trucks convince with their high quality, and they are extremely powerful and durable. The dynamic load capacity is up to 1,000 kg per wheel. It is important that the load capacity is maintained even for castors with a low overall height. The wheels are kind to floors and resistant to wear as well as corrosion. 
Thanks to TENTE's professional warehousing and logistics, the castors and wheels for pallet trucks are available fast. Do you have any questions about which castors or wheels would be most suitable for your pallet truck? Contact us – we will be happy to provide you with detailed advice! 

Pallet trucks in use 
In production halls, in supermarket warehouses or at the harbour – electric pallet trucks and hand pallet trucks are used in many different areas. They can be used to transport goods on pallets over flat ground, for instance. To ensure that a pallet truck runs smoothly and is easy to steer, wheels are required that meet all the requirements and withstand long-term loading. Usually fixed castors are mounted underneath the forks, while two swivel castors on the other side ensure easy manoeuvrability.