Pāriet uz galveno saturu Pāriet uz meklēšanu Pāriet uz galveno navigāciju
Laipni lūdzam mūsu jaunajā pārstrukturētajā tīmekļa vietnē!

CAD faili

The Linea clinic is a swivel castor featuring central, total or directional lock functionality. The fitting comprises a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel mechanism for smooth operation. The wheel features a polyamide body with injected polyurethane tread material that provides electric-conductive properties, supported by stainless precision ball bearings and measuring 125 mm in diameter. The castor has an overall height of 150 mm. Load specifications include dynamic capacity of 150 kg at speeds of 3 km/h and 4 km/h respectively, with a static load capacity of 300 kg, making it suitable for demanding healthcare applications requiring reliable mobility and electrical conductivity.
Ruļļa veiktspēja
Kustības troksnis
Aizplūšana
Korozijas izturība
Apbalvojumi
Apbalvojumi
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Artikulu numuri
Preces numurs
5944USC125R36-32S30OH150 4xM6
EAN
4031582360172
Pamata atribūti
Sertifikācija
Tested and monitored by TÜV Süd
Korpusa tips
Swivel castor with central, total or directional lock
Kopējais platums
71 mm
Kravnesība pie 3 km/h
150 kg
Kravnesība pie 4 km/h
150 kg
Statiskā kravnesība
300 kg
Kopējais augstums
150 mm
Temperatūras diapazons (maksimālais)
80 °C
Temperatūras diapazons (minimālais)
-20 °C
Kopējais svars
0.99 kg
Produkta nosaukums
Linea clinic
Standarta
similar EN12531- Hospital Bed Castors
Elektrovadītspējīga
Nerūsējošais
Piekļaušana
Ieteikums
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.
Uzstādīšanas veids
Stem with cam hole for profile bars, short version
Skrūves diametrs
32 mm
Skrūves garums
50 mm
Korpuss
Dakšas forma
Twin wheel housing
Materiāls
Polyamide
Grozāmais gultnis
Precision ball bearing
Grozāms savienojums
205 mm
Ofsets
40 mm
Pagrieziena rādiuss
102.5 mm
Ritenis
Korpusa materiāls
Polyamide
Protektora materiāls
Polyurethane, injected, electric-conductive
Protektora platums
15 mm
Diametrs
125 mm
Izplešanās armatūra
With threadguard
Gūltnis
Precision ball bearing, stainless
Roktura komplekts
Ieteikums
Washable beds must be sealed in the fitting area by the hospital bed manufacturer.

special-features-image
Special Features
TENTE's OMIKRON castors are engineered for exceptional performance under extreme conditions. Featuring a solid welded steel construction, these castors can transport the heaviest loads with high steering stability and excellent maneuverability.
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Certified safety
TÜV Süd certified performance standard.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Izlaist produktu galeriju

Crossselling

Linea clinic
Linea clinic
5946USC125R36-32S30OH150 4xM6

The Linea clinic is a swivel castor with central, total lock designed for medical applications. The fitting features a stem with cam hole for profile bars in short version configuration, with the critical requirement that washable beds must be sealed in the fitting area by the hospital bed manufacturer to maintain hygiene standards. The housing is constructed from polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread that provides electric-conductive properties, essential for medical environments. The wheel operates on precision ball bearings made from stainless steel and measures 125mm in diameter. The castor has an overall height of 150mm. Load specifications include a dynamic capacity of 150kg at speeds of 3km/h and 4km/h respectively, whilst the static load capacity reaches 300kg, making it suitable for heavy medical equipment and patient transport applications.

125 mm
Medium Duty | 150 - 500 kg
150 mm
125 mm
Medium Duty | 150 - 500 kg
150 mm